Joint for Steel Pipe 28
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Joints including metal and plastic are easy to use and great for building frames or structures. You can quickly put it together or take it apart by tightening or loosening bolts and nuts. It has helpful features like a cross-shaped slot, stopper hole, and notch to make assembly easier.
■Specification Table
| Part Number | Joint Type | Intermediate Joint Type | ||
| Type | No. | |||
| E-PBLSN | 1S-BK | Joints | Center | T-Shaped |
| 2S-BK | Center / Corner | L-Shaped | ||
| 3S-BK | Center | 5-Direction | ||
| 4S-BK | Cruciform | |||
| 5S-BK | 6-Direction | |||
| 6S-BK | Cross | |||
| 7S-BK | Angle | |||
| 8S-BK | Parallel | |||
| 9S-BK | T-Shaped | |||
| 90S-BK | Corner | L-Shaped | ||
| 12S-BK | Center | T-Shaped | ||
| 13S-BK | Angle | |||
| 14S-BK | Other | |||
| 15S-BK | Through | |||
| 16S-BK | Through | |||
| 18S-BK | Parallel | |||
| 101S-BK | T-Shaped | |||
| 102S-BK | T-Shaped | |||
| 103S-BK | T-Shaped | |||
| 104S-BK | Stand | |||
| E-PJ | 03-IV | Accessories | Center | Cap |
| 04-IV | ||||
| 06-IV | Holder | |||
| 07-IV | Fixing | |||
| 08-IV | Holder | |||
| 17-IV | Fixing | |||
| E-PFIN | 2810A | Center | Screw Fixing | |
| 2810B | ||||
■Example of Use
Assembly Type 1 |
| Assembly Type 2 |
| Assembly Type 3 |
|
|
|
|
|
Model: E-PBLSN-1S-BK |
| Model: E-PBLSN-5S-BK |
| Model: E-PBLSN-90S-BK |
Intermediate Joint Type: T-shaped |
| Intermediate Joint Type: 6-Direction |
| Intermediate Joint Type: L-Shaped |
■Related Product
|
| |||
|
|
|
|
|
Model: E-PFSP28-1.0-4000 |
| Model: E-FFSSPH40-4000 |
| Model: E-FFSSPH60B-4000 |





