Timing Belt Conveyor, Dual Track, Head Driver, Pulley Dia. 70mm

Brand :
MISUMI
Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Dual-track timing belt conveyor with head drive and 70 mm pulley diameter.
• Aluminum profile body supports a lightweight conveyor structure.
• Belt center distance is selectable in 10 mm units, and pulley pitch is selectable in 5 mm units.
[Use]
• Suitable for fixture and pallet conveyance requiring positioning.
Product overview
Economical conveyor with a reasonable structure design, enabling localized production. Multiple types of models are available to meet customers' design requirements for different usage scenarios, providing better selection options.
E-CVGTC: Medium and heavy load type, double-row narrow-width toothed belt, suitable for conveyance of fixture and pallet products, supports precise positioning conveyance.
E-CVGTC: Medium and heavy load type, double-row narrow-width toothed belt, suitable for conveyance of fixture and pallet products, supports precise positioning conveyance.
Product feature
Feature 1: The conveyor body uses an aluminum profile, achieving an overall lightweight design.
Feature 2: Double-row narrow-width tooth profile belt, suitable for conveyance of fixture pallet products, supports precise positioning conveyance.
Feature 3: The center distance of the timing belt can be specified in 10 mm units, and the pitch of the pulley can be specified in 5 mm units.
Feature 2: Double-row narrow-width tooth profile belt, suitable for conveyance of fixture pallet products, supports precise positioning conveyance.
Feature 3: The center distance of the timing belt can be specified in 10 mm units, and the pitch of the pulley can be specified in 5 mm units.
Specification overview
■ Material table
■ Flat belt width - pulley center distance correspondence table
| Part name | Material | Surface treatment |
| Profile | Aluminum | Anodized |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Aluminum | Painted baked paint |
■ Flat belt width - pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | ||
| L500 to 1000 | L1005 to 2000 | L2005 to 3000 | ||
| E-CVGTC | 150 to 300 | ● | ● | ● |
| 310 to 400 | ● | ● | ● | |
| 410 to 500 | ● | ● | ● | |
| 510 to 600 | ● | ● | ● | |
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) When installing onto equipment, ensure the flatness of the aluminum profile is maintained.
(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) If operated in the opposite direction of the standard running direction, phenomena such as belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid such use. (The standard transport direction is shown in the figure below)

(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) If operated in the opposite direction of the standard running direction, phenomena such as belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid such use. (The standard transport direction is shown in the figure below)

Related Documents Click
here
here Related product
| Economy conveyor double-row timing belt head drive Pulley diameter 70 mm built-in motor | Economy conveyor timing belt double row head drive Pulley diameter 50 mm | Economy conveyor flat belt built-in motor drive Pulley diameter 70 mm | ||
![]() | ![]() | ![]() | ||
| Representative model: E-CVGTE | Representative model: E-CVGTB | Representative model: E-CVSMA |
Material
Surface treatment







