(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Spring type: Compression Spring, Light Load
・ I.D. Referenced Type is inner diameter prioritized, and the O.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB
・ Model type: E-GVUF, E-GVUR
・ Inner diameter D (Ø) [mm]: 5, 6, 8, 10, 12, 16
・ Free length range [mm]: 15, 20, 25, 30, 35, 40
・ End face type: No grinding, With grinding
・ RoHS compliant certified
I.D. D | ø8 or Less | Free Length L | ±1 mm | ||
ø10 or More | Spring Constant | ±10% |
Part Number | O.D. D1 (reference value) | Wire Dia. d | F max. | N (kgf) max. | Pitch (reference value) | Solid Length (reference value) | Total Coils (reference value) | ||
Type D-L | |||||||||
E-GVUR 5 - | 15* | 5.9 | 0.45 | 9 | 2.65 | {0.27} | 1.7 | 5 | 10 |
20* | 12 | 3.53 | {0.36} | 2.2 | |||||
25* | 6 | 0.5 | 15 | 4.41 | {0.45} | 1.9 | 7.5 | 14 | |
30* | 18 | 5.29 | {0.54} | 2.3 | |||||
E-GVUR 6 - | 15* | 7 | 0.5 | 9 | 2.65 | {0.27} | 1.9 | 5 | 9 |
20* | 7.1 | 0.55 | 12 | 3.53 | {0.36} | 2 | 6.6 | 11 | |
25* | 15 | 4.41 | {0.45} | 2.5 | |||||
30* | 18 | 5.29 | {0.54} | 3 | |||||
35* | 7.2 | 0.6 | 21 | 6.17 | {0.63} | 2.7 | 9 | 14 | |
40* | 24 | 7.06 | {0.72} | 3 | |||||
E-GVUR 8 - | 20* | 9.3 | 0.65 | 12 | 3.53 | {0.36} | 2.4 | 6.8 | 9.5 |
25* | 15 | 4.41 | {0.45} | 2.9 | |||||
30* | 9.4 | 0.7 | 18 | 5.29 | {0.54} | 2.7 | 9.1 | 12 | |
35* | 21 | 6.17 | {0.63} | 3.2 | |||||
40* | 24 | 7.06 | {0.72} | 3.6 | |||||
E-GVUR 10 - | 20* | 11.4 | 0.7 | 12 | 3.53 | {0.36} | 3.3 | 5.6 | 7 |
25* | 11.5 | 0.75 | 15 | 4.41 | {0.45} | 3.1 | 7.5 | 9 | |
30* | 11.6 | 0.8 | 18 | 5.29 | {0.54} | 2.7 | 10.4 | 12 | |
35* | 21 | 6.17 | {0.63} | 3.2 | |||||
40* | 24 | 7.06 | {0.72} | 3.6 | |||||
E-GVUR 12 - | 25* | 13.6 | 0.8 | 15 | 4.41 | {0.45} | 3.6 | 7.2 | 8 |
E-GVUR 16 - | 35* | 18 | 1 | 21 | 6.17 | {0.63} | 4.7 | 9.5 | 8.5 |
40* | 24 | 7.06 | {0.72} | 5.3 |
Part Number | O.D. D1 (reference value) | Wire Dia. d | F max. | N (kgf) max. | Pitch (reference value) | Solid Length (reference value) | Total Coils (reference value) | ||
Type D-L | |||||||||
E-GVUF 5- | 15* | 6 | 0.5 | 6.8 | 3.33 | {0.34} | 2.3 | 4.3 | 7.5 |
E-GVUF 6- | 15 | 7.2 | 0.6 | 6.8 | 3.33 | {0.34} | 1.9 | 6 | 9 |
25 | 11.3 | 5.49 | {0.56} | 3.1 | |||||
E-GVUF 8- | 20 | 9.4 | 0.7 | 9 | 4.41 | {0.45} | 3.1 | 6 | 7.5 |
E-GVUF 10- | 40 | 11.8 | 0.9 | 18 | 8.82 | {0.90} | 4.4 | 9.9 | 10 |
O.D. | O.D. Referenced | ||||||||
D | E-GUV | E-GUY | E-GUR | E-GUF | E-GUL | E-GUTT | E-GUM | E-GUH | E-GUBB |
2 | 0.05 | 0.2 | 0.3 | 0.5 | |||||
{0.005} | {0.02} | {0.03} | {0.05} | ||||||
3 | 0.05 {0.005} | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 | |||
4 | {0.15} | 2 | 2.9 | 4.9 | |||||
5 | 2 {0.2} | {0.2} | {0.3} | {0.5} | |||||
6 | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||
8 | |||||||||
10 | 0.2 | ||||||||
12 | {0.02} | ||||||||
13 | 2 | 2.9 | 9.8 | 19.6 | |||||
{0.2} | {0.3} | {1.0} | {2.0} | ||||||
14 | |||||||||
16 | 0.49 {0.05} | 2 {0.2} | 19.6 | ||||||
{2.0} | |||||||||
20 | 0.98 | 2.9 | 29.4 | ||||||
{0.1} | {0.3} | {3.0} | |||||||
Fmax. | F = | F = | F = | F = | F = | F = | F = | F = | F = |
L × 70% | L × 75% | L × 60% | L × 45% | L × 40% | L × 40% | L × 35% | L × 30% | L × 25% |
I.D. | I.D. Referenced | |||
D | E-GVUR | E-GVUF | E-GVUL | E-GVUM |
5 | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 2.94 {0.30} |
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | 2.94 {0.30} | |||
Fmax. | F= | F= | F= | F= |
L × 60% | L × 45% | L × 40% | L × 35% |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Extra Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Heavy Load | ||
![]() | ![]() | ![]() | ||
Type: E-GUF, E-GUR, E-GUV, E-GUY | Type: E-GUL, E-GUTT | Type: E-GUH, E-GUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 50 JPY | Unit Price: From 50 JPY | Unit Price: From 55 yen |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Ultra Heavy Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Heavy Load | ||
![]() | ![]() | ![]() | ||
Type: E-GUBB | Type: E-GVUF, E-GVUR | Type: E-GVUL, E-GVUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 105 yen | Unit Price: From 85 yen | Unit Price: From 95 yen |
Part Number |
---|
E-GVUR6-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10.53 | EG TENSION SPRINGS | 10 Piece(s) | Available | 3 Day(s) | 10 | 40 | 7.2 | 0.29 | 4.51~8.50 | 7.06 | 0.6 | 9 | 24 | No grinding | 16 | 6 | 14 |
Loading...
Cleaning Method | No Cleaning | Type | Round Wire |
---|
Please check the type/dimensions/specifications of the part E-GVUR6-40 in the Compression Spring - I.D. Referenced Stainless Steel, Light Load [RoHS Compliant] series.
Part Number |
---|
E-GVUF6-25 |
E-GVUF8-20 |
E-GVUR10-20 |
E-GVUR8-20 |
E-GVUR8-25 |
E-GVUR8-30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13.82 | 10 Piece(s) | Available | 3 Day(s) | 10 | 25 | 7.2 | 0.49 | 4.51~8.50 | 5.49 | 0.6 | 6 | 11.3 | With grinding | 13.7 | 6 | 9 | |
฿ 10.53 | 10 Piece(s) | Available | 3 Day(s) | 10 | 20 | 9.4 | 0.49 | 1.51~4.50 | 4.41 | 0.7 | 6 | 9 | With grinding | 11 | 8 | 7.5 | |
฿ 9.21 | 10 Piece(s) | Available | 3 Day(s) | 10 | 20 | 11.4 | 0.29 | 1.51~4.50 | 3.53 | 0.7 | 5.6 | 12 | No grinding | 8 | 10 | 7 | |
฿ 7.89 | 10 Piece(s) | Available | 3 Day(s) | 10 | 20 | 9.3 | 0.29 | 1.51~4.50 | 3.53 | 0.65 | 6.8 | 12 | No grinding | 8 | 8 | 9.5 | |
฿ 8.55 | 10 Piece(s) | Available | 3 Day(s) | 10 | 25 | 9.3 | 0.29 | 1.51~4.50 | 4.41 | 0.65 | 6.8 | 15 | No grinding | 10 | 8 | 9.5 | |
฿ 8.55 | 10 Piece(s) | Available | 3 Day(s) | 10 | 30 | 9.4 | 0.29 | 4.51~8.50 | 5.29 | 0.7 | 9.1 | 18 | No grinding | 12 | 8 | 12 |
How can we improve?
How can we improve?