Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]

Brand :
MISUMI

Caution

  • This product can be purchased in quantities of 10pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (10 pcs. or more)
  • Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
  • Stainless Steel Spring is magnetic.

Product Description

・ Spring type: Compression Spring, Heavy Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB
・ Model type: E-GUH, E-GUM
・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 13
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
・ End face type: No grinding, With grinding
・ RoHS compliant certified

Product Overview

[Product Comparison Information]
♢Economy series compression springs are manufactured overseas, resulting in significant cost reductions.
♢ Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
♢ Stainless Steel Spring is magnetic. Please be careful.
ItemMISUMI's Similar ProductsEconomy Series
Service Life1 million times700,000 Times
ManufacturedIn JapanOutside of Japan
Dimensional Drawing
Dimensional Drawing
Closed Ends (Both Ends Not Ground*) Closed Ends (Both Ends Ground) 0 -0.5 mm 0 -0.8 mm
O.D. Dø10 or Less  Free Length L±1 mm
 ø12 or More  Spring Constant±10%
[M]Material SUS304-WPB
Specification Table
Ordering Example Part Number
E-GUH13-20
■E-GUM: Fmax. (allowable deflection) = L × 35%
Part NumberdSolid Length
(Reference Value)
F
max.
N (kgf)
max.
Fa%
TypeD-L
E-GUM4-5*0.402.201.753.4{0.35}35
10*0.504.903.506.8{0.70}
15 0.557.505.2510.3{1.05}
20 0.6011.107.0013.7{1.40}
5-5*0.452.251.753.4{0.35}
10*0.503.133.506.8{0.70}
15 0.658.455.2510.3{1.05}
20 7.0013.7{1.40}
30 0.7011.9010.5024{2.45}
35 0.7516.5012.2520.6{2.10}
6-5*0.552.701.704.9{0.50}
10 0.705.603.5010.8{1.10}
15 0.757.405.2015.7{1.60}
20 7.0020.6{2.10}
25 0.8512.808.7025.5{2.60}
30 10.5031.4{3.20}
35 0.9016.7012.2036.3{3.70}
40 16.8014.0041.2{4.20}
8-10 0.856.403.5010.8{1.10}
15 0.907.905.3015.7{1.60}
20 7.0020.6{2.10}
25 8.8025.5{2.60}
30 1.0012.0010.5031.4{3.20}
35 12.3036.3{3.70}
10-10 0.905.203.5010.8{1.10}
15 1.007.305.3015.7{1.60}
20 7.0020.6{2.10}
25 1.1010.508.8025.5{2.60}
30 10.5031.4{3.20}
13-15 1.208.405.3015.7{1.60}
20 1.3011.107.0020.6{2.10}
25 8.8025.5{2.60}
40 1.4015.1014.0041.2{4.20}
20-30 1.9013.3010.5052{5.30}
[ ! ] Both ends of * marked springs are not ground.
[ ! ] Using it compressed to the solid length may cause deformation or break after a few uses.
Be sure to use the springs within the range of the allowable deflection F max.(mm).
[ ! ] O.D. Referenced Type is outer diameter prioritized.
·How to Determine the Number of Winding (Reference Value): Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
■E-GUH: Fmax. (allowable deflection) = L x 30%
Part NumberdSolid Length
(Reference Value)
F
max.
N (kgf)
max.
Fa%
TypeD-L
E-GUH4-5*0.452.701.54.4{0.45}30
10*0.503.803.08.8{0.90}
15 0.608.104.513.2{1.35}
5-5*0.553.301.54.4{0.45}
10 0.604.653.08.8{0.90}
15 4.513.2{1.35}
25 0.7511.817.522.1{2.25}
6-5*0.653.201.58.8{0.90}
10 0.703.903.017.7{1.80}
15 0.857.704.526.5{2.70}
20 0.909.706.035.3{3.60}
25 1.0015.507.544.1{4.50}
30 9.053{5.41}
8-10 0.905.303.017.7{1.80}
15 4.526.5{2.70}
20 1.1011.006.035.3{3.60}
25 7.544.1{4.50}
30 1.2015.909.053{5.40}
10-15 1.106.904.526.5{2.70}
20 1.209.306.035.3{3.60}
25 7.544.1{4.50}
30 1.3012.709.053{5.40}
35 1.4017.5010.561.8{6.30}
13-15 1.509.204.544.1{4.50}
20 6.058.8{6.00}
25 7.573.5{7.50}
30 1.8018.009.088.3{9.00}
16-45 2.2025.1013.5132.4{13.51}
20-30 2.3013.809.0132.4{13.51}
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
[kgf] = N × 0.101972
[ ! ] Both ends of * marked springs are not ground.
[ ! ] Using it compressed to the solid length may cause deformation or break after a few uses.
Be sure to use the springs within the range of the allowable deflection F max.(mm).
[ ! ] O.D. Referenced Type is outer diameter prioritized.
·How to Determine the Number of Winding (Reference Value): Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
■Spring Constant (N/mm) [kgf/mm]
O.D.
D
O.D. Referenced
E-GUVE-GUYE-GURE-GUFE-GULE-GUTTE-GUME-GUHE-GUBB
2 0.05
{0.005}
0.20
{0.02}
0.30
{0.03}
0.50
{0.05}
    
30.05
{0.005}
0.098
{0.010}
0.29
{0.03}
0.49
{0.05}
0.98
{0.1}
1.5
{0.15}
   
42.0
{0.2}
2.9
{0.3}
4.9
{0.5}
52.0
{0.2}
62.9
{0.3}
5.9
{0.6}
9.8
{1.0}
8
10 0.200
{0.020}
12     
13    2.0
{0.2}
2.9
{0.3}
9.8
{1.0}
19.6
{2.0}
16   0.49
{0.05}
 
20   0.98
{0.10}
2.90
{0.3}
 4.9
{0.5}
14.7
{1.5}
29.4
{3.0}
Fmax.F =
L × 70%
F =
L × Fa%
F =
L × Fa%
F =
L × 45%
F =
L × 40%
F =
L × Fa%
F =
L × 35%
F =
L × 30%
F =
L × 25%
I.D.
D
I.D. Referenced
E-GVURE-GVUFE-GVULE-GVUM
50.29
{0.03}
0.49
{0.05}
0.98
{0.10}
2.94
{0.30}
6
8
10
12 
16  
Fmax.F=
L × 60%
F=
L × 45%
F=
L × 40%
F=
L × 35%
Related Products

Note

Cautions on Use
Operating Temperature
Stainless Steel:: -10 to 100°C
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
Stainless Steel Spring is magnetic.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant] | MISUMI | MISUMI Thailand