(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Spring type: Compression Spring, Ultra Heavy Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB
・ Model type: E-GUBB
・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 12, 13, 16, 20
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 40
・ End face type: No grinding, With grinding
・ RoHS compliant certified
O.D. D | ø10 or Less | Free Length L | ±1.5 mm | ||
ø12 or More | Spring Constant | ±10% |
Part Number | Wire Dia. d | I.D. D-2d (reference value) | Solid Length (reference value) | F max. | N (kgf) max. | Fa% | Total Coils (reference value) | Number of active coils (reference value) | ||
TYPE D-L | ||||||||||
E-GUBB 4- | 10 | 0.65 | 2.7 | 7 | 2.5 | 12.3 | {1.3 } | 25 | 9.7 | 7.7 |
15 | 0.7 | 2.6 | 10.3 | 3.75 | 18.4 | {1.9 } | 13.7 | 11.7 | ||
E-GUBB 5- | 5 | 0.6 | 3.8 | 2.9 | 1.25 | 6.1 | {0.63} | 3.8 | 1.8 | |
10 | 0.75 | 3.5 | 6.9 | 2.5 | 12.3 | {1.3 } | 8.2 | 6.2 | ||
15 | 0.8 | 3.4 | 9.8 | 3.75 | 18.4 | {1.9 } | 11.2 | 9.2 | ||
E-GUBB 6- | 10 | 0.9 | 4.2 | 6.8 | 2.5 | 24.5 | {2.5 } | 6.5 | 4.5 | |
15 | 1 | 4 | 10.5 | 3.75 | 36.8 | {3.8 } | 9.5 | 7.5 | ||
20 | 1.1 | 3.8 | 14.6 | 5 | 49 | {5.0 } | 12.2 | 10.2 | ||
E-GUBB 8- | 10 | 1.1 | 5.8 | 6.9 | 2.5 | 24.5 | {2.5 } | 5.2 | 3.2 | |
15 | 1.2 | 5.6 | 9.9 | 3.75 | 36.8 | {3.8 } | 7.2 | 5.2 | ||
20 | 1.3 | 5.4 | 14 | 5 | 49 | {5.0 } | 9.7 | 7.7 | ||
25 | 1.3 | 5.4 | 14.5 | 6.25 | 61.3 | {6.3 } | 10.1 | 8.1 | ||
E-GUBB 10- | 15 | 1.4 | 7.2 | 10.2 | 3.75 | 36.8 | {3.8 } | 6.2 | 4.2 | |
20 | 1.5 | 7 | 13.9 | 5 | 49 | {5.0 } | 8.2 | 6.2 | ||
25 | 1.5 | 7 | 16.1 | 6.25 | 61.3 | {6.3 } | 9.7 | 7.7 | ||
E-GUBB 12- | 15 | 1.5 | 9 | 9.4 | 3.75 | 36.8 | {3.8 } | 5.2 | 3.2 | |
20 | 1.6 | 8.8 | 12.4 | 5 | 49 | {5.0 } | 6.7 | 4.7 | ||
30 | 1.8 | 8.4 | 20.3 | 7.5 | 73.5 | {7.5 } | 10.2 | 8.2 | ||
E-GUBB 13- | 15 | 1.8 | 9.4 | 9.5 | 3.75 | 73.5 | {7.5 } | 4.2 | 2.2 | |
40 | 2.3 | 8.4 | 28.2 | 10 | 196 | {20.0} | 11.2 | 9.2 | ||
E-GUBB 16- | 30 | 2.4 | 11.2 | 21 | 7.5 | 147 | {15.0} | 7.7 | 5.7 | |
E-GUBB 20- | 25 | 2.9 | 14.2 | 16.7 | 6.25 | 184 | {18.8} | 4.7 | 2.7 |
O.D. | O.D. Referenced | ||||||||
D | E-GUV | E-GUY | E-GUR | E-GUF | E-GUL | E-GUTT | E-GUM | E-GUH | E-GUBB |
2 | 0.05 | 0.2 | 0.3 | 0.5 | |||||
{0.005} | {0.02} | {0.03} | {0.05} | ||||||
3 | 0.05 {0.005} | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 | |||
4 | {0.15} | 2 | 2.9 | 4.9 | |||||
5 | 2 {0.2} | {0.2} | {0.3} | {0.5} | |||||
6 | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||
8 | |||||||||
10 | 0.2 | ||||||||
12 | {0.02} | ||||||||
13 | 2 | 2.9 | 9.8 | 19.6 | |||||
{0.2} | {0.3} | {1.0} | {2.0} | ||||||
14 | |||||||||
16 | 0.49 {0.05} | 2 {0.2} | 19.6 | ||||||
{2.0} | |||||||||
20 | 0.98 | 2.9 | 29.4 | ||||||
{0.1} | {0.3} | {3.0} | |||||||
Fmax. | F = | F = | F = | F = | F = | F = | F = | F = | F = |
L × 70% | L × 75% | L × 60% | L × 45% | L × 40% | L × 40% | L × 35% | L × 30% | L × 25% |
I.D. | I.D. Referenced | |||
D | E-GVUR | E-GVUF | E-GVUL | E-GVUM |
5 | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 2.94 {0.30} |
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | 2.94 {0.30} | |||
Fmax. | F= | F= | F= | F= |
L × 60% | L × 45% | L × 40% | L × 35% |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Extra Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Heavy Load | ||
![]() | ![]() | ![]() | ||
Type: E-GUF, E-GUR, E-GUV, E-GUY | Type: E-GUL, E-GUTT | Type: E-GUH, E-GUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 50 JPY | Unit Price: From 50 JPY | Unit Price: From 55 yen |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Ultra Heavy Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Heavy Load | ||
![]() | ![]() | ![]() | ||
Type: E-GUBB | Type: E-GVUF, E-GVUR | Type: E-GVUL, E-GVUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 105 yen | Unit Price: From 85 yen | Unit Price: From 95 yen |
Part Number |
---|
E-GUBB4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11.84 | EG TENSION SPRINGS | 10 Piece(s) | Available | 3 Day(s) | 10 | 10 | 4 | 4.9 | 8.51~16.00 | 12.3 | 0.65 | 7 | 2.5 | 7.5 | 2.7 | 9.7 |
Loading...
Cleaning Method | No Cleaning | Type | Round Wire | End Face State | With grinding |
---|
Please check the type/dimensions/specifications of the part E-GUBB4-10 in the Compression Spring - O.D. Referenced Stainless Steel, Ultra Heavy Load [RoHS Compliant] series.
Part Number |
---|
E-GUBB12-15 |
E-GUBB12-20 |
E-GUBB12-30 |
E-GUBB4-15 |
E-GUBB5-10 |
E-GUBB5-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.13 | 10 Piece(s) | Available | 3 Day(s) | 10 | 15 | 12 | 9.8 | 30.01~50.00 | 36.8 | 1.5 | 9.4 | 3.75 | 11.25 | 9 | 5.2 | |
฿ 19.08 | 10 Piece(s) | Available | 3 Day(s) | 10 | 20 | 12 | 9.8 | 30.01~50.00 | 49 | 1.6 | 12.4 | 5 | 15 | 8.8 | 6.7 | |
฿ 23.68 | 10 Piece(s) | Available | 3 Day(s) | 10 | 30 | 12 | 9.8 | 73.01~107.00 | 73.5 | 1.8 | 20.3 | 7.5 | 22.5 | 8.4 | 10.2 | |
฿ 13.82 | 10 Piece(s) | Available | 3 Day(s) | 10 | 15 | 4 | 4.9 | 16.01~30.00 | 18.4 | 0.7 | 10.3 | 3.75 | 11.25 | 2.6 | 13.7 | |
฿ 10.53 | 10 Piece(s) | Available | 3 Day(s) | 10 | 10 | 5 | 4.9 | 8.51~16.00 | 12.3 | 0.75 | 6.9 | 2.5 | 7.5 | 3.5 | 8.2 | |
฿ 13.16 | 10 Piece(s) | Available | 3 Day(s) | 10 | 15 | 5 | 4.9 | 16.01~30.00 | 18.4 | 0.8 | 9.8 | 3.75 | 11.25 | 3.4 | 11.2 |
How can we improve?
How can we improve?