Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant]

Caution
- This product can be purchased in quantities of 10pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (10 pcs. or more)
- Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
- Stainless Steel Spring is magnetic.
Product Description
・ Spring type: Compression Spring, Light Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB
・ Model type: E-GUL, E-GUTT
・ Outer diameter D (Ø) [mm]: 2, 3, 4, 5, 6, 8, 10, 12, 13, 16, 20
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
・ End face type: No grinding, With grinding
・ RoHS compliant certified
Product Overview
♢Economy series compression springs are manufactured overseas, resulting in significant cost reductions.
♢ Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
♢ Stainless Steel Spring is magnetic. Please be careful.
| Item | MISUMI's Similar Products | Economy Series |
| Service Life | 1 million times | 700,000 Times |
| Manufactured | Outside of Japan | Outside of Japan |

Closed Ends (Both Ends Not Ground*) Closed Ends (Both Ends Ground) 0 -0.5 mm 0 -0.8 mm
| O.D. D | ø10 or Less | Free Length L | ±1 mm | ||
| ø12 or More | Spring Constant | ±10% |
| Ordering Example | Part Number |
| E-GUTT5-15 |
| Part Number | d | Solid Length (Reference Value) | F max. | N (kgf) max. | Fa% | ||
| Type | D-L | ||||||
| E-GUL | 2-5* | 0.20 | 1.65 | 2 | 0.98{0.1} | 40 | |
| 10* | 0.26 | 5.07 | 4 | 1.96{0.2} | |||
| 15* | 6 | 2.94{0.3} | |||||
| 3-5* | 0.30 | 2.00 | 2 | 2{0.2} | |||
| 10* | 0.35 | 3.70 | 4 | 3.9{0.4} | |||
| 15* | 0.40 | 6.60 | 6 | 5.9{0.6} | |||
| 20* | 8 | 7.8{0.8} | |||||
| 25* | 0.45 | 11.70 | 10 | 9.8{1.0} | |||
| 30* | 12 | 11.8{1.2} | |||||
| 4-5* | 0.35 | 2.10 | 2 | 2{0.2} | |||
| 10* | 0.45 | 5.30 | 4 | 3.9{0.4} | |||
| 15* | 6 | 5.9{0.6} | |||||
| 20* | 0.50 | 8.00 | 8 | 7.8{0.8} | |||
| 25* | 10 | 9.8{1.0} | |||||
| 30* | 0.55 | 12.70 | 12 | 11.8{1.2} | |||
| 40 | 0.60 | 19.80 | 16 | 15.7{1.6} | |||
| 5-5* | 0.40 | 2.20 | 2 | 2{0.2} | |||
| 10* | 0.50 | 4.75 | 4 | 3.9{0.4} | |||
| 15* | 6 | 5.9{0.6} | |||||
| 20* | 0.55 | 6.88 | 8 | 7.8{0.8} | |||
| 25* | 10 | 9.8{1.0} | |||||
| 30 | 0.65 | 14.95 | 12 | 11.8{1.2} | |||
| 40 | 16 | 15.7{1.6} | |||||
| 6-5* | 0.45 | 2.30 | 2 | 2{0.2} | |||
| 10* | 0.55 | 4.40 | 4 | 3.9{0.4} | |||
| 15* | 6 | 5.9{0.6} | |||||
| 20 | 0.65 | 8.50 | 8 | 7.8{0.8} | |||
| 25 | 10 | 9.8{1.0} | |||||
| 30 | 0.70 | 12.60 | 12 | 11.8{1.2} | |||
| 35 | 14 | 13.7{1.4} | |||||
| 8-10 | 0.65 | 4.60 | 4 | 3.9{0.4} | |||
| 15 | 0.75 | 8.30 | 6 | 5.9{0.6} | |||
| 20 | 8 | 7.8{0.8} | |||||
| 25 | 10 | 9.8{1.0} | |||||
| 30 | 0.80 | 10.40 | 12 | 11.8{1.2} | |||
| 35 | 14 | 13.7{1.4} | |||||
| 40 | 16 | 15.7{1.6} | |||||
| 10-10 | 0.75 | 4.70 | 4 | 3.9{0.4} | |||
| 15 | 0.80 | 6.20 | 6 | 5.9{0.6} | |||
| 20 | 8 | 7.8{0.8} | |||||
| 25 | 0.90 | 9.50 | 10 | 9.8{1.0} | |||
| 30 | 12 | 11.8{1.2} | |||||
| 35 | 14 | 13.7{1.4} | |||||
| 50 | 1.00 | 15.50 | 20 | 19.6{2.0} | |||
| 12-15 | 0.90 | 6.75 | 6 | 5.9{0.6} | |||
| 20 | 1.00 | 10.00 | 8 | 7.8{0.8} | |||
| 25 | 10 | 9.8{1.0} | |||||
| 13-20 | 1.00 | 8.25 | 8 | 7.8{0.8} | |||
| 30 | 1.10 | 12.10 | 12 | 11.8{1.2} | |||
| 40 | 16 | 15.7{1.6} | |||||
| 16-15 | 1.10 | 7.70 | 6 | 5.9{0.6} | |||
| 25 | 1.20 | 10.80 | 10 | 9.8{1.0} | |||
| 20-30 | 1.70 | 12.80 | 12 | 35.3{3.6} | |||
[ ! ] Using it compressed to the solid length may cause deformation or break after a few uses.
Be sure to use the springs within the range of the allowable deflection F max.(mm).
[ ! ] O.D. Referenced Type is outer diameter prioritized.
·How to Determine the Number of Winding (Reference Value): Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
| Part Number | d | Solid Length (Reference Value) | F max. | N (kgf) max. | Fa% | ||
| Type | D-L | ||||||
| E-GUTT | 3-5* | 0.35 | 2.80 | 2 | 2.9{0.3} | 40 | |
| 10* | 0.40 | 4.80 | 4 | 5.9{0.6} | |||
| 15* | 0.45 | 8.30 | 6 | 8.8{0.9} | |||
| 20* | 6 | 8.8{0.9} | 30 | ||||
| 4-5* | 0.40 | 2.60 | 2 | 2.9{0.3} | 40 | ||
| 10* | 0.45 | 3.90 | 4 | 5.9{0.6} | |||
| 15* | 0.50 | 6.00 | 6 | 8.8{0.9} | |||
| 20* | 0.55 | 9.40 | 8 | 11.8{1.2} | |||
| 30 | 0.60 | 14.40 | 10 | 14.7{1.5} | 33 | ||
| 5-5* | 0.45 | 2.60 | 2 | 2.9{0.3} | 40 | ||
| 10* | 0.50 | 3.60 | 4 | 5.9{0.6} | |||
| 15 | 0.60 | 7.50 | 6 | 8.8{0.9} | |||
| 20 | 8 | 11.8{1.2} | |||||
| 25 | 0.65 | 10.70 | 10 | 14.7{1.5} | |||
| 30 | 0.70 | 15.40 | 12 | 17.7{1.8} | |||
| 6-5* | 0.50 | 2.40 | 2 | 3.9{0.4} | |||
| 10 | 0.60 | 4.20 | 4 | 7.8{0.8} | |||
| 15 | 0.70 | 7.40 | 6 | 11.8{1.2} | |||
| 20 | 8 | 15.7{1.6} | |||||
| 25 | 0.80 | 13.60 | 10 | 19.6{2.0} | |||
| 30 | 12 | 23.5{2.4} | |||||
| 35 | 0.85 | 17.50 | 14 | 27.5{2.8} | |||
| 45 | 0.90 | 23.40 | 18 | 35.3{3.6} | |||
| 8-10 | 0.75 | 5.30 | 4 | 7.8{0.8} | |||
| 15 | 6 | 11.8{1.2} | |||||
| 20 | 0.90 | 10.40 | 8 | 15.7{1.6} | |||
| 25 | 10 | 19.6{2.0} | |||||
| 30 | 1.00 | 17.00 | 12 | 23.5{2.4} | |||
| 35 | 14 | 27.5{2.8} | |||||
| 40 | 16 | 31.4{3.2} | |||||
| 10-10 | 0.85 | 5.10 | 4 | 7.8{0.8} | |||
| 15 | 6 | 11.8{1.2} | |||||
| 20 | 1.00 | 9.50 | 8 | 15.7{1.6} | |||
| 25 | 10 | 19.6{2.0} | |||||
| 30 | 1.10 | 14.30 | 12 | 23.5{2.4} | |||
| 35 | 14 | 27.5{2.8} | |||||
| 13-15 | 1.00 | 5.75 | 6 | 11.8{1.2} | |||
| 20 | 1.20 | 10.50 | 8 | 15.7{1.6} | |||
| 25 | 10 | 19.6{2.0} | |||||
| 30 | 1.30 | 15.00 | 12 | 23.5{2.4} | |||
| 35 | 14 | 27.5{2.8} | |||||
| 40 | 1.40 | 20.30 | 16 | 31.4{3.2} | |||
| 16-15 | 1.20 | 7.20 | 6 | 11.8{1.2} | |||
| 20 | 1.30 | 9.10 | 8 | 15.7{1.6} | |||
| 25 | 10 | 19.6{2.0} | |||||
| 30 | 1.40 | 12.30 | 12 | 23.5{2.4} | |||
| 35 | 1.50 | 16.50 | 14 | 27.5{2.8} | |||
[kgf] = N × 0.101972
[ ! ] Both ends of * marked springs are not ground.
[ ! ] Using it compressed to the solid length may cause deformation or break after a few uses.
Be sure to use the springs within the range of the allowable deflection F max.(mm).
[ ! ] O.D. Referenced Type is outer diameter prioritized.
·How to Determine the Number of Winding (Reference Value): Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
| O.D. D | O.D. Referenced | ||||||||
| E-GUV | E-GUY | E-GUR | E-GUF | E-GUL | E-GUTT | E-GUM | E-GUH | E-GUBB | |
| 2 | 0.05 {0.005} | 0.20 {0.02} | 0.30 {0.03} | 0.50 {0.05} | |||||
| 3 | 0.05 {0.005} | 0.098 {0.010} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 {0.15} | |||
| 4 | 2.0 {0.2} | 2.9 {0.3} | 4.9 {0.5} | ||||||
| 5 | 2.0 {0.2} | ||||||||
| 6 | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||
| 8 | |||||||||
| 10 | 0.200 {0.020} | ||||||||
| 12 | |||||||||
| 13 | 2.0 {0.2} | 2.9 {0.3} | 9.8 {1.0} | 19.6 {2.0} | |||||
| 16 | 0.49 {0.05} | ||||||||
| 20 | 0.98 {0.10} | 2.90 {0.3} | 4.9 {0.5} | 14.7 {1.5} | 29.4 {3.0} | ||||
| Fmax. | F = L × 70% | F = L × Fa% | F = L × Fa% | F = L × 45% | F = L × 40% | F = L × Fa% | F = L × 35% | F = L × 30% | F = L × 25% |
| I.D. D | I.D. Referenced | |||
| E-GVUR | E-GVUF | E-GVUL | E-GVUM | |
| 5 | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 2.94 {0.30} |
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||
| Fmax. | F= L × 60% | F= L × 45% | F= L × 40% | F= L × 35% |
| [Economy Series]Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load | [Economy Series]Compression Spring - O.D. Referenced Stainless Steel, Light Load | [Economy Series]Compression Spring - O.D. Referenced Stainless Steel, Heavy Load | ||
![]() | ![]() | ![]() | ||
| Type: E-GUF, E-GUR, E-GUV, E-GUY | Type: E-GUL, E-GUTT | Type: E-GUH, E-GUM |
Note
Cautions on UseOperating Temperature
Stainless Steel:: -10 to 100°C
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
Stainless Steel Spring is magnetic.





