(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight Type Locating Pins with the diameter configurable in 0.01 mm increments. *The minimum order quantity is 30 pcs. Please check with the part number tab or WOS
Type of Locating Pins | Tip shape | [M]Material | [S]Surface treatment |
E-GSLPX | taper | SUS304 | − |
E-GSLPQ | spherical surface | ||
E-GSLPF | flat |
Model number | D designation in 0.01mm increments | L specified in 0.1mm increments | m | ¥ standard unit price | |||
Type | D tolerance | E−GSLPX | E−GSLPQ | E−GSLPF | |||
E−GSLPX (Tapered) E−GSLPQ (Spherical) E−GSLPF (Flat) | P (p6) G (g6) | 0.50~0.99 | 3.0~10.0 | 0.2 | 680 | 782 | 680 |
1.00~2.00 | 3.0~20.0 | 0.5 | 400 | 440 | 380 | ||
2.01~3.00 | 3.0~30.0 | 1 | 320 | 352 | 304 | ||
3.01~4.00 | 4.0~40.0 | 372 | 410 | 354 | |||
4.01~5.00 | 5.0~40.0 | 400 | 440 | 392 | |||
5.01~6.00 | 6.0~40.0 | 1.5 | 416 | 458 | 400 |
Model number | − | D | − | L |
E-GSLPXP E-GSLPFG | − − | D5.00 D0.50 | − − | L10.0 L3.0 |
D | p6 | g6 |
0.50~3.00 | +0.012 +0.006 | -0.002 -0.008 |
3.01~6.00 | +0.020 +0.012 | -0.004 -0.012 |
Our similar product SLPSTA | Economy series E-GSLPX | |
Material | SUS304 | SUS304 |
surface treatment | none | none |
Shaft diameter range | 1.00~10.00 | 0.50~6.00 |
Shaft diameter tolerance | m6, p6, g6, h7 | p6, g6 |
Taper length | Specify in 0.1mm increments | fixed |
taper angle | Selection (15°, 30°, 45°, 60°) | Fixed (15°) |
RoHS10 | correspondence | correspondence |
quantity | per piece |
price reduction rate | |
1 | Not available for purchase |
30 | - |
100 | 20% |
500 | 38% |
1,000 | 70% |
4,000 | 72% |
6,000 | 73% |
10,000 | 78% |
quantity | Our similar products | Economy series | Compared to our similar products |
SLPSTAG3-L15-E1-A15 | E-GSLPXG-D3.00-L15.0 | price reduction rate | |
1 | 1,000 yen | Not available for purchase | - |
30 | 949 yen | 320 yen | 66% |
100 | 700 yen | 260 yen | 63% |
500 | 450 yen | 200 yen | 56% |
1,000 | 450 yen | 100 yen | 78% |
4,000 | 450 yen | 92 yen | 80% |
6,000 | 450 yen | 88 yen | 80% |
10,000 | 450 yen | 72 yen | 84% |
Part Number | D | L | ||||
- | - | |||||
Type | D Tol. | |||||
E-GSLPX | P | - | D5.00 | - | L10.0 | |
E-GSLPF | G | - | D0.50 | - | L3.0 |
[M] Material | [S] Surface Treatment | Tip Shape | Type |
SUS304 | - | Tapered | E-GSLPX |
Sphere | E-GSLPQ | ||
Flat | E-GSLPF |
Part Number | D | L | m | |
Type | D Tol. | 0.01 mm Increments | 0.1 mm Increments | |
E-GSLPX(Tapered) E-GSLPQ(Sphere) E-GSLPF(Flat) | P(p6) G(g6) | 0.50 to 0.99 | 3.0 to 10.0 | 0.2 |
1.00 to 2.00 | 3.0 to 20.0 | 0.5 | ||
2.01 to 3.00 | 3.0 to 30.0 | 1.0 | ||
3.01 to 4.00 | 4.0 to 40.0 | |||
4.01 to 5.00 | 5.0 to 40.0 | |||
5.01 to 6.00 | 6.0 to 40.0 | 1.5 |
D | p6 | g6 |
0.50 to 3.00 | +0.012 +0.006 | -0.002 -0.008 |
3.01 to 6.00 | +0.020 +0.012 | -0.004 -0.012 |
Part Number |
---|
E-GSLPFG-D[0.5-6/0.01]-L[3-40/0.1] |
E-GSLPFP-D[0.5-6/0.01]-L[3-40/0.1] |
E-GSLPQG-D[0.5-6/0.01]-L[3-40/0.1] |
E-GSLPQP-D[0.5-6/0.01]-L[3-40/0.1] |
E-GSLPXG-D[0.5-6/0.01]-L[3-40/0.1] |
E-GSLPXP-D[0.5-6/0.01]-L[3-40/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Type | Locating Side O.D. Tolerance | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | EG_LOCATING PINS | 30 Piece(s) | 5 Day(s) | 10 | Flat | g6 | 0.5 ~ 6 | g6 | 3 ~ 40 | ||
- | EG_LOCATING PINS | 30 Piece(s) | 5 Day(s) | 10 | Flat | p6 | 0.5 ~ 6 | p6 | 3 ~ 40 | ||
- | EG_LOCATING PINS | 30 Piece(s) | 5 Day(s) | 10 | Spherical | g6 | 0.5 ~ 6 | g6 | 3 ~ 40 | ||
- | EG_LOCATING PINS | 30 Piece(s) | 5 Day(s) | 10 | Spherical | p6 | 0.5 ~ 6 | p6 | 3 ~ 40 | ||
- | EG_LOCATING PINS | 30 Piece(s) | 5 Day(s) | 10 | Tapered | g6 | 0.5 ~ 6 | g6 | 3 ~ 40 | ||
- | EG_LOCATING PINS | 30 Piece(s) | 5 Day(s) | 10 | Tapered | p6 | 0.5 ~ 6 | p6 | 3 ~ 40 |
Loading...
Basic Shape | Straight / Air Vent | Insertion Guide Tip Shape | Round | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Surface Treatment | Not Provided | Heat Treatment | Not Provided |
Material | SUS304 |
How can we improve?
How can we improve?