1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Timing Pulleys Aluminum Clear Anodized T5

Timing Pulleys Aluminum Clear Anodized T5
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
Usually, timing pulleys and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Dimensional Drawing
Dimension and Specification for MISUMI Timing Pulleys T5
Specifications Overview
Part Number Material Surface Treatment
Belt Width 10mmBelt Width 15mmBelt Width 20mmBelt Width 25mmPulleyFlange
A: 11 W: 16 L: 28A: 17 W: 22 L: 34A: 22 W: 27 L: 39A: 27 W: 32 L: 44
E-TTPA□□T5100E-TTPA□□T5150E-TTPA□□T5200E-TTPA□□T5250Aluminum AlloyAluminum AlloyClear Anodized
The flange is riveted, and set screws are included for shaft bore specs. P or N.
Specification Table
Part NumberPulley
Shape
Shaft Bore
Specs.
Shaft Bore Specs. (1mm increments)P.D.O.D.DFE
H
Round Hole
P
Round Hole + Threaded Hole
N
Keyway Hole + Tap
TypeNumber of TeethType & Nominal Width
 
dH7
Shape AShape BShape AShape BShape AShape B
(Aluminum Alloy)
E-TTPA
12T5100
*A :11
*W :16
*L :28

T5150
*A :17
*W :22
*L :34

T5200
*A :22
*W :27
*L :39

T5250
*A :27
*W :32
*L :44
AH

P

N
5~8-5~8-8-19.1018.25-2412
14A

B
5~125~105~105~88・10・NK1022.2821.45142616
155~145~115~105~88・10・NK1023.8723.05152818
166~166~136~126~108~12825.4624.60173220
186~186~156~126~118~128・10・NK1028.6527.80193322
206~206~156~166~128~168・10・NK1031.8331.00193624
227~237~207~187~158~188~1235.0134.25244027
247~267~237~207~178~208~1338.2037.40274530
257~267~237~207~188~208~1539.7939.00
268~318~278~238~218~228~1741.3840.60314835
288~318~288~248~228~248~1844.5643.7532
3010~3210~2910~2610~2310~2610~1847.7546.95335236
3210~3610~3310~2810~2710~2810~2250.9350.10375540
3410~4110~3610~3010~3010~3010~2554.1153.25406145
3610~4110~3610~3010~3010~3010~2557.3056.45406145
4010~4610~4310~3810~3710~3810~3063.6662.85476750
4412~5412~4612~4212~4012~4012~3270.0369.2507458
4812~5912~5512~4712~4512~4012~4076.3975.55608363
5012~6312~5912~5012~4712~4512~4579.5878.75638767
6012~7612~7112~5012~5012~5012~5095.4994.65759980
Shaft Bore Dia. 9 is not available for Shaft Bore Specs. N.
Shaft Bore Dia. 4.5 and 6.35, if falling within the selection range, can be selected for Shaft Bore Specs. H and P.
Specify NK10 when New JIS Keyway Hole + Threaded Hole with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested. >>Keyway Detailed Dimensional Drawing
NK10, if falling within the selection range, can also be selected for Shaft Bore Specs. N.
Product Features
Feature 1: T5 specification timing pulleys, suitable for general torque transmission design and high speed conveyance design.
Feature 2: T5 specification timing pulleys provide great transmission accuracy and efficiency, making them suitable for high-precision transmission and conveyance designs.
Feature 3: T5 specification timing pulleys have a wide range of load and speed ratios, applicable to most mechanisms and equipment.
Feature 4: MISUMI timing pulleys satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
Feature 5: MISUMI timing pulleys are available in various materials and suitable for a wide range of design environments.
Feature 6: MISUMI timing pulleys are made with meticulous attention to detail, allowing customers to make purchases with more confidence.
Features of MISUMI Timing Belts XL timing pulley
①Well processed teeth→High processing accuracy
②Threaded hole deburred→Longer service life of timing belt
③Evenly press-fitted retainer→Firm retainer, not easy to fall off
④Beautiful tooth shape→Precisely engaged belt, with high concentricity
Usage Method
Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Belt Driving Example  timing pulley①Driving (The driven wheel is driven by the driving wheel for transmission)
MISUMI Timing Pulley Linear Driving Example  timing pulley②Linear driving (Reciprocating motion is carried out through the free-end toothed timing belt.)
Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Pulley Conveyance Example  timing pulley③Conveyance (Plates are conveyed by two toothed timing belts)
MISUMI Timing Pulley Traction Transmission Example  timing pulley④Traction transmission (Workpieces are clamped and transmitted by the belt)
Precautions
①For Shaft Bore Specs. P (round hole+threaded hole) or N, the attached set screws are shipped in the same package (may drop in the packaging bag).
②There is no threaded hole for Shaft Bore Specs. H (round hole).
③There may be no surface treatment in the shaft bore.
④For keyway dimensions, refer to Keyway Detailed Dimension Table
For the N keyway hole, the position relation between keyway and tooth is not fixed.
Example of Use
Example drawing of a ball spline lifting & rotating mechanism designed using MISUMI timing pulley  timing pulley
Equipment Name:
      Ball Spline Lifting & Rotating Mechanism
Purpose:
      Rotates the workpiece received from the previous process 90 degrees to lower it and transfers the workpiece to the next process.
Purpose of Timing Pulley:
      The transmission of the timing pulley changes the direction of the collet. (Applicable to timing pulleys with specifications MXL, XL, L and H)

For details, please clickBall Spline Lifting & Rotating Mechanism.
Application Industries
Semiconductor Automotive Smart Phones
MISUMI Timing Pulleys XL are applicable to the semiconductor industry  timing pulley MISUMI Timing Pulleys XL are applicable to the automotive industry  timing pulley MISUMI Timing Pulleys XL are applicable to the smart phone industry  timing pulley
Medical Electronic & Electrical Robotics
MISUMI Timing Pulleys XL are applicable to the medical industry  timing pulley MISUMI Timing Pulleys XL are applicable to the electronics and electrical appliances industry  timing pulley MISUMI Timing Pulleys XL are applicable to the robotics industry  timing pulley
Related Products
Idler Toothed Timing Belts XL Toothed Timing Belts
High Torque Timing Belts S2M, S3M, S5M and S8M Drawing Long Toothed Timing Belt, Polyurethane, Configurable Number of Teeth, Joint Processed Product Drawing Free-End Toothed Timing Belt Drawing
Representative model: AATF28XL031 Representative model: TBN128XL031 Representative model: C-TBN178XL031
Advantages: short delivery time, high quality Advantages: large inventory and shipment in 1 day Advantages: low price
Related Documents

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-TTPA12T5100-A-H[5,​6,​6.35,​7,​8]
E-TTPA12T5100-A-N8
E-TTPA12T5100-A-P[5,​6,​6.35,​7,​8]
E-TTPA12T5150-A-H[5,​6,​6.35,​7,​8]
E-TTPA12T5150-A-N8
E-TTPA12T5150-A-P[5,​6,​6.35,​7,​8]
E-TTPA12T5200-A-H[5,​6,​6.35,​7,​8]
E-TTPA12T5200-A-N8
E-TTPA12T5200-A-P[5,​6,​6.35,​7,​8]
E-TTPA12T5250-A-H[5,​6,​6.35,​7,​8]
E-TTPA12T5250-A-N8
E-TTPA12T5250-A-P[5,​6,​6.35,​7,​8]
E-TTPA14T5100-A-H6.35
E-TTPA14T5100-A-H[5-12/1]
E-TTPA14T5100-A-N[8,​10]
E-TTPA14T5100-A-NK10
E-TTPA14T5100-A-P6.35
E-TTPA14T5100-A-P[5-10/1]
E-TTPA14T5100-B-H6.35
E-TTPA14T5100-B-H[5-10/1]
E-TTPA14T5100-B-P[5,​6,​6.35,​7,​8]
E-TTPA14T5150-A-H6.35
E-TTPA14T5150-A-H[5-12/1]
E-TTPA14T5150-A-N[8,​10]
E-TTPA14T5150-A-NK10
E-TTPA14T5150-A-P6.35
E-TTPA14T5150-A-P[5-10/1]
E-TTPA14T5150-B-H6.35
E-TTPA14T5150-B-H[5-10/1]
E-TTPA14T5150-B-P[5,​6,​6.35,​7,​8]
E-TTPA14T5200-A-H6.35
E-TTPA14T5200-A-H[5-12/1]
E-TTPA14T5200-A-N[8,​10]
E-TTPA14T5200-A-NK10
E-TTPA14T5200-A-P6.35
E-TTPA14T5200-A-P[5-10/1]
E-TTPA14T5200-B-H6.35
E-TTPA14T5200-B-H[5-10/1]
E-TTPA14T5200-B-P[5,​6,​6.35,​7,​8]
E-TTPA14T5250-A-H6.35
E-TTPA14T5250-A-H[5-12/1]
E-TTPA14T5250-A-N[8,​10]
E-TTPA14T5250-A-NK10
E-TTPA14T5250-A-P6.35
E-TTPA14T5250-A-P[5-10/1]
E-TTPA14T5250-B-H6.35
E-TTPA14T5250-B-H[5-10/1]
E-TTPA14T5250-B-P[5,​6,​6.35,​7,​8]
E-TTPA15T5100-A-H6.35
E-TTPA15T5100-A-H[5-14/1]
E-TTPA15T5100-A-N[8,​10]
E-TTPA15T5100-A-NK10
E-TTPA15T5100-A-P6.35
E-TTPA15T5100-A-P[5-10/1]
E-TTPA15T5100-B-H6.35
E-TTPA15T5100-B-H[5-11/1]
E-TTPA15T5100-B-P[5,​6,​6.35,​7,​8]
E-TTPA15T5150-A-H6.35
E-TTPA15T5150-A-H[5-14/1]
E-TTPA15T5150-A-N[8,​10]
E-TTPA15T5150-A-NK10
E-TTPA15T5150-A-P6.35
E-TTPA15T5150-A-P[5-10/1]
E-TTPA15T5150-B-H6.35
E-TTPA15T5150-B-H[5-11/1]
E-TTPA15T5150-B-P[5,​6,​6.35,​7,​8]
E-TTPA15T5200-A-H6.35
E-TTPA15T5200-A-H[5-14/1]
E-TTPA15T5200-A-N[8,​10]
E-TTPA15T5200-A-NK10
E-TTPA15T5200-A-P6.35
E-TTPA15T5200-A-P[5-10/1]
E-TTPA15T5200-B-H6.35
E-TTPA15T5200-B-H[5-11/1]
E-TTPA15T5200-B-P[5,​6,​6.35,​7,​8]
E-TTPA15T5250-A-H6.35
E-TTPA15T5250-A-H[5-14/1]
E-TTPA15T5250-A-N[8,​10]
E-TTPA15T5250-A-NK10
E-TTPA15T5250-A-P6.35
E-TTPA15T5250-A-P[5-10/1]
E-TTPA15T5250-B-H6.35
E-TTPA15T5250-B-H[5-11/1]
E-TTPA15T5250-B-P[5,​6,​6.35,​7,​8]
E-TTPA16T5100-A-H6.35
E-TTPA16T5100-A-H[6-16/1]
E-TTPA16T5100-A-N[8,​10,​11,​12]
E-TTPA16T5100-A-NK10
E-TTPA16T5100-A-P6.35
E-TTPA16T5100-A-P[6-12/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used
(mm)
Pulley Shape Number of Teeth Shaft Bore Specs. (Round Hole+Threaded Hole) [P]
(mm)
Shaft Bore Specs. (Round Hole) [H]
(mm)
Shaft Bore Specs. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) [NK] Shaft Bore Specs. (New JIS Keyway Hole+Threaded Hole) [N]
(mm)

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A12-5 ~ 8--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A12---8

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A125 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A12-5 ~ 8--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A12---8

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A125 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A12-5 ~ 8--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A12---8

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A125 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A12-5 ~ 8--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A12---8

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A125 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A14-5 ~ 12--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A14---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A14--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A146.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A145 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape B14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape B14-5 ~ 10--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape B145 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A14-5 ~ 12--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A14---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A14--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A146.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A145 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape B14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape B14-5 ~ 10--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape B145 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A14-5 ~ 12--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A14---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A14--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A146.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A145 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape B14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape B14-5 ~ 10--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape B145 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A14-5 ~ 12--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A14---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A14--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A146.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A145 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape B14-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape B14-5 ~ 10--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape B145 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A15-5 ~ 14--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A15---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A15--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A156.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A155 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape B15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape B15-5 ~ 11--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape B155 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A15-5 ~ 14--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A15---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A15--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A156.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape A155 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape B15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape B15-5 ~ 11--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1015Shape B155 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A15-5 ~ 14--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A15---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A15--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A156.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape A155 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape B15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape B15-5 ~ 11--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1020Shape B155 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A15-5 ~ 14--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A15---8 ~ 10

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A15--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A156.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape A155 ~ 10---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape B15-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape B15-5 ~ 11--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1025Shape B155 ~ 8---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A16-6.35--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A16-6 ~ 16--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A16---8 ~ 12

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A16--10-

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A166.35---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1010Shape A166 ~ 12---

Loading...

Basic Information

Type Timing Pulleys Belt Type T5 Material Aluminum Alloy
Surface Treatment Clear Anodize