1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Timing Pulleys Aluminum Clear Anodized MXL

Timing Pulleys Aluminum Clear Anodized MXL
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
Usually, timing pulleys and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Dimensional Drawing
Dimension and Specification for MISUMI Timing Pulleys MXL
Specifications Overview
Part Number Material Surface Treatment
Belt Width 4.8mm
(3/16inch)
Belt Width 6.4mm
(1/4inch)
Belt Width 9.5mm
(3/8inch)
Belt Width 12.7mm
(1/2inch)
PulleyFlange
A: 6 W: 10 L: 16.5A: 7.5 W: 11.5 L: 18A: 11 W: 15 L: 22A: 14 W: 18 L: 25
E-ATP□□MXL019E-ATP□□MXL025E-ATP□□MXL037E-ATP□□MXL050Aluminum AlloyAluminum AlloyClear Anodized
The flange is riveted, and set screws are included for shaft bore specs. P or N.
Specification Table
Part NumberPulley
Shape
Shaft Bore
Specs.
Shaft Bore Specs. (1mm increments)P.D.O.D.DFE
TypeNumber of TeethType & Nominal Width
 

H

Round Hole

P

Threaded hole

N

Keyway Hole + Threaded Hole

dH7
Shape AShape BKShape BKShape AShape B
(Aluminum Alloy)
E-ATP
14MXL019
*A :6
*W :10
*L :16.5



MXL025
*A :7.5
*W :11.5
*L :18



MXL037
*A :11
*W :15
*L :22



MXL050
*A :14
*W :18
*L :25
A

K
H


P


N
3~43~43~4--9.068.5512126
153~43~43~49.70 9.19
163~53~53~510.359.8414148
173~53~53~511.0010.49
183~53~53~511.6411.14
193~53~53~512.2911.78
20A

B
3~73~63~5--12.9412.4391811
213~73~63~513.5813.07
223~73~63~514.2313.72
233~93~73~714.8814.37112013
243~93~73~815.5215.02
253~93~73~816.1715.66
263~103~83~916.8216.31122214
274~104~84~917.4616.96
284~104~84~918.1117.60
304~124~104~98-19.4018.90142516
324~124~104~9820.7020.19
344~124~104~9821.9921.48
365~145~125~108~11823.2922.78162818
385~145~125~108~12824.5824.07
405~165~145~108~138~1125.8725.36183020
425~165~145~108~138~1127.1726.66
445~195~165~148~168~1328.4627.95203223
465~195~165~148~168~1329.7529.24
485~215~185~168~178~1431.0530.54223525
505~215~185~188~178~1432.3431.84223525
605~285~245~208~238~1938.8138.30284432
725~365~265~228~318~2146.5746.06305240
Shaft Bore Dia. 9 is not available for Shaft Bore Specs. N.
Threaded holes are not included for Shape A with Shaft Bore Specs. N.
Shaft Bore Dia. 6.35, if falling within the selection range, can be selected for Shaft Bore Specs. H and P.
Shaft Bore Dia. 9 is not available for Shaft Bore Specs. N. Shaft Bore Dia. 4.5 and 6.35, if falling within the selection range, can be selected for Shaft Bore Specs. H and P.
Specify NK10 when New JIS Keyway Hole + Threaded Hole with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested. >>Keyway Detailed Dimensional Drawing
Product Features
Feature 1: MXL specification timing pulleys, suitable for general torque transmission design and high speed conveyance design.
Feature 2: MXL specification timing pulleys provide great transmission accuracy and efficiency, making them suitable for high-precision transmission and conveyance designs.
Feature 3: MXL specification timing pulleys have a wide range of load and speed ratios, applicable to most mechanisms and equipment.
Feature 4: MISUMI timing pulleys satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
Feature 5: MISUMI timing pulleys are available in various materials and suitable for a wide range of design environments.
Feature 6: MISUMI timing pulleys are made with meticulous attention to detail, allowing customers to make purchases with more confidence.
Features of MISUMI Timing Belts XL timing pulley
①Well processed teeth→High processing accuracy
②Threaded hole deburred→Longer service life of timing belt
③Evenly press-fitted retainer→Firm retainer, not easy to fall off
④Beautiful tooth shape→Precisely engaged belt, with high concentricity
Usage Method
Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Belt Driving Example  timing pulley①Driving (The driven wheel is driven by the driving wheel for transmission)
MISUMI Timing Pulley Linear Driving Example  timing pulley②Linear driving (Reciprocating motion is carried out through the free-end toothed timing belt.)
Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Pulley Conveyance Example  timing pulley③Conveyance (Plates are conveyed by two toothed timing belts)
MISUMI Timing Pulley Traction Transmission Example  timing pulley④Traction transmission (Workpieces are clamped and transmitted by the belt)
Precautions
①For Shaft Bore Specs. P (round hole+threaded hole) or N, the attached set screws are shipped in the same package (may drop in the packaging bag).
②There is no threaded hole for Shaft Bore Specs. H (round hole).
③The surface treatment may not be performed inside the shaft hole.
④For keyway dimensions, refer to Keyway Detailed Dimension Table.
For the N keyway hole, the position relation between keyway and tooth is not fixed.
Example of Use
Example drawing of a ball spline lifting & rotating mechanism designed using MISUMI timing pulley  timing pulley
Equipment Name:
      Ball Spline Lifting & Rotating Mechanism
Purpose:
      Rotates the workpiece received from the previous process 90 degrees to lower it and transfers the workpiece to the next process.
Purpose of Timing Pulley:
      The transmission of the timing pulley changes the direction of the collet. (Applicable to timing pulleys with specifications MXL, XL, L and H)

For details, please clickBall Spline Lifting & Rotating Mechanism.
Application Industries
Semiconductor Automotive Smart Phones
MISUMI Timing Pulleys XL are applicable to the semiconductor industry  timing pulley MISUMI Timing Pulleys XL are applicable to the automotive industry  timing pulley MISUMI Timing Pulleys XL are applicable to the smart phone industry  timing pulley
Medical Electronic & Electrical Robotics
MISUMI Timing Pulleys XL are applicable to the medical industry  timing pulley MISUMI Timing Pulleys XL are applicable to the electronics and electrical appliances industry  timing pulley MISUMI Timing Pulleys XL are applicable to the robotics industry  timing pulley
Related Products
Idler Toothed Timing Belts XL Toothed Timing Belts
High Torque Timing Belts S2M, S3M, S5M and S8M Drawing Long Toothed Timing Belt, Polyurethane, Configurable Number of Teeth, Joint Processed Product Drawing Free-End Toothed Timing Belt Drawing
Representative model: AATF28XL031 Representative model: TBN128XL031 Representative model: C-TBN178XL031
Advantages: short delivery time, high quality Advantages: large inventory and shipment in 1 day Advantages: low price
Related Documents

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-ATP14MXL019-A-H[3,​4]
E-ATP14MXL019-K-H[3,​4]
E-ATP14MXL019-K-P[3,​4]
E-ATP14MXL025-A-H[3,​4]
E-ATP14MXL025-K-H[3,​4]
E-ATP14MXL025-K-P[3,​4]
E-ATP14MXL037-A-H[3,​4]
E-ATP14MXL037-K-H[3,​4]
E-ATP14MXL037-K-P[3,​4]
E-ATP14MXL050-A-H[3,​4]
E-ATP14MXL050-K-H[3,​4]
E-ATP14MXL050-K-P[3,​4]
E-ATP15MXL019-A-H[3,​4]
E-ATP15MXL019-K-H[3,​4]
E-ATP15MXL019-K-P[3,​4]
E-ATP15MXL025-A-H[3,​4]
E-ATP15MXL025-K-H[3,​4]
E-ATP15MXL025-K-P[3,​4]
E-ATP15MXL037-A-H[3,​4]
E-ATP15MXL037-K-H[3,​4]
E-ATP15MXL037-K-P[3,​4]
E-ATP15MXL050-A-H[3,​4]
E-ATP15MXL050-K-H[3,​4]
E-ATP15MXL050-K-P[3,​4]
E-ATP16MXL019-A-H[3-5/1]
E-ATP16MXL019-K-H[3,​4,​5]
E-ATP16MXL019-K-P[3,​4,​5]
E-ATP16MXL025-A-H[3-5/1]
E-ATP16MXL025-K-H[3,​4,​5]
E-ATP16MXL025-K-P[3,​4,​5]
E-ATP16MXL037-A-H[3-5/1]
E-ATP16MXL037-K-H[3,​4,​5]
E-ATP16MXL037-K-P[3,​4,​5]
E-ATP16MXL050-A-H[3-5/1]
E-ATP16MXL050-K-H[3,​4,​5]
E-ATP16MXL050-K-P[3,​4,​5]
E-ATP17MXL019-A-H[3-5/1]
E-ATP17MXL019-K-H[3,​4,​5]
E-ATP17MXL019-K-P[3,​4,​5]
E-ATP17MXL025-A-H[3-5/1]
E-ATP17MXL025-K-H[3,​4,​5]
E-ATP17MXL025-K-P[3,​4,​5]
E-ATP17MXL037-A-H[3-5/1]
E-ATP17MXL037-K-H[3,​4,​5]
E-ATP17MXL037-K-P[3,​4,​5]
E-ATP17MXL050-A-H[3-5/1]
E-ATP17MXL050-K-H[3,​4,​5]
E-ATP17MXL050-K-P[3,​4,​5]
E-ATP18MXL019-A-H[3-5/1]
E-ATP18MXL019-K-H[3,​4,​5]
E-ATP18MXL019-K-P[3,​4,​5]
E-ATP18MXL025-A-H[3-5/1]
E-ATP18MXL025-K-H[3,​4,​5]
E-ATP18MXL025-K-P[3,​4,​5]
E-ATP18MXL037-A-H[3-5/1]
E-ATP18MXL037-K-H[3,​4,​5]
E-ATP18MXL037-K-P[3,​4,​5]
E-ATP18MXL050-A-H[3-5/1]
E-ATP18MXL050-K-H[3,​4,​5]
E-ATP18MXL050-K-P[3,​4,​5]
E-ATP19MXL019-A-H[3-5/1]
E-ATP19MXL019-K-H[3,​4,​5]
E-ATP19MXL019-K-P[3,​4,​5]
E-ATP19MXL025-A-H[3-5/1]
E-ATP19MXL025-K-H[3,​4,​5]
E-ATP19MXL025-K-P[3,​4,​5]
E-ATP19MXL037-A-H[3-5/1]
E-ATP19MXL037-K-H[3,​4,​5]
E-ATP19MXL037-K-P[3,​4,​5]
E-ATP19MXL050-A-H[3-5/1]
E-ATP19MXL050-K-H[3,​4,​5]
E-ATP19MXL050-K-P[3,​4,​5]
E-ATP20MXL019-A-H[3-7/1]
E-ATP20MXL019-B-H[3-6/1]
E-ATP20MXL019-B-P[3,​4,​4.5,​5]
E-ATP20MXL025-A-H[3-7/1]
E-ATP20MXL025-B-H[3-6/1]
E-ATP20MXL025-B-P[3,​4,​4.5,​5]
E-ATP20MXL037-A-H[3-7/1]
E-ATP20MXL037-B-H[3-6/1]
E-ATP20MXL037-B-P[3,​4,​4.5,​5]
E-ATP20MXL050-A-H[3-7/1]
E-ATP20MXL050-B-H[3-6/1]
E-ATP20MXL050-B-P[3,​4,​4.5,​5]
E-ATP21MXL019-A-H[3-7/1]
E-ATP21MXL019-B-H[3-6/1]
E-ATP21MXL019-B-P[3,​4,​4.5,​5]
E-ATP21MXL025-A-H[3-7/1]
E-ATP21MXL025-B-H[3-6/1]
E-ATP21MXL025-B-P[3,​4,​4.5,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used
(mm)
Pulley Shape Number of Teeth Operating Belt Width
(inch)
Shaft Bore Specs. (Round Hole+Threaded Hole) [P]
(mm)
Shaft Bore Specs. (Round Hole) [H]
(mm)
Shaft Bore Specs. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) [NK] Shaft Bore Specs. (New JIS Keyway Hole+Threaded Hole) [N]
(mm)

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A140.19-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K140.19-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K140.193 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A140.25-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K140.25-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K140.253 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape A140.37-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K140.37-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K140.373 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape A140.5-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K140.5-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K140.53 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A150.19-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K150.19-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K150.193 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A150.25-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K150.25-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K150.253 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape A150.37-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K150.37-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K150.373 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape A150.5-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K150.5-3 ~ 4--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K150.53 ~ 4---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A160.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K160.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K160.193 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A160.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K160.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K160.253 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape A160.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K160.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K160.373 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape A160.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K160.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K160.53 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A170.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K170.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K170.193 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A170.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K170.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K170.253 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape A170.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K170.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K170.373 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape A170.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K170.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K170.53 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A180.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K180.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K180.193 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A180.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K180.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K180.253 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape A180.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K180.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K180.373 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape A180.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K180.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K180.53 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A190.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K190.19-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape K190.193 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A190.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K190.25-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape K190.253 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape A190.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K190.37-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape K190.373 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape A190.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K190.5-3 ~ 5--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape K190.53 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A200.19-3 ~ 7--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape B200.19-3 ~ 6--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape B200.193 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A200.25-3 ~ 7--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape B200.25-3 ~ 6--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape B200.253 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape A200.37-3 ~ 7--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape B200.37-3 ~ 6--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 109.5Shape B200.373 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape A200.5-3 ~ 7--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape B200.5-3 ~ 6--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 1012.7Shape B200.53 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape A210.19-3 ~ 7--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape B210.19-3 ~ 6--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 104.8Shape B210.193 ~ 5---

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape A210.25-3 ~ 7--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape B210.25-3 ~ 6--

-

ECONOMY TIMING PULLYE 1 Piece(s) 10 Day(s) 106.4Shape B210.253 ~ 5---

Loading...

Basic Information

Type Timing Pulleys Belt Type MXL Material Aluminum Alloy
Surface Treatment Clear Anodize