(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FRNRFA | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNRFA | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRNRFA | Electrolytic Polishing + Precision Cleaning |
Part Number | — | L |
SL-FRNRFA25 | — | 300 |
SH-FRNRFA40 | — | 400 |
SHD-FRNRFA50 | — | 500 |
Part Number | L 10 mm Increments | A | C | D | R (PT) | |
Type | No. | |||||
SL-FRNRFA SH-FRNRFA SHD-FRNRFA | 16 | 100 to 1000 | 30 | 7.5 | 10.5 | 1/8 |
25 | 40 | 9.8 | 13.8 | 1/4 | ||
40 | 55 | 13.3 | 17.3 | 3/8 | ||
50 | 75 | 15.7 | 21.7 | 1/2 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRNRFA16-[100-800/10] |
SH-FRNRFA25-[100-800/10] |
SH-FRNRFA40-[100-800/10] |
SHD-FRNRFA16-[100-800/10] |
SHD-FRNRFA25-[100-800/10] |
SHD-FRNRFA40-[100-800/10] |
SL-FRNRFA16-[100-800/10] |
SL-FRNRFA25-[100-800/10] |
SL-FRNRFA40-[100-800/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe O.D. (mm) | Flange Size (Nominal) | Cleaning Method | I.D. (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 10.5 | 16 | Precision Cleaning | 7.5 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 13.8 | 25 | Precision Cleaning | 9.8 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 17.3 | 40 | Precision Cleaning | 13.3 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 10.5 | 16 | Electrolytic Polishing + Precision Cleaning | 7.5 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 13.8 | 25 | Electrolytic Polishing + Precision Cleaning | 9.8 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 17.3 | 40 | Electrolytic Polishing + Precision Cleaning | 13.3 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 10.5 | 16 | Degreasing | 7.5 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 13.8 | 25 | Degreasing | 9.8 | 100 ~ 800 | ||
- | CLEAN_VACUUM COMPONENT | 1 Piece(s) | 11 Day(s) | 17.3 | 40 | Degreasing | 13.3 | 100 ~ 800 |
Loading...
Type | Adapter | Fitting Type | Reducer | Material | SUS304 |
---|---|---|---|---|---|
Adaptor Type | Male Adapter | Standard | NW/KF Standard | Equal Dia. / Unequal Dia. | Unequal Dia. |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) | Adapter Type Details | NW Flanged × Threaded |
Material Details | SUS304 |
How can we improve?
How can we improve?