(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
T | Tolerance |
10, 15 | ±0.2 |
A·B | Tolerance |
50 or less | ±0.3 |
51 to 100 | ±0.5 |
Type | [M] Material | [H] Hardness | Color | Cleaning Method | |||||||
A, B Selectable | A Configurable | ||||||||||
Standard | Hole | Standard | Hole | Urethane | Plate | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SH-UTPFS | SH-UTPFS□H | SH-UTPFSA | SH-UTPFSA□H | Ether Type Polyurethane | SUS304 | Shore A95 | Natural Color | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SH-UTPFH | SH-UTPFH□H | SH-UTPFHA | SH-UTPFHA□H | Shore A90 |
Part Number | — | A | — | B |
SH-UTPFS10 | — | 50 | — | 50 |
Part Number | — | A | — | B | — | F | — | G | — | M |
SH-UTPFHA2H10 | — | 20 | — | 30 | — | F10 | — | G15 | — | M4 |
Part Number | A | B Selection | Plate Hole Position 0.5 mm Increments | Tapped Hole M | t (Metal Plate Thickness) | |||||
Type | Nominal | T | A/B Dimension Selectable | A Configurable 1 mm Increments | F | G | ||||
A, B Selectable SH-UTPFS SH-UTPFH | A Configurable SH-UTPFSA SH-UTPFHA | 1H 2H 4H | 10 | 10 20 50 100 | 10 to 100 | 10 20 30 50 | 5 to 80 | 4 to 42 | 3 4 5 6 8 10 | 6 |
15 | 10 |
Alterations Code | Alteration Details | Machining Limits | Alteration Examples | |
XC | Hole Position From Left | XC = 1 mm Increments | Distance between Holes, Thickness between Holes and Edges [ ! ] Should be b ≥ 2. | SH-UTPFSA4H10-40-30-F20-G15-M4-XC12 |
YC | Hole Position From Bottom | YC = 1 mm Increments | SH-UTPFSA4H10-40-30-F20-G15-M4-YC10 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-UTPFH1H10-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H10-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH1H15-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H10-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH2H15-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H10-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
SH-UTPFH4H15-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width A (mm) | Thickness T (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Specifications | Hole Machining | F (mm) | G (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 10 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 20 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 30 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 50 | Shore A90 | A, B Selectable | 1H (1 Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 10 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 20 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 30 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 15 | 50 | Shore A90 | A, B Selectable | 2H (2 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 20 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 30 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 10 | 50 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 10 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 20 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 30 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 10 | 50 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 10 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 20 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 30 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 10 | 50 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 10 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 20 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 30 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 100 | 10 | 50 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 10 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 20 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 30 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 10 | 15 | 50 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 10 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 20 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 30 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 20 | 15 | 50 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 10 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | CLEAN_URETHANE SHEET | 1 Piece(s) | 9 Day(s) | 50 | 15 | 20 | Shore A90 | A, B Selectable | 4H (4 Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 |
Loading...
Grade, Type | Ether Polyurethane | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Material | Urethane | With or Without Adhesive | Without Adhesive | Cleaning Method | Precision Cleaning |
How can we improve?
How can we improve?