(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
The series is standardized to maintain the spring constant uniformly to the same diameter.
SL-UL / SH-UL/ SHD-UL / SL-UTT / SH-UTT / SHD-UTT Type···Allowable Max. Deflection 40%
Closed Ends (Both Ends Not Ground*)
Closed Ends (Both Ends Ground)
O.D. D | ø10 or Less | 0 -0.5 mm | Free Length L | 50 or Less ±1 mm | |
ø12 or More | 0 -0.8 mm | 60 or More ±2 mm |
Type | [M] Material | Cleaning Method | ||||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-UL | SL-UTT | SUS304-WPB Spring Constant ±10% | Degreasing | General environment | Anti-rust packing | General environment |
SH-UL | SH-UTT | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-UL | SHD-UTT | Electrolytic polishing + precision cleaning |
Part Number |
SL-UL16-80 |
SHD-UTT16-80 |
Part Number | d | Solid Length | F | N{kgf} | |||
Type | D−L | (Reference Value) | max. | max. | |||
SL-UL | 2− | 5* | 0.2 | 1.65 | 2 | 0.98 | {0.1} |
SH-UL | 10* | 0.26 | 5.07 | 4 | 1.96 | {0.2} | |
SHD-UL | 15* | 0.26 | 5.07 | 6 | 2.94 | {0.3} | |
20* | 0.3 | 9.9 | 8 | 3.92 | {0.4} | ||
25* | 0.32 | 14.1 | 10 | 4.9 | {0.5} | ||
30* | 0.32 | 14.1 | 12 | 5.88 | {0.6} | ||
SL-UL | 3− | 5* | 0.3 | 2 | 2 | 2 | {0.2} |
SH-UL | 10* | 0.35 | 3.7 | 4 | 3.9 | {0.4} | |
SHD-UL | 15* | 0.4 | 6.6 | 6 | 5.9 | {0.6} | |
20* | 0.4 | 6.6 | 8 | 7.8 | {0.8} | ||
25* | 0.45 | 11.7 | 10 | 9.8 | {1 } | ||
30* | 0.45 | 11.7 | 12 | 11.8 | {1.2} | ||
35* | 0.45 | 11.7 | 14 | 13.7 | {1.4} | ||
40* | 0.5 | 20 | 16 | 15.7 | {1.6} | ||
SL-UL | 4− | 5* | 0.35 | 2.1 | 2 | 2 | {0.2} |
SH-UL | 10* | 0.45 | 5.3 | 4 | 3.9 | {0.4} | |
SHD-UL | 15* | 0.45 | 5.3 | 6 | 5.9 | {0.6} | |
20* | 0.5 | 8 | 8 | 7.8 | {0.8} | ||
25* | 0.5 | 8 | 10 | 9.8 | {1 } | ||
30* | 0.55 | 12.7 | 12 | 11.8 | {1.2} | ||
35* | 0.55 | 12.7 | 14 | 13.7 | {1.4} | ||
40 | 0.6 | 19.8 | 16 | 15.7 | {1.6} | ||
45 | 0.6 | 19.8 | 18 | 17.7 | {1.8} | ||
50 | 0.6 | 19.8 | 20 | 19.6 | {2 } | ||
60 | 0.65 | 29.9 | 24 | 23.5 | {2.4} | ||
SL-UL | 5− | 5* | 0.4 | 2.2 | 2 | 2 | {0.2} |
SH-UL | 10* | 0.5 | 4.75 | 4 | 3.9 | {0.4} | |
SHD-UL | 15* | 0.5 | 4.75 | 6 | 5.9 | {0.6} | |
20* | 0.55 | 6.88 | 8 | 7.8 | {0.8} | ||
25* | 0.55 | 6.88 | 10 | 9.8 | {1 } | ||
30 | 0.65 | 14.95 | 12 | 11.8 | {1.2} | ||
35 | 0.65 | 14.95 | 14 | 13.7 | {1.4} | ||
40 | 0.65 | 14.95 | 16 | 15.7 | {1.6} | ||
45 | 0.7 | 21.7 | 18 | 17.7 | {1.8} | ||
50 | 0.7 | 21.7 | 20 | 19.6 | {2 } | ||
60 | 0.75 | 30.75 | 24 | 23.5 | {2.4} | ||
SL-UL | 6− | 5* | 0.45 | 2.3 | 2 | 2 | {0.2} |
SH-UL | 10* | 0.55 | 4.4 | 4 | 3.9 | {0.4} | |
SHD-UL | 15* | 0.55 | 4.4 | 6 | 5.9 | {0.6} | |
20 | 0.65 | 8.5 | 8 | 7.8 | {0.8} | ||
25 | 0.65 | 8.5 | 10 | 9.8 | {1 } | ||
30 | 0.7 | 12.6 | 12 | 11.8 | {1.2} | ||
35 | 0.7 | 12.6 | 14 | 13.7 | {1.4} | ||
40 | 0.7 | 12.6 | 16 | 15.7 | {1.6} | ||
45 | 0.75 | 17.3 | 18 | 17.7 | {1.8} | ||
50 | 0.75 | 17.3 | 20 | 19.6 | {2 } | ||
60 | 0.8 | 24.8 | 24 | 23.5 | {2.4} | ||
70 | 0.8 | 24.8 | 28 | 27.5 | {2.8} | ||
SL-UL | 8− | 10 | 0.65 | 4.6 | 4 | 3.9 | {0.4} |
SH-UL | 15 | 0.75 | 8.3 | 6 | 5.9 | {0.6} | |
SHD-UL | 20 | 0.75 | 8.3 | 8 | 7.8 | {0.8} | |
25 | 0.75 | 8.3 | 10 | 9.8 | {1 } | ||
30 | 0.8 | 10.4 | 12 | 11.8 | {1.2} | ||
35 | 0.8 | 10.4 | 14 | 13.7 | {1.4} | ||
40 | 0.8 | 10.4 | 16 | 15.7 | {1.6} | ||
45 | 0.85 | 14.5 | 18 | 17.7 | {1.8} | ||
50 | 0.85 | 14.5 | 20 | 19.6 | {2 } | ||
60 | 0.9 | 18 | 24 | 23.5 | {2.4} | ||
70 | 1 | 30 | 28 | 27.5 | {2.8} | ||
80 | 1 | 30 | 32 | 31.4 | {3.2} | ||
SL-UL | 10− | 10 | 0.75 | 4.7 | 4 | 3.9 | {0.4} |
SH-UL | 15 | 0.8 | 6.2 | 6 | 5.9 | {0.6} | |
SHD-UL | 20 | 0.8 | 6.2 | 8 | 7.8 | {0.8} | |
25 | 0.9 | 9.5 | 10 | 9.8 | {1 } | ||
30 | 0.9 | 9.5 | 12 | 11.8 | {1.2} | ||
35 | 0.9 | 9.5 | 14 | 13.7 | {1.4} | ||
40 | 1 | 15.5 | 16 | 15.7 | {1.6} | ||
45 | 1 | 15.5 | 18 | 17.7 | {1.8} | ||
50 | 1 | 15.5 | 20 | 19.6 | {2 } | ||
60 | 1.1 | 23.7 | 24 | 23.5 | {2.4} | ||
70 | 1.1 | 23.7 | 28 | 27.5 | {2.8} | ||
80 | 1.1 | 23.7 | 32 | 31.4 | {3.2} | ||
SL-UL | 12− | 15 | 0.9 | 6.75 | 6 | 5.9 | {0.6} |
SH-UL | 20 | 1 | 10 | 8 | 7.8 | {0.8} | |
SHD-UL | 25 | 1 | 10 | 10 | 9.8 | {1.0} | |
30 | 1.1 | 14.85 | 12 | 11.8 | {1.2} | ||
35 | 1.1 | 14.85 | 14 | 13.7 | {1.4} | ||
40 | 1.2 | 21.6 | 16 | 15.7 | {1.6} | ||
45 | 1.2 | 21.6 | 18 | 17.7 | {1.8} | ||
50 | 1.2 | 21.6 | 20 | 19.6 | {2.0} | ||
60 | 1.3 | 32.5 | 24 | 23.5 | {2.4} | ||
70 | 1.3 | 32.5 | 28 | 27.5 | {2.8} | ||
80 | 1.4 | 46.2 | 32 | 31.4 | {3.2} | ||
SL-UL | 13− | 15 | 0.9 | 5.4 | 6 | 5.9 | {0.6} |
SH-UL | 20 | 1 | 8.25 | 8 | 7.8 | {0.8} | |
SHD-UL | 25 | 1 | 8.25 | 10 | 9.8 | {1 } | |
30 | 1.1 | 12.1 | 12 | 11.8 | {1.2} | ||
35 | 1.1 | 12.1 | 14 | 13.7 | {1.4} | ||
40 | 1.1 | 12.1 | 16 | 15.7 | {1.6} | ||
45 | 1.2 | 16.8 | 18 | 17.7 | {1.8} | ||
50 | 1.2 | 16.8 | 20 | 19.6 | {2 } | ||
60 | 1.2 | 16.8 | 24 | 23.5 | {2.4} | ||
70 | 1.4 | 35 | 28 | 27.5 | {2.8} | ||
80 | 1.4 | 35 | 32 | 31.4 | {3.2} | ||
SL-UL | 16− | 15 | 1.1 | 7.7 | 6 | 5.9 | {0.6} |
SH-UL | 20 | 1.1 | 7.7 | 8 | 7.8 | {0.8} | |
SHD-UL | 25 | 1.2 | 10.8 | 10 | 9.8 | {1 } | |
30 | 1.2 | 10.8 | 12 | 11.8 | {1.2} | ||
35 | 1.3 | 14.3 | 14 | 13.7 | {1.4} | ||
40 | 1.3 | 14.3 | 16 | 15.7 | {1.6} | ||
45 | 1.4 | 19.6 | 18 | 17.7 | {1.8} | ||
50 | 1.4 | 19.6 | 20 | 19.6 | {2 } | ||
60 | 1.4 | 19.6 | 24 | 23.5 | {2.4} | ||
70 | 1.5 | 27 | 28 | 27.5 | {2.8} | ||
80 | 1.5 | 27 | 32 | 31.4 | {3.2} | ||
SL-UL | 20− | 20 | 1.6 | 10.4 | 8 | 23.5 | {2.4} |
SH-UL | 25 | 1.6 | 10.4 | 10 | 29.4 | {3 } | |
SHD-UL | 30 | 1.7 | 12.8 | 12 | 35.3 | {3.6} | |
35 | 1.7 | 12.8 | 14 | 41.2 | {4.2} | ||
40 | 1.8 | 15.3 | 16 | 47.1 | {4.8} | ||
45 | 1.8 | 15.3 | 18 | 53 | {5.4} | ||
50 | 2 | 23 | 20 | 58.8 | {6 } | ||
60 | 2 | 23 | 24 | 70.6 | {7.2} | ||
70 | 2.2 | 35.2 | 28 | 82.4 | {8.4} | ||
80 | 2.2 | 35.2 | 32 | 94.1 | {9.6} |
[!] The values of solid length are for reference only. There may be some variations depending on the lot. Using it compressed to the solid length may cause deformation or break after a few uses. Be sure to use the springs within the range of the allowable deflection F max.(mm).
Part Number | d | Solid Length | F | N{kgf} | Fa% | |||
Type | D−L | (Reference Value) | max. | Max. | ||||
SL-UTT | 3− | 5* | 0.35 | 2.8 | 2 | 2.9 | {0.3} | 40 |
SH-UTT | 10* | 0.4 | 4.8 | 4 | 5.9 | {0.6} | ||
SHD-UTT | 15* | 0.45 | 8.3 | 6 | 8.8 | {0.9} | ||
20* | 0.45 | 8.3 | 6 | 8.8 | {0.9} | 30 | ||
25* | 0.5 | 14 | 8 | 11.8 | {1.2} | 32 | ||
30* | 0.5 | 14 | 8 | 11.8 | {1.2} | 27 | ||
SL-UTT | 4− | 5* | 0.4 | 2.6 | 2 | 2.9 | {0.3} | 40 |
SH-UTT | 10* | 0.45 | 3.9 | 4 | 5.9 | {0.6} | ||
SHD-UTT | 15* | 0.5 | 6 | 6 | 8.8 | {0.9} | ||
20* | 0.55 | 9.4 | 8 | 11.8 | {1.2} | |||
25 | 0.6 | 14.4 | 10 | 14.7 | {1.5} | |||
30 | 0.6 | 14.4 | 10 | 14.7 | {1.5} | 33 | ||
SL-UTT | 5− | 5* | 0.45 | 2.6 | 2 | 2.9 | {0.3} | 40 |
SH-UTT | 10* | 0.5 | 3.6 | 4 | 5.9 | {0.6} | ||
SHD-UTT | 15 | 0.6 | 7.5 | 6 | 8.8 | {0.9} | ||
20 | 0.6 | 7.5 | 8 | 11.8 | {1.2} | |||
25 | 0.65 | 10.7 | 10 | 14.7 | {1.5} | |||
30 | 0.7 | 15.4 | 12 | 17.7 | {1.8} | |||
35 | 0.7 | 15.4 | 14 | 20.6 | {2.1} | |||
SL-UTT | 6− | 5* | 0.5 | 2.4 | 2 | 3.9 | {0.4} | 40 |
SH-UTT | 10 | 0.6 | 4.2 | 4 | 7.8 | {0.8} | ||
SHD-UTT | 15 | 0.7 | 7.4 | 6 | 11.8 | {1.2} | ||
20 | 0.7 | 7.4 | 8 | 15.7 | {1.6} | |||
25 | 0.8 | 13.6 | 10 | 19.6 | {2.0} | |||
30 | 0.8 | 13.6 | 12 | 23.5 | {2.4} | |||
35 | 0.85 | 17.5 | 14 | 27.5 | {2.8} | |||
40 | 0.9 | 23.4 | 16 | 31.4 | {3.2} | |||
45 | 0.9 | 23.4 | 18 | 35.3 | {3.6} | |||
50 | 0.9 | 23.4 | 18 | 35.3 | {3.6} | 36 | ||
60 | 1 | 41 | 18 | 35.3 | {3.6} | 30 | ||
70 | 1 | 41 | 24 | 47.1 | {4.8} | 34 | ||
SL-UTT | 8− | 10 | 0.75 | 5.3 | 4 | 7.8 | {0.8} | 40 |
SH-UTT | 15 | 0.75 | 5.3 | 6 | 11.8 | {1.2} | ||
SHD-UTT | 20 | 0.9 | 10.4 | 8 | 15.7 | {1.6} | ||
25 | 0.9 | 10.4 | 10 | 19.6 | {2.0} | |||
30 | 1 | 17 | 12 | 23.5 | {2.4} | |||
35 | 1 | 17 | 14 | 27.5 | {2.8} | |||
40 | 1 | 17 | 16 | 31.4 | {3.2} | |||
45 | 1.1 | 25.3 | 18 | 35.3 | {3.6} | |||
50 | 1.1 | 25.3 | 20 | 39.2 | {4.0} | |||
60 | 1.1 | 25.3 | 24 | 47.1 | {4.8} | |||
70 | 1.2 | 39.6 | 28 | 54.9 | {5.6} | |||
SL-UTT | 10− | 10 | 0.85 | 5.1 | 4 | 7.8 | {0.8} | 40 |
SH-UTT | 15 | 0.85 | 5.1 | 6 | 11.8 | {1.2} | ||
SHD-UTT | 20 | 1 | 9.5 | 8 | 15.7 | {1.6} | ||
25 | 1 | 9.5 | 10 | 19.6 | {2.0} | |||
30 | 1.1 | 14.3 | 12 | 23.5 | {2.4} | |||
35 | 1.1 | 14.3 | 14 | 27.5 | {2.8} | |||
40 | 1.2 | 20.4 | 16 | 31.4 | {3.2} | |||
45 | 1.2 | 20.4 | 18 | 35.3 | {3.6} | |||
50 | 1.2 | 20.4 | 20 | 39.2 | {4.0} | |||
60 | 1.3 | 29.9 | 24 | 47.1 | {4.8} | |||
70 | 1.4 | 43.4 | 24 | 47.1 | {4.8} | 34 | ||
SL-UTT | 13− | 15 | 1 | 5.75 | 6 | 11.8 | {1.2} | 40 |
SH-UTT | 20 | 1.2 | 10.5 | 8 | 15.7 | {1.6} | ||
SHD-UTT | 25 | 1.2 | 10.5 | 10 | 19.6 | {2.0} | ||
30 | 1.3 | 15 | 12 | 23.5 | {2.4} | |||
35 | 1.3 | 15 | 14 | 27.5 | {2.8} | |||
40 | 1.4 | 20.3 | 16 | 31.4 | {3.2} | |||
45 | 1.4 | 20.3 | 18 | 35.3 | {3.6} | |||
50 | 1.5 | 27.8 | 20 | 39.2 | {4.0} | |||
60 | 1.5 | 27.8 | 24 | 47.1 | {4.8} | |||
70 | 1.6 | 38.4 | 28 | 54.9 | {5.6} | |||
80 | 1.6 | 38.4 | 32 | 62.8 | {6.4} | |||
SL-UTT | 16− | 15 | 1.2 | 7.2 | 6 | 11.8 | {1.2} | 40 |
SH-UTT | 20 | 1.3 | 9.1 | 8 | 15.7 | {1.6} | ||
SHD-UTT | 25 | 1.3 | 9.1 | 10 | 19.6 | {2.0} | ||
30 | 1.4 | 12.3 | 12 | 23.5 | {2.4} | |||
35 | 1.5 | 16.5 | 14 | 27.5 | {2.8} | |||
40 | 1.6 | 21.6 | 16 | 31.4 | {3.2} | |||
45 | 1.6 | 21.6 | 18 | 35.3 | {3.6} | |||
50 | 1.7 | 28 | 20 | 39.2 | {4.0} | |||
60 | 1.7 | 28 | 24 | 47.1 | {4.8} | |||
70 | 1.8 | 36 | 28 | 54.9 | {5.6} | |||
80 | 1.8 | 36 | 32 | 62.8 | {6.4} | |||
SL-UTT | 20− | 20 | 1.7 | 10.6 | 8 | 31.4 | {3.2} | 40 |
SH-UTT | 25 | 1.8 | 12.6 | 10 | 39.2 | {4.0} | ||
SHD-UTT | 30 | 1.8 | 12.6 | 12 | 47.1 | {4.8} | ||
35 | 2 | 19 | 14 | 54.9 | {5.6} | |||
40 | 2 | 19 | 16 | 62.8 | {6.4} | |||
45 | 2 | 19 | 18 | 70.6 | {7.2} | |||
50 | 2.2 | 27.5 | 20 | 78.5 | {8.0} | |||
60 | 2.2 | 27.5 | 24 | 94.1 | {9.6} | |||
70 | 2.3 | 34.5 | 28 | 109.8 | {11.2} | |||
80 | 2.4 | 40.8 | 32 | 125.5 | {12.8} |
[!] The values of solid length are for reference only. There may be some variations depending on the lot. Using it compressed to the solid length may cause deformation or break after a few uses. Be sure to use the springs within the range of the allowable deflection F max.(mm).
Type | UV | UY | UR | UF | SL-UL SH-UL SHD-UL | SL-UTT SH-UTT SHD-UTT | UM | UH | UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05 {0.005} | 0.2 {0.02} | 0.3 {0.03} | 0.5 {0.05} | ||||||||||||||||||||||||
3 | 0.05 {0.005} | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 {0.15} | ||||||||||||||||||||||
4 | 2.0 {0.2} | 2.9 {0.3} | 4.9 {0.5} | |||||||||||||||||||||||||
5 | ||||||||||||||||||||||||||||
6 | 2 {0.2} | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | 0.2 {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | 9.8 {1.0} | 19.6 {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3 {0.03} | 0.5 {0.05} | 0.98 {0.1} | 2.9 {0.3} | 3.9 {0.4} | 4.9 {0.5} | 14.7 {1.5} | 29.4 {3.0} | ||||||||||||||||||||
Fmax. | F = L × 70% | F = L × Fa% | F = L × Fa% | F = L × 45% | F = L × 40% | F = L × Fa% | F = L × Fa% | F = L × Fa% | F = L × Fa% |
Part Number | — | (LKC) |
SL-UL6-20 | — | LKC |
Alterations | Code | Spec. | |||||||||||||||||||||||||||||||||||||||||||||||
![]() | LKC | Changes length and spring constant tolerance. (Refer to the table below)
[ ! ] Applicable to D5 or more. |
Part Number | — | (LKC) |
SL-UTT6-35 | — | LKC |
Alterations | Code | Spec. | ||||||||||||||||||||||||||||||||||||||||
![]() | LKC | Changes length and spring constant tolerance. (Refer to the table below)
[ ! ] Applicable to D5 or more. |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Cleaning Method | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 5 | 2 | 0.5 | ~1.50 | 0.98 | 0.2 | 1.65 | Precision Cleaning | 2 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 2 | 0.5 | 1.51~4.50 | 1.96 | 0.26 | 5.07 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 2 | 0.5 | 1.51~4.50 | 2.94 | 0.26 | 5.07 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 2 | 0.5 | 1.51~4.50 | 3.92 | 0.3 | 9.9 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 2 | 0.5 | 4.51~8.50 | 4.9 | 0.32 | 14.1 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 2 | 0.5 | 4.51~8.50 | 5.88 | 0.32 | 14.1 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 5 | 3 | 0.98 | 1.51~4.50 | 2 | 0.3 | 2 | Precision Cleaning | 2 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 3 | 0.98 | 1.51~4.50 | 3.9 | 0.35 | 3.7 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 3 | 0.98 | 4.51~8.50 | 5.9 | 0.4 | 6.6 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 3 | 0.98 | 4.51~8.50 | 7.8 | 0.4 | 6.6 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 3 | 0.98 | 8.51~16.00 | 9.8 | 0.45 | 11.7 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 3 | 0.98 | 8.51~16.00 | 11.8 | 0.45 | 11.7 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 3 | 0.98 | 8.51~16.00 | 13.7 | 0.45 | 11.7 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 3 | 0.98 | 8.51~16.00 | 15.7 | 0.5 | 20 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 5 | 4 | 0.98 | 1.51~4.50 | 2 | 0.35 | 2.1 | Precision Cleaning | 2 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 4 | 0.98 | 1.51~4.50 | 3.9 | 0.45 | 5.3 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 4 | 0.98 | 4.51~8.50 | 5.9 | 0.45 | 5.3 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 4 | 0.98 | 4.51~8.50 | 7.8 | 0.5 | 8 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 4 | 0.98 | 8.51~16.00 | 9.8 | 0.5 | 8 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 4 | 0.98 | 8.51~16.00 | 11.8 | 0.55 | 12.7 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 4 | 0.98 | 8.51~16.00 | 13.7 | 0.55 | 12.7 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 4 | 0.98 | 8.51~16.00 | 15.7 | 0.6 | 19.8 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 45 | 4 | 0.98 | 16.01~30.00 | 17.7 | 0.6 | 19.8 | Precision Cleaning | 18 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 50 | 4 | 0.98 | 16.01~30.00 | 19.6 | 0.6 | 19.8 | Precision Cleaning | 20 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 60 | 4 | 0.98 | 16.01~30.00 | 23.5 | 0.65 | 29.9 | Precision Cleaning | 24 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 5 | 5 | 0.98 | 1.51~4.50 | 2 | 0.4 | 2.2 | Precision Cleaning | 2 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 5 | 0.98 | 1.51~4.50 | 3.9 | 0.5 | 4.75 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 5 | 0.98 | 4.51~8.50 | 5.9 | 0.5 | 4.75 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 5 | 0.98 | 4.51~8.50 | 7.8 | 0.55 | 6.88 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 5 | 0.98 | 8.51~16.00 | 9.8 | 0.55 | 6.88 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 5 | 0.98 | 8.51~16.00 | 11.8 | 0.65 | 14.95 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 5 | 0.98 | 8.51~16.00 | 11.8 | 0.65 | 14.95 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 5 | 0.98 | 8.51~16.00 | 13.7 | 0.65 | 14.95 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 5 | 0.98 | 8.51~16.00 | 13.7 | 0.65 | 14.95 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 5 | 0.98 | 8.51~16.00 | 15.7 | 0.65 | 14.95 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 5 | 0.98 | 8.51~16.00 | 15.7 | 0.65 | 14.95 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 45 | 5 | 0.98 | 16.01~30.00 | 17.7 | 0.7 | 21.7 | Precision Cleaning | 18 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 45 | 5 | 0.98 | 16.01~30.00 | 17.7 | 0.7 | 21.7 | Precision Cleaning | 18 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 50 | 5 | 0.98 | 16.01~30.00 | 19.6 | 0.7 | 21.7 | Precision Cleaning | 20 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 50 | 5 | 0.98 | 16.01~30.00 | 19.6 | 0.7 | 21.7 | Precision Cleaning | 20 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 60 | 5 | 0.98 | 16.01~30.00 | 23.5 | 0.75 | 30.75 | Precision Cleaning | 24 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 60 | 5 | 0.98 | 16.01~30.00 | 23.5 | 0.75 | 30.75 | Precision Cleaning | 24 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 5 | 6 | 0.98 | 1.51~4.50 | 2 | 0.45 | 2.3 | Precision Cleaning | 2 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 6 | 0.98 | 1.51~4.50 | 3.9 | 0.55 | 4.4 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 6 | 0.98 | 4.51~8.50 | 5.9 | 0.55 | 4.4 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 6 | 0.98 | 4.51~8.50 | 7.8 | 0.65 | 8.5 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 6 | 0.98 | 4.51~8.50 | 7.8 | 0.65 | 8.5 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 6 | 0.98 | 8.51~16.00 | 9.8 | 0.65 | 8.5 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 6 | 0.98 | 8.51~16.00 | 9.8 | 0.65 | 8.5 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 6 | 0.98 | 8.51~16.00 | 11.8 | 0.7 | 12.6 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 6 | 0.98 | 8.51~16.00 | 11.8 | 0.7 | 12.6 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 6 | 0.98 | 8.51~16.00 | 13.7 | 0.7 | 12.6 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 6 | 0.98 | 8.51~16.00 | 13.7 | 0.7 | 12.6 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 6 | 0.98 | 8.51~16.00 | 15.7 | 0.7 | 12.6 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 6 | 0.98 | 8.51~16.00 | 15.7 | 0.7 | 12.6 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 45 | 6 | 0.98 | 16.01~30.00 | 17.7 | 0.75 | 17.3 | Precision Cleaning | 18 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 45 | 6 | 0.98 | 16.01~30.00 | 17.7 | 0.75 | 17.3 | Precision Cleaning | 18 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 50 | 6 | 0.98 | 16.01~30.00 | 19.6 | 0.75 | 17.3 | Precision Cleaning | 20 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 50 | 6 | 0.98 | 16.01~30.00 | 19.6 | 0.75 | 17.3 | Precision Cleaning | 20 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 60 | 6 | 0.98 | 16.01~30.00 | 23.5 | 0.8 | 24.8 | Precision Cleaning | 24 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 60 | 6 | 0.98 | 16.01~30.00 | 23.5 | 0.8 | 24.8 | Precision Cleaning | 24 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 70 | 6 | 0.98 | 16.01~30.00 | 27.5 | 0.8 | 24.8 | Precision Cleaning | 28 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 70 | 6 | 0.98 | 16.01~30.00 | 27.5 | 0.8 | 24.8 | Precision Cleaning | 28 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 8 | 0.98 | 1.51~4.50 | 3.9 | 0.65 | 4.6 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 8 | 0.98 | 1.51~4.50 | 3.9 | 0.65 | 4.6 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 8 | 0.98 | 4.51~8.50 | 5.9 | 0.75 | 8.3 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 8 | 0.98 | 4.51~8.50 | 5.9 | 0.75 | 8.3 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 8 | 0.98 | 4.51~8.50 | 7.8 | 0.75 | 8.3 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 20 | 8 | 0.98 | 4.51~8.50 | 7.8 | 0.75 | 8.3 | Precision Cleaning | 8 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 8 | 0.98 | 8.51~16.00 | 9.8 | 0.75 | 8.3 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 25 | 8 | 0.98 | 8.51~16.00 | 9.8 | 0.75 | 8.3 | Precision Cleaning | 10 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 8 | 0.98 | 8.51~16.00 | 11.8 | 0.8 | 10.4 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 30 | 8 | 0.98 | 8.51~16.00 | 11.8 | 0.8 | 10.4 | Precision Cleaning | 12 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 8 | 0.98 | 8.51~16.00 | 13.7 | 0.8 | 10.4 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 35 | 8 | 0.98 | 8.51~16.00 | 13.7 | 0.8 | 10.4 | Precision Cleaning | 14 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 8 | 0.98 | 8.51~16.00 | 15.7 | 0.8 | 10.4 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 40 | 8 | 0.98 | 8.51~16.00 | 15.7 | 0.8 | 10.4 | Precision Cleaning | 16 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 45 | 8 | 0.98 | 16.01~30.00 | 17.7 | 0.85 | 14.5 | Precision Cleaning | 18 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 45 | 8 | 0.98 | 16.01~30.00 | 17.7 | 0.85 | 14.5 | Precision Cleaning | 18 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 50 | 8 | 0.98 | 16.01~30.00 | 19.6 | 0.85 | 14.5 | Precision Cleaning | 20 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 50 | 8 | 0.98 | 16.01~30.00 | 19.6 | 0.85 | 14.5 | Precision Cleaning | 20 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 60 | 8 | 0.98 | 16.01~30.00 | 23.5 | 0.9 | 18 | Precision Cleaning | 24 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 60 | 8 | 0.98 | 16.01~30.00 | 23.5 | 0.9 | 18 | Precision Cleaning | 24 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 70 | 8 | 0.98 | 16.01~30.00 | 27.5 | 1 | 30 | Precision Cleaning | 28 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 70 | 8 | 0.98 | 16.01~30.00 | 27.5 | 1 | 30 | Precision Cleaning | 28 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 80 | 8 | 0.98 | 30.01~50.00 | 31.4 | 1 | 30 | Precision Cleaning | 32 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 10 | 0.98 | 1.51~4.50 | 3.9 | 0.75 | 4.7 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 10 | 10 | 0.98 | 1.51~4.50 | 3.9 | 0.75 | 4.7 | Precision Cleaning | 4 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 10 | 0.98 | 4.51~8.50 | 5.9 | 0.8 | 6.2 | Precision Cleaning | 6 | |
- | CLEAN_SPRING | 1 Piece(s) | Available | Quote | 15 | 10 | 0.98 | 4.51~8.50 | 5.9 | 0.8 | 6.2 | Precision Cleaning | 6 |
Loading...
Type | Round Wire | Characteristics/Applications | RoHS Compliant (10 Substances) | Environmentally friendly | RoHS Compliant (10 Substances) |
---|
How can we improve?
How can we improve?