(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
![]() | ● JIS Type Normal 130 ![]() | □□-GLFBJ (JIS)![]() | □□-GLFBE (Compact Type) ![]() |
Type | [M] Material | Cleaning Method | ||||
JIS Type | Compact | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-GLFBJ | SL-GLFBE | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-GLFBJ | SH-GLFBE | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-GLFBJ | SHD-GLFBE | Electrolytic polishing + precision cleaning |
Part Number |
SL-GLFBJ50 |
SH-GLFCE95 |
Part Number | Flange O.D. A | Pipe Weld | Through Hole Pitch Circle Dia. D | Pipe Depth t | Suitable O-ring | O-ring Groove | Flange Thickness W | Through Hole Qty. - Dia. | Applicable Pipe Size | |||||
Type | Nominal | Outer Dia. B | Inner Dia. C | Outer Dia. E | Inner Dia. F | Depth S | O.D. × I.D. | JIS | ||||||
(Glass Dia.) | 3459·3465 | |||||||||||||
SL-GLFBJ SH-GLFBJ SHD-GLFBJ | 50 | 90 | 35 | 32.5 | 70 | 4 | V40 | 49 | 40 | 2.8 | 8 | 4-⌀10 | 34.0 × 31.0 | 25 A |
65 | 105 | 49.6 | 47.1 | 85 | 5 | V55 | 64 | 55 | 2.8 | 10 | 4-⌀10 | 48.6 × 45.6 | 40 A | |
95 | 145 | 77.3 | 74.3 | 120 | 5 | V85 | 94 | 85 | 2.8 | 10 | 4-⌀12 | 76.3 × 72.3 | 65 A | |
130 | 185 | 115.3 | 112.3 | 160 | 6 | V120 | 129 | 120 | 2.8 | 12 | 8-⌀12 | 114.3 × 110.3 | 100 A |
Part Number | Flange O.D. A | Pipe Weld | Through Hole Pitch Circle Dia. D | Pipe Depth t | Suitable O-ring | O-ring Groove | Flange Thickness W | Through Hole Qty. - Dia. | Applicable Pipe Size | |||||
Type | Nominal | Outer Dia. B | Inner Dia. C | Outer Dia. E | Inner Dia. F | Depth S | O.D. × I.D. | JIS | ||||||
(Glass Dia.) | 3459·3465 | |||||||||||||
SL-GLFBE SH-GLFBE SHD-GLFBE | 50 | 75 | 35 | 32.5 | 61.5 | 4 | V40 | 49 | — | 2.5 | 8 | 4-⌀7 | 34.0 × 31.0 | 25 A |
65 | 90 | 49.6 | 47.1 | 76.5 | 4 | V55 | 64 | — | 2.5 | 8 | 4-⌀7 | 48.6 × 45.6 | 40 A | |
95 | 125 | 77.3 | 74.3 | 109.5 | 6 | V85 | 94 | — | 2.5 | 10 | 4-⌀7 | 76.3 × 72.3 | 65 A | |
130 | 160 | 115.3 | 112.3 | 145.5 | 8 | V120 | 129 | — | 2.5 | 12 | 4-⌀10 | 114.3 × 110.3 | 100 A |
Machining | Through Hole to Tapped Hole | Ordering Example | |
Code | |||
MAC | ![]() | Changes the diameter of through holes ø7 to M6, ø10 to M8 and ø12 to M10 . | SL-GLFBE65-MAC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-GLFBE50 |
SH-GLFBE65 |
SH-GLFBE95 |
SH-GLFBE130 |
SH-GLFBJ50 |
SH-GLFBJ65 |
SH-GLFBJ95 |
SH-GLFBJ130 |
SHD-GLFBE50 |
SHD-GLFBE65 |
SHD-GLFBE95 |
SHD-GLFBE130 |
SHD-GLFBJ50 |
SHD-GLFBJ65 |
SHD-GLFBJ95 |
SHD-GLFBJ130 |
SL-GLFBE50 |
SL-GLFBE65 |
SL-GLFBE95 |
SL-GLFBE130 |
SL-GLFBJ50 |
SL-GLFBJ65 |
SL-GLFBJ95 |
SL-GLFBJ130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Characteristics/Applications | Specifications | Applicable Glass Nominal Dia. (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,626.79 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 50 | |
฿ 2,744.50 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 65 | |
฿ 3,335.89 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 95 | |
฿ 4,481.34 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 130 | |
฿ 2,710.05 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 50 | |
฿ 3,025.84 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 65 | |
฿ 3,826.79 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 95 | |
฿ 5,333.97 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Precision Cleaning | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 130 | |
฿ 2,842.11 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 50 | |
฿ 2,959.81 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 65 | |
฿ 3,551.20 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 95 | |
฿ 4,696.65 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 130 | |
฿ 2,925.36 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 50 | |
฿ 3,241.15 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 65 | |
฿ 4,042.11 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 95 | |
฿ 5,549.28 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Electrolytic Polishing + Precision Cleaning | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 130 | |
฿ 2,321.76 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 50 | |
฿ 2,491.70 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 65 | |
฿ 3,189.08 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 95 | |
฿ 4,632.87 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | Compact | 130 | |
฿ 2,630.49 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 50 | |
฿ 2,990.17 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 65 | |
฿ 3,904.22 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 95 | |
฿ 5,806.54 | CLEAN_FLANGE FOR GLASS | 1 Piece(s) | Available | 11 Day(s) | Degreasing | Clean Washed / Corrosion Resistant / Chemical Resistant / Heat Resistance | JIS Type | 130 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Glass Material | SUS304 |
---|
How can we improve?
How can we improve?