(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Disc Couplings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shaft Hole Diameter Minimum/Maximum (mm.): 5 and 20
● Outside Diameter Minimum/Maximum (mm.): 26 and 44
● Overall Length (mm.) : 35, 41, 45 and 50
● Material :
Hub - Aluminum Alloy
Disc - Stainless Steel
[Application]
Disc Couplings are commonly used in various applications in factory automation systems
Type | Part | Material | Surface Treatment | Accessory |
E-LMCPSW | Hub | Aluminum Alloy | Clear Anodize | Set Screw |
Screw | Stainless Steel | - |
Part No.(Type·D) | - | d1 | - | d2 |
E-LMCPSW26 | - | 5 | - | 10 |
E-LMCPSW39 | - | 11 | - | 18 |
Part No. | d1、d2 Shaft Hole Dia.(d1≤d2) | L | ||||||||||||||||||||
Type | D | |||||||||||||||||||||
E-LMCPSW | 19 | *3 | *4 | *5 | 6 | 6.35 | 7 | 8 | 27 | |||||||||||||
26 | *5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 35 | ||||||||||
32 | *5 | 6 | 6.35 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 41 | |||||||||
34 | *5 | 6 | 6.35 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 45 | ||||||||
39 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 17 | 18 | 50 | |||||||||
44 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 50 |
Part No. | L | F | Set Screw | Rated Torque (N·m) | Allowable Axial Misalignment (m·m) | Static Torsional Spring Constant (N·m/rad) | Maximum Rotational Speed (r/min) | Compensation Coefficient | Mass (g) | ||
Type | D | M | Tightening torque N.m | ||||||||
E-LMCPSW | 19 | 27 | 4.4 | M2.5 | 1.2 | 1 | 0.12 | 700 | 10000 | 1 | 19 |
26 | 35 | 5.7 | M4 | 1.7 | 1.5 | 0.15 | 1850 | 10000 | 1 | 29 | |
32 | 41 | 6.1 | M4 | 1.7 | 2 | 0.17 | 2850 | 10000 | 1 | 60 | |
34 | 45 | 7.1 | M4 | 1.7 | 3 | 0.17 | 4050 | 10000 | 1 | 69 | |
39 | 50 | 7.5 | M5 | 4 | 6 | 0.22 | 9000 | 10000 | 1 | 101 | |
44 | 50 | 7.5 | M5 | 4 | 9 | 0.22 | 10000 | 10000 | 1 | 190 |
Shaft Hole Dia d1 · d2 | b(Keyway Width) | t Keyway Depth | Keyway Nominal Dim. b X h | |
LK | RK | |||
6 ~ 7.9 | 2 | 2 | 1 | 2x2 |
8~10 | 3 | 3 | 1.4 | 3x3 |
11~12 | 4 | 4 | 1.8 | 4x4 |
13~17 | 5 | 5 | 2.3 | 5x5 |
18~22 | 6 | 6 | 2.8 | 6x6 |
Part Number |
---|
E-LMCPSW26-[5,6,6.35,7,8,9,9.525,10,11,12,14]-[5,6,6.35,7,8,9,9.525,10,11,12,14] |
E-LMCPSW32-[5,6,6.35,8,9,9.525,10,11,12,12.7,14,15]-[5,6,6.35,8,9,9.525,10,11,12,12.7,14,15] |
E-LMCPSW34-[5,6,6.35,8,9,9.525,10,11,12,12.7,14,15,16]-[5,6,6.35,8,9,9.525,10,11,12,12.7,14,15,16] |
E-LMCPSW39-[8,9,9.525,10,11,12,12.7,14,15,16,17,18]-[8,9,9.525,10,11,12,12.7,14,15,16,17,18] |
E-LMCPSW44-[8,9,9.525,10,11,12,12.7,14,15,16,17,18,19,20]-[8,9,9.525,10,11,12,12.7,14,15,16,17,18,19,20] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia.1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 14 | 5 ~ 14 | 26 | 35 | 1.5 | 0.15 | ±0.30 | 2.8×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 15 | 5 ~ 15 | 32 | 41 | 2 | 0.17 | ±0.36 | 7.6×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 16 | 5 ~ 16 | 34 | 45 | 3 | 0.17 | ±0.36 | 9.0×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 8 ~ 18 | 8 ~ 18 | 39 | 50 | 6 | 0.22 | ±0.45 | 2.7×10-5 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 8 ~ 20 | 8 ~ 20 | 44 | 50 | 9 | 0.22 | ±0.54 | 4.2×10-5 |
Loading...
Series Name | Disc | Application | For Servo Motors / Stepping Motor | Features | High Torsional Rigidity / High Torque Type |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum Alloy | Allowable Angular Misalignment(deg) | 1.5 |
Product Category | Coupling Main Body | Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel |
Single/Double | Double Disc | Shaft Tightening Method | Set Screw | Shaft Hole Shape | Standard |
How can we improve?
How can we improve?