1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Couplings Long, Set Screw Type (Part Number)

Slit Couplings Long, Set Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Slit Couplings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shaft Hole Diameter Minimum/Maximum (mm.): 3 and 60
● Outside Diameter Minimum/Maximum (mm.): 14 and 105
● Overall Length Minimum/Maximum (mm.) : 22 and 140
● Material :Aluminum Alloy
● Surface Treatment : Clear Anodized
[Application]
Slit Couplings are commonly used in various applications in factory automation systems

Product Overview
■Characteristic
・Zero backlash
・Metal couplings with completely integrated structure, featuring slits in cylindrical hub.
・Extremely high torsional stiffness and low moment of inertia.
・The leaf springs formed by the slits allow for eccentricity, angular misalignment, and Axial Misalignment.
・Suitable for use in actuators, precision XY stages, indexing tables, etc.
Dimensional Drawing
尺寸图
 
Material table
Type Material Surface Treatment  Accessory
E-LMPLAluminum AlloyClear AnodizedSet Screw
Specification Table
Please follow the selection stepsto select the part no. Specify Shaft Hole Dia. in the range  d1≤d2.
Part No.(Type·D)-d1-d2
E-LMPL12-3-4
E-LMPL20-5-6
 
Part No.d1dShaft Hole Dia. (d1≤d2)L
TypeD
E-LMPL123456                        18.5
1634566.3578                     23
20 4566.357899.52510                  26*
25  566.357899.525101112                31*
32      899.525101112141516             41*
40         1011121415161718192022        56
50           1214151617181920222425283032   71
63            1415161718192022242528303235384090
If the slip torque is less than the allowable torque, use under the slip torque.
*L dimension updated in March 2024

 
Part No.LFSet ScrewRated TorqueMass
TypeDMTightening Torque
(N.m)
(N.m)g
E-LMPL1218.52.5M2.50.50.43.7
16233.0M30.70.58.1
20253.0M30.7114
25304.0M41.7227
32405.0*M5*1.7460
40566.0*M6*4.08130
50718.0*M67.013266
639012.0*M8*15.022500
*F dimension and M Set Screw size updated in March 2024
Product Features
With zero backlash, this product is suitable for applications where rotational accuracy is required.
Example of Use
Example of Use
Precautions
■Calibration adjustment
1. The coupling allows transmission of axis deviation, rotation angle and torque, but if the axis deviation exceeds the allowable value, vibration may occur or the lifespan will be drastically reduced. Please be sure to make corrections.
2. Axial deviation includes eccentricity (parallel error of two axes), declination (angular error of two axes), and axial amplitude (axial movement of the axes).
Perform calibration adjustment for the shaft so that the shaft center deviation is below the allowable value specified in the product dimensions and performance table.
3. The axial deviation tolerance values ​​stated in the dimensions and performance tables refer to the situation when one of eccentricity, declination, and axial amplitude occurs individually. If two or more axial deviations occur simultaneously, the respective allowable values ​​are reduced by half.
4. Axial deviation not only occurs when assembling the device, but is also a major cause of vibration, thermal expansion, and bearing wear during operation.
It is recommended that the axis deviation be set to less than 1/3 of the allowable value.
Part Number
E-LMPL12-[3,​4,​5,​6]-[3,​4,​5,​6]
E-LMPL16-[3,​4,​5,​6,​6.35,​7,​8]-[3,​4,​5,​6,​6.35,​7,​8]
E-LMPL20-[4,​5,​6,​6.35,​7,​8,​9,​9.525,​10]-[4,​5,​6,​6.35,​7,​8,​9,​9.525,​10]
E-LMPL25-[5,​6,​6.35,​7,​8,​9,​9.525,​10,​11,​12]-[5,​6,​6.35,​7,​8,​9,​9.525,​10,​11,​12]
E-LMPL32-[7,​8,​9,​9.525,​10,​11,​12,​14,​15,​16]-[7,​8,​9,​9.525,​10,​11,​12,​14,​15,​16]
E-LMPL40-[10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22]-[10,​11,​12,​14,​15,​16,​17,​18,​19,​20,​22]
E-LMPL50-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]-[12,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32]
E-LMPL63-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]-[14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​28,​30,​32,​35,​38,​40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia.1 d1 (or d)
(Ø)
Shaft Bore Dia. 2 d2 (or d)
(Ø)
O.D.
(Ø)
Overall Length
(mm)

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 18 Day(s) 103 ~ 63 ~ 61218.5

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 10 Day(s) 103 ~ 83 ~ 81623

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 9 Day(s) 104 ~ 104 ~ 102026

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 20 Day(s) 105 ~ 125 ~ 122531

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 20 Day(s) 108 ~ 158 ~ 163241

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 15 Day(s) 1010 ~ 1710 ~ 174056

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 11 Day(s) 1012 ~ 3212 ~ 325071

-

ECONOMY EL BEAM COUPLING 1 Piece(s) 9 Day(s) 1014 ~ 4014 ~ 406390

Loading...

  1. 1

Basic Information

Series Name Slit Application Standard / For Servo Motors / Stepping Motor Features Zero Backlash / Low Moment of Inertia
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Aluminum Alloy Allowable Angular Misalignment(deg) 1
Product Category Coupling Main Body Shaft Tightening Method Set Screw Type Standard

Frequently Asked Questions (FAQ)

Question: What is a coupling?
Answer: A coupling is a part that connects two different rotating bodies (motor shaft, ball screw, etc.) and aims at transmitting torque. The load of assembly adjustment is reduced by absorbing the axis deviation (lateral misalignment, angular misalignment and axial amplitude) between rotating bodies. And in case of accidental overload, the coupling is destroyed and the rotating bodies are disconnected to protect the expensive power part and the whole device.
Question: Is there any reference available for the selection of hole diameter at both ends of the product?
Answer: Equal diameter of d1 and d2=d1+0.5
Unequal diameter of d1 and d2=diameter of large shaft hole+0.5
Question: How to achieve the effect of applicable lateral misalignment and angular misalignment in product design?
Answer: The plate spring formed by the slit allows lateral misalignment, angular misalignment and end play.
Question: Which mechanism parts does the product apply to?
Answer: With zero backlash, it is suitable for applications where rotational accuracy is required.
Question: What does the product need for applications of lateral misalignment and angular misalignment?
Answer: Lateral misalignment, angular misalignment and axial amplitude are all single allowable values. If there are multiple deviations at the same time, the allowable value of each deviation will be reduced to 1/2 of the original value.

Check other FAQ (2) Hide