N-Series Safety Fence Unit 2 Panels with Specified Beam Positions

Caution
- Only available for assembled product for shipping. Since self tapping screws are used to fasten the assembly, it cannot be reassembled.
- This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
- For N-Series Safety Fence Units (1 Panel with Specified Beam Positions / 3 Panels with Specified Beam Positions), click here (1 Panel with Specified Beam Positions, 3 Panels with Specified Beam Positions).
- Depending on the quantity, pallet shipment may be required (delivery will be made on the truck, and customers are responsible for preparing a forklift for unloading).
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
· Dimensions are configurable in 1 mm increments
· Easy assembly with no designing required. Simply choose the dimensions and the necessary parts will be delivered
· Beam Frame can be set in any position
· You can choose 2 pcs. from 3 types of inner material: Fence net, panel, or no panel
· Assembled products will be shipped with the wire mesh and panel assembled to the aluminum frame.
Notes: Accessories such as anchor stands must be purchased separately and assembled by the customer
Dimensional Drawing
[ ! ]This product is only available for assembly and shipping; the model number will include a "K-" prefix.
[ ! ]Products assembled and shipped with tapping screws. It is not recommend to disassemble and use the product.
K-NFUEY (Yellow Type, Assembly & Shipping)

Instructions for use
[ ! ]The groove shape of N-series beam frame is for series 6.
Even when selecting pillar frame 40mm square (Series 8), please use nuts for 30mm square (Series 6) for the beam frame.
[ ! ]The groove position varies depending on the core material.
[ ! ] When tapped hole alterations are selected, (A) part on the outline drawing will be machined.
Frame
[ ! ] For this product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
[ ! ]The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's specifications, or intended usage.
[ ! ]The silver type frame is anodized. We do not handle paint colors not listed.
[ ! ]Cut surface and alteration area are not surface treated.
Specification Table
[Upper inner material] | [Lower inner material] | |||||||||||
Fence Net | Fence Net | |||||||||||
Part Number | — | Acrylic Plate | — | Acrylic Plate | — | W | — | D | — | HA | — | HB |
No panel | No panel | |||||||||||
K-NFUE6 | — | 30B | — | N | — | W900 | — | D1200 | — | HA100 | — | HB400 |
Part Number | Infill Material | W (Width) 1 mm Increments | D (Height) 1 mm Increments | HA (Leg Height) 1 mm Increments | HB (Leg Height) 1 mm Increments | T | |||
TYPE | Series | Mesh Fence | Acrylic Plate | No Panel | |||||
(Wire Dia. ⌀3.0) | (t = 3) | ||||||||
K-NFUE (Silver Type, Assembly & Shipping) | 6 | 30B (Pitch 30 mm, Black) 50B (Pitch: 50 mm; Black) | AC3 (Acrylic 3 mm, Transparent) | N (No Panel) | 160 ~ 1500 | 1000 ~ 2500 When W ≥ 1001, D ≤ 2200 When W ≥ 1201, D ≤ 2000 | 0 ~ 1800 | 200 ~ 2000 When W ≤ 1,000 Fence Net / Acrylic plate: HB ≤ 1500 N/A: HB ≤ 2000 When 1,001 ≤ W ≤ 1,500 Fence Net / Acrylic plate: HB ≤ 1000 N/A: HB ≤ 2000 | 30 |
8 | 40 | ||||||||
K-NFUEY (Yellow Type, Assembly & Shipping) | 6 | 30 | |||||||
8 | 40 | ||||||||
Safety Fence Frame Material: A6063S-T5
[ ! ]D- (HA+HB) must be at least 240 mm.
[ ! ]If W ≤ 1000 is specified,
When selecting Fence Net , Acrylic plate: D- (HA+HB) ≤ 1500
When selecting No Panel: D- (HA+HB) ≤ 2000
[ ! ]If 1001 ≤ W ≤ 1500 is specified,
When selecting Fence Net , Acrylic plate: D- (HA+HB) ≤ 1000
When selecting No Panel: D- (HA+HB) ≤ 2000
Part Number | Components | ||||
Infill Material | Frame | Fastener | |||
TYPE | Series | Screws | Quantity | ||
K-NFUE (Silver Type, Assembly & Shipping) | 6 | Fence Net: Black (E-FENP) Acrylic plate (E-ACA) | NFFS6-3030 NFFH (F/P/M) 6-2540 | [Size] M diameter: 4.5 Length: 70 [Material] SUS410 | 6 |
8 | NFFS8-4040 NFFH (F/P/M) 6-2540 | 6 | |||
K-NFUEY (Yellow Type, Assembly & Shipping) | 6 | NFFSY6-3030 NFFH (F/P/M) Y6-2540 | 6 | ||
8 | NFFSY8-4040 NFFH (F/P/M) Y6-2540 | 6 | |||
Selection Support Information
Type of Inner Material | Wire Diameter / Thickness | Color | Features | |
Fence | Fence Net_50 pitch | 3 mm | Black | Gap: 50 x 50 mm, cannot fit your fist |
| Fence Net_30 pitch | 3 mm | Black | Gap: 30 x 30 mm, cannot fit 4 fingers | |
Panel | Acrylic Plate | 3 mm | Transparent | Impact Resistance: Poor, Chemical Resistance: Good, Flame Retardance: None |
Alterations

[Upper inner material] | [Lower inner material] | |||||||||||||
Fence Net | Fence Net | |||||||||||||
Part Number | — | Acrylic Plate | — | Acrylic Plate | — | W | — | D | — | HA | — | HB | — | (Alteration code) |
No panel | No panel | |||||||||||||
K-NFUE6 | — | 30B | — | N | — | W900 | — | D1200 | — | HA100 | — | HB400 | — | UTP |
Alteration | Code | Spec. | |
Bottom End Tapping | UTP | Adds tapped holes on (A) in the dimensional drawing | |
6 Series | M8 Depth 24 | ||
8 Series | M12 Depth 36 | ||
Lineup
Product Information
Pillar Frame and Beam Frame Connection Method
- The connection method has been changed from alterations + screws to no tapping alteration + self tapping screws.
- Because self tapping screws are used, the frames cannot be disassembled or reassembled.
- Because the frames widths are different between the pillar frame and beam frame, there are steps between the frames.
<N-Series Connection Method>
Self Tapping Screw Fastening
![]() | ![]() | ![]() |
[ ! ]<Groove Shape>
The groove shape of N-series beam frame is for series 6.
Even when selecting pillar frame 40mm square (Series 8), please use nuts for 30mm square (Series 6) for the beam frame.
Instructions
■ Application Example (1) A case to protect the upper part of the conveyor![]() | ■ Application Example (2) A case where the wiring cover passes directly under the safety fence![]() |
You can secure it using anchors. *Anchors are not included.
- For single-groove use Series 6: 3030, Series 8: 4040
Example 1. When there is no adjacent safety fence unit (HFLANK6-3030) - For double-slot type: Series 6: 3060, Series 8: 4080
Example 2. When securing an adjacent safety fence unit (HFKANK6-3060)
*More cost-effective than purchasing two single-slot types.








