N-Series Safety Fence Unit 1 Panel with Specified Beam Positions

Brand :
MISUMI

Caution

  • Only available for assembled product for shipping. Since self tapping screws are used to fasten the assembly, it cannot be reassembled.
  • This product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
  • For N-Series Safety Fence Units (2 Panels with Specified Beam Positions / 3 Panels with Specified Beam Positions), click here (2 Panels with Specified Beam Positions, 3 Panels with Specified Beam Positions).
  • Depending on the quantity, pallet shipment may be required (delivery will be made on the truck, and customers are responsible for preparing a forklift for unloading).
  • Download Free! >> Economy Series Catalog (TH-EN-FY25)      CLICK here

Product Description

[Features]
·A affordable and lightweight safety fence
·Dimensions can be specified in 1 mm increments
·All units are shipped as assembled
·Fence net and Acrylic Plate are shipped fully assembled onto aluminum fence frames.
Notes: Accessories such as anchor stands must be purchased separately and assembled by the customer

Dimensional Drawing

[ ! ]This product is only available for assembly and shipping; the model number will include a "K-" prefix.
[ ! ]Products assembled and shipped with tapping screws. It is not recommend to disassemble and use the product.

*Due to data capacity, the 3D CAD data only includes part of the fence. Please modify it to your desired size.
K-NFUD (Silver Type, Assembly & Shipping)
K-NFUDY (Yellow Type, Assembly & Shipping)

Instructions for use
[ ! ] The groove shape of N-series beam frame is for series 6.
      Even when selecting pillar frame 40mm square (Series 8), please use nuts for 30mm square (Series 6) for the beam frame.
[ ! ]The groove position varies depending on the core material.
[ ! ] When tapped hole alterations are selected, (A) part on the outline drawing will be machined.

Frame
[ ! ] For this product is manufactured in Thailand. The color of safety fence frame may differ from the product sold in Japan due to differences in the manufacturing process.
[ ! ]The groove area of safety fence frame may appear yellow-green due to the powder coating process. This does not affect the product's specifications, or intended usage.
[ ! ]The silver type frame is anodized. We do not handle paint colors not listed.
[ ! ]Cut surface and alteration area are not surface treated.

Specification Table

 
 
[Upper inner material]
 
 
 
 
 
 
 
 
Fence Net
 
 
 
 
 
 
Part Number
—
Acrylic Plate
—
W
—
D
—
HA
 
 
No panel
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
K-NFUD6
—
30B
—
W900
—
D1200
—
HA100
 
Part Number
Infill Material
W
(Width)
1 mm Increments
D
(Height)
1 mm Increments
HA
(Leg Height)
1 mm Increments
  T  
Components
Fence Net
Acrylic Plate
Frame
Fastener
TYPE
Series
Fence Net
Acrylic Plate
Screws
Quantity
(Wire Dia. ⌀3.0)
(t = 3)
K-NFUD
(Silver Type, Assembly & Shipping)
6
30B
(Pitch 30 mm, Black)


50B
(Pitch: 50 mm; Black)

 


AC3
(Acrylic 3 mm, Transparent)



 
160
~
1500
1000
~
2500


When W ≥ 1001, D ≤ 2200
When W ≥ 1201, D ≤ 2000
0
~
1800
30
Fence Net: Black
(E-FENP)

Acrylic Plate
(E-ACA)
 
NFFS6-3030
NFFH (F/P/M) 6-2540
[Size]
M diameter: 4.5
Length: 70

[Material]
SUS410
4
8
40
NFFS8-4040
NFFH (F/P/M) 6-2540
4
K-NFUDY
(Yellow Type, Assembly & Shipping)
6
30
NFFSY6-3030
NFFH (F/P/M) Y6-2540
4
8
40
NFFSY8-4040
NFFH (F/P/M) Y6-2540
4
NFFHF(Y)6-2540: Beam frame for Fence Net, NFFHP(Y)6-2540: Beam frame for Acrylic Plate, NFFHM(Y)6-2540: Beam frame for Fence Net and Acrylic Plate
Safety Fence Frame Material: A6063S-T5

[ ! ]D-HA must be 240 mm or more.
[ ! ]When selecting Fence Net , Acrylic plate: W ≤ 1000, D-HA ≤ 1500
[ ! When selecting No Panel: 1001 ≤ W ≤ 1500, D-HA ≤ 1000

Selection Support Information

Type of Inner Material
Type of Inner Material
Wire Diameter / Thickness
Color
Features
Fence Net 
Fence Net_30 pitch3 mmBlackPitch: 30 x 30 mm, cannot fit your 4 fingers
Fence Net_50 pitch3 mmBlackPitch: 50 x 50 mm, cannot fit your fist
Acrylic Plate 
Acrylic Plate3 mmTransparent Impact Resistance: Poor, Chemical Resistance: Good, Flame Retardance: None

Alterations

  [Upper inner material]        
  Fence Net        
Part Number—Acrylic Plate—W—D—HA—(Alteration Code)
  No panel        
           
           
K-NFUD6—30B—W900—D1200—HA100—UTP
 
Alteration
Code
Spec.
Bottom End Tapping
UTP
 Tapped hole alterations will be machined on (A) part on the outline drawing.
Series 6
M8 Depth 24
Series 8
 M12 Depth 36

Lineup

Type
1-Panel Type
2-Panels Type
3-Panels Type
N-Series Safety Fence Units 
This product

Product Information

Pillar Frame and Beam Frame Connection Method

  • The connection method has been changed from alterations + screws to no tapping alteration + self tapping screws.
  • Because self tapping screws are used, the frames cannot be disassembled or reassembled.
  • Because the frames widths are different between the pillar frame and beam frame, there are steps between the frames.
Tapping screw model: CSPPNN-SUS-TP4.5-70

<N-Series Connection Method>
Self Tapping Screw Fastening
 

[ ! ]<Groove Shape>
  The groove shape of N-series beam frame is for series 6.
        Even when selecting pillar frame 40mm square (Series 8), please use nuts for 30mm square (Series 6) for the beam frame.

Instructions

■ Application Example (1) A case to protect the upper part of the control panel
          ■ Application Example (2) A case that protects the upper part of the cart being carried in and out

Instructions

■ Fixing Method:
It can be secured using anchors. *Anchors are not included.
  • For single-groove use Series 6: 3030, Series 8: 4040
                Example 1. When there is no adjacent safety fence unit (HFLANK6-3030)
  • For double-slot type: Series 6: 3060, Series 8: 4080
        Example 2. When securing an adjacent safety fence unit (HFKANK6-3060)
        
Example 1                                                 Example 2

 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat