(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Small Bore Pen Cylinders Stainless Steel, Double Acting type, MCPB Series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The Cylinder I.D. range is 4 ~ 16 mm.
- This series includes 2 types, E-MCPB (Without Magnetic Ring) and E-MCPBS (With Magnetic Ring).
- The material of air cylinder is made of Stainless Steel.
- Operating Temperature range is -20 ~ 70 ℃.
- Operating Speed Range is 30 ~ 500 mm/s for Cylinder I.D. 4 mm. and 50 ~ 800 mm/s for Cylinder I.D. 6 ~ 16 mm.
Cylinder I.D. (mm) | A | A1 | A2 | B | C | D | D0 | D1 | D2 | D3 | G | G1 |
6 | 77.5 | - | - | 28 | 49.5 | 6.7 | - | - | - | - | 15.5 | 11.5 |
10 | 74 | 87 | 74 | 28 | 46 | 9.5 | 22.5 | 5 | 18 | 13 | 11.5 | 7.5 |
12 | 74 | 92 | 74 | 28 | 46 | 9.5 | 27.5 | 5 | 23 | 18 | 11.5 | 7.5 |
16 | 76 | 94 | 76 | 28 | 48 | 9.5 | 27.5 | 5 | 23 | 18 | 12 | 7.5 |
Cylinder I.D. (mm) | I | J | K | L | P | Q | R | S | T | U | V |
6 | 10 | 2.4 | M3 | M 6×1.0 | - | - | - | 12 | 5.5 | 14 | 3 |
10 | 11 | 2.2 | M4 | M 8×1.0 | 3.3 | 3.3 | 5 | 12 | 7 | 14 | 4 |
12 | 14 | 4 | M5 | M10×1.0 | 5 | 6.6 | 8 | 15 | 8 | 17 | 5 |
16 | 14 | 4 | M5 | M10×1.0 | 5 | 6.6 | 8 | 18 | 8 | 20 | 5 |
Part Number | ![]() | ![]() Type | ![]() | ![]() | Magnetic Switch*3 | ||
![]() | ![]() | ![]() | ![]() | ||||
E-MCPB (Without Magnetic Ring) | 4 | 5 10 15 20 | BR(Axial Inlet) | NB(Without Bracket) | NR(Without Joint) | NS(Without Magnetic Switch) | Unspecified (Only NS can be selected) 1 2 |
E-MCPBS (With Magnetic Ring) | 6 | 5 10 15 20 25 30 35 40 50 60 | NB(Without Bracket) FB(Foot Bracket) FR(Flange) | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | ||
10 | 5 10 15 20 25 30 40 50 60 75 80 100 125 150 160 175 200 | BD(Double Clevis) BR(Axial Inlet) BU(Radial Inlet) | |||||
12 | |||||||
16 | 5 10 15 20 25 30 40 50 60 75 80 100 125 150 160 175 200 250 300 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
4 | Push | 12.6 | 1.3 | 2.5 | 3.8 | 5.0 | 6.3 | 7.5 | 8.8 |
Pull | 9.4 | 0.9 | 1.9 | 2.8 | 3.8 | 4.7 | 5.7 | 6.6 | |
6 | Push | 28.3 | 2.8 | 5.7 | 8.5 | 11.3 | 14.1 | 17.0 | 19.8 |
Pull | 21.2 | 2.1 | 4.2 | 6.4 | 8.5 | 10.6 | 12.7 | 14.8 | |
10 | Push | 78.5 | 7.9 | 15.7 | 23.6 | 31.4 | 39.3 | 47.1 | 55.0 |
Pull | 65.9 | 6.6 | 13.2 | 19.8 | 26.4 | 33.0 | 39.6 | 46.2 | |
12 | Push | 113.0 | 11.3 | 22.6 | 33.9 | 45.2 | 56.5 | 67.8 | 79.1 |
Pull | 93.4 | 9.3 | 18.7 | 28.0 | 37.4 | 46.7 | 56.0 | 65.4 | |
16 | Push | 201.0 | 20.1 | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 181.3 | 18.1 | 36.3 | 54.4 | 72.5 | 90.7 | 108.8 | 126.9 |
Cylinder I.D. (mm) | 4 | 6~16 |
Operation Mode | Double Acting | |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) | |
Operating Pressure Range Mpa (psi) | 0.2~0.7 (28~100) | 0.15~0.7 (22~100) |
Guaranteed Pressure Resistance Mpa (psi) | 1.2(175) | |
Operating Temperature ℃ | -20~70 | |
Operating Speed Range mm/s | 30~500 | 50~800 |
Cushion Mechanism | Without cushion | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Part Number |
---|
E-MCPB4-[5,10,15,20]-BR-NB-NR-NS |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCPBS6-[5,10,15,20,25,30,40,50,60]-BR-[FB,FR,NB]-[DJ,FJ,NR,SJ]-NS |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCPBS10-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-NS |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCPBS12-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-NS |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCPBS16-[5,10,15,20,25,30,40,50,60,75,80,100,125,150,160,175,200,250,300]-[BD,BR,BU]-[FB,FR,NB]-[DJ,FJ,NR,SJ]-NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (St) (mm) | Mounting Bracket | Cylinder Magnetic Ring | Cylinder Rod End Joint | Magnetic Switch Type | Magnetic Switch Quantity | Cylinder End Type | Buffer Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 4 | 5 ~ 20 | Without Bracket | Without Magnetic Ring | Without Joint | Without Magnetic Swith | - | Axial Inlet | With Air Buffer | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 ~ 60 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | Axial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY PEN CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 12 | 5 ~ 200 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad | ||
- | ECONOMY AIR UNIT | 1 Piece(s) | 14 Day(s) | 16 | 5 ~ 300 | Flange / Foot Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | Axial Inlet / Double Clevis / Radial Inlet | Cushion pad |
Loading...
Cylinder I.D. (mm) | A | A1 | A2 | B | C | D | D0 | D1 | D2 | D3 | G | G1 |
6 | 77.5 | - | - | 28 | 49.5 | 6.7 | - | - | - | - | 15.5 | 11.5 |
10 | 74 | 87 | 74 | 28 | 46 | 9.5 | 22.5 | 5 | 18 | 13 | 11.5 | 7.5 |
12 | 74 | 92 | 74 | 28 | 46 | 9.5 | 27.5 | 5 | 23 | 18 | 11.5 | 7.5 |
16 | 76 | 94 | 76 | 28 | 48 | 9.5 | 27.5 | 5 | 23 | 18 | 12 | 7.5 |
Cylinder I.D. (mm) | I | J | K | L | P | Q | R | S | T | U | V |
6 | 10 | 2.4 | M3 | M 6×1.0 | - | - | - | 12 | 5.5 | 14 | 3 |
10 | 11 | 2.2 | M4 | M 8×1.0 | 3.3 | 3.3 | 5 | 12 | 7 | 14 | 4 |
12 | 14 | 4 | M5 | M10×1.0 | 5 | 6.6 | 8 | 15 | 8 | 17 | 5 |
16 | 14 | 4 | M5 | M10×1.0 | 5 | 6.6 | 8 | 18 | 8 | 20 | 5 |
Part Number | ![]() | ![]() Type | ![]() | ![]() | Magnetic Switch*3 | ||
![]() | ![]() | ![]() | ![]() | ||||
E-MCPB (Without Magnetic Ring) | 4 | 5 10 15 20 | BR(Axial Inlet) | NB(Without Bracket) | NR(Without Joint) | NS(Without Magnetic Switch) | Unspecified (Only NS can be selected) 1 2 |
E-MCPBS (With Magnetic Ring) | 6 | 5 10 15 20 25 30 35 40 50 60 | NB(Without Bracket) FB(Foot Bracket) FR(Flange) | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | ||
10 | 5 10 15 20 25 30 40 50 60 75 80 100 125 150 160 175 200 | BD(Double Clevis) BR(Axial Inlet) BU(Radial Inlet) | |||||
12 | |||||||
16 | 5 10 15 20 25 30 40 50 60 75 80 100 125 150 160 175 200 250 300 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
4 | Push | 12.6 | 1.3 | 2.5 | 3.8 | 5.0 | 6.3 | 7.5 | 8.8 |
Pull | 9.4 | 0.9 | 1.9 | 2.8 | 3.8 | 4.7 | 5.7 | 6.6 | |
6 | Push | 28.3 | 2.8 | 5.7 | 8.5 | 11.3 | 14.1 | 17.0 | 19.8 |
Pull | 21.2 | 2.1 | 4.2 | 6.4 | 8.5 | 10.6 | 12.7 | 14.8 | |
10 | Push | 78.5 | 7.9 | 15.7 | 23.6 | 31.4 | 39.3 | 47.1 | 55.0 |
Pull | 65.9 | 6.6 | 13.2 | 19.8 | 26.4 | 33.0 | 39.6 | 46.2 | |
12 | Push | 113.0 | 11.3 | 22.6 | 33.9 | 45.2 | 56.5 | 67.8 | 79.1 |
Pull | 93.4 | 9.3 | 18.7 | 28.0 | 37.4 | 46.7 | 56.0 | 65.4 | |
16 | Push | 201.0 | 20.1 | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 181.3 | 18.1 | 36.3 | 54.4 | 72.5 | 90.7 | 108.8 | 126.9 |
Cylinder I.D. (mm) | 4 | 6~16 |
Operation Mode | Double Acting | |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) | |
Operating Pressure Range Mpa (psi) | 0.2~0.7 (28~100) | 0.15~0.7 (22~100) |
Guaranteed Pressure Resistance Mpa (psi) | 1.2(175) | |
Operating Temperature ℃ | -20~70 | |
Operating Speed Range mm/s | 30~500 | 50~800 |
Cushion Mechanism | Without cushion | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Rod Operation Method | Single-Rod | Main Body Shape | Pen Style | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(°C) | -20::70 | Operating Pressure(MPa) | 0.15::0.8 |
Piston Rod Tip Shape | Male Threaded |
How can we improve?
How can we improve?