(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Standard Cylinders, Double Acting type, MCE Series, ISO15552 Certificated from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The Cylinder I.D. range is 32 ~ 100 mm.
- This series includes 2 types, E-MCE (Without Magnetic Ring) and E-MCES (With Magnetic Ring).
- The material of air cylinder is made of Aluminum Alloy with Clear Anodized Surface Treatment.
- Operating Temperature range is -20 ~ 70 ℃.
- Operating Speed Range is 50 ~ 800 mm/s.
Cylinder I.D. (mm) | A | AB | AC | AD | AE | B | D | DA | E | EA | F | FA | H | K | KA | KB | M | MA | NA | N | P | PA | PB |
32 | 142 | 48 | 94 | 27.5 | 27.5 | 46.5 | 12 | 29 | M10×1.25 | 22 | 17 | 6 | 10 | M6 | 16 | 32.5 | 30 | 19 | 3 | 30 | G1/8 | 13.5 | 6 |
40 | 159 | 54 | 105 | 32 | 32 | 54 | 16 | 33 | M12×1.25 | 24 | 17 | 7 | 13 | M6 | 17 | 38 | 35 | 21 | 3.5 | 35 | G1/4 | 17.5 | 6 |
50 | 175 | 69 | 106 | 31 | 31 | 64 | 20 | 42 | M16×1.5 | 32 | 23 | 8 | 17 | M8 | 17 | 46.5 | 40 | 27 | 3.5 | 40 | G1/4 | 14 | 8 |
63 | 190 | 69 | 121 | 33 | 33 | 75 | 20 | 42 | M16×1.5 | 32 | 23 | 8 | 17 | M8 | 17 | 56.5 | 45 | 27 | 4 | 45 | G3/8 | 17 | 8 |
80 | 214 | 86 | 128 | 33 | 33 | 93 | 25 | 53 | M20×1.5 | 40 | 26 | 10 | 22 | M10 | 19 | 72 | 45 | 33 | 4 | 45 | G3/8 | 16.5 | 8 |
100 | 229 | 91 | 138 | 37 | 37 | 110 | 25 | 55 | M20×1.5 | 40 | 26 | 10 | 22 | M10 | 19 | 89 | 55 | 36 | 4 | 55 | G1/2 | 19.5 | 10 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | |||||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | ||||
32 | Double Acting | Push | 804 | 80.4 | 160.8 | 241.2 | 321.6 | 402 | 482.4 | 562.8 | 643.2 | 723.6 |
Pull | 690 | 69 | 138 | 207 | 276 | 345 | 414 | 483 | 552 | 621 | ||
40 | Double Acting | Push | 1256 | 125.6 | 251.2 | 376.8 | 502.4 | 628 | 753.6 | 879.2 | 1004.8 | 1130.4 |
Pull | 1055 | 105.5 | 211 | 316.5 | 422 | 527.5 | 633 | 738.5 | 844 | 949.5 | ||
50 | Double Acting | Push | 1963 | 196.3 | 392.6 | 588.9 | 785.2 | 981.5 | 1177.8 | 1374.1 | 1570.4 | 1766.7 |
Pull | 1649 | 164.9 | 329.8 | 494.7 | 659.6 | 824.5 | 989.4 | 1154.3 | 1319.2 | 1484.1 | ||
63 | Double Acting | Push | 3117 | 311.7 | 623.4 | 935.1 | 1246.8 | 1558.5 | 1870.2 | 2181.9 | 2493.6 | 2805.3 |
Pull | 2803 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.8 | 1962.1 | 2242.4 | 2522.7 | ||
80 | Double Acting | Push | 5026 | 502.6 | 1005.2 | 1507.8 | 2010.4 | 2513 | 3015.6 | 3518.2 | 4020.8 | 4523.4 |
Pull | 4536 | 453.6 | 907.2 | 1360.8 | 1814.4 | 2268 | 2721.6 | 3175.2 | 3628.8 | 4082.4 | ||
100 | Double Acting | Push | 7853 | 785.3 | 1570.6 | 2355.9 | 3141.2 | 3926.5 | 4711.8 | 5497.1 | 6282.4 | 7067.7 |
Pull | 7362 | 736.2 | 1472.4 | 2208.6 | 2944.8 | 3681 | 4417.2 | 5153.4 | 5889.6 | 6625.8 |
Part Number | Stroke (mm) | Fixing Method*1 | Rod End Joint*2 | Magnetic Switch*3 | ||
Type | Cylinder I.D. (mm) | Type | Quantity | |||
E-MCE (Without Magnetic Ring) E-MCES (With Magnetic Ring) | 32 | 25 50 75 80 100 125 150 160 175 200 250 300 350 400 450 500 | NB(Without Bracket) FB(Foot Bracket) FR (Flange) SC(Single Clevis Bracket) DC(Double Clevis Bracket) CT(Trunnion Bracket) | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CEM(Reed Magnetic Switch) DEM(Electronic Magnetic Switch - 2-Wire Type) DEN(Electronic Magnetic Switch - 3-Wire NPN Type) DEP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
40 | 25 50 75 80 100 125 150 160 175 200 250 300 350 400 450 500 600 700 800 900 1000 | |||||
50 | ||||||
63 | ||||||
80 | ||||||
100 |
Cylinder I.D. (mm) | 32~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1 (14~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~800 |
Stroke Tolerance Range | 0~250; 251~1000; 1001~1500 |
Cushion Mechanism | Adjustable Cushion |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Part Number |
---|
E-MCE32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCE40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCE50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCE63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCE80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCE100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM1 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM2 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM1 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM2 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN1 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN2 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP1 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP2 |
E-MCES32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM1 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM2 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM1 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM2 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN1 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN2 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP1 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP2 |
E-MCES40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM1 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM2 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM1 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM2 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN1 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN2 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP1 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP2 |
E-MCES50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM1 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM2 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM1 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM2 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN1 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN2 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP1 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP2 |
E-MCES63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM1 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM2 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM1 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM2 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN1 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN2 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP1 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP2 |
E-MCES80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM1 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CEM2 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM1 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEM2 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN1 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEN2 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP1 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DEP2 |
E-MCES100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (St) (mm) | Mounting Bracket | Cylinder Magnetic Ring | Cylinder Rod End Joint | Magnetic Switch Type | Magnetic Switch Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | ECONOMY STANDARD AIR CYLINDER | 1 Piece(s) | 14 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - |
Loading...
Cylinder I.D. (mm) | A | AB | AC | AD | AE | B | D | DA | E | EA | F | FA | H | K | KA | KB | M | MA | NA | N | P | PA | PB |
32 | 142 | 48 | 94 | 27.5 | 27.5 | 46.5 | 12 | 29 | M10×1.25 | 22 | 17 | 6 | 10 | M6 | 16 | 32.5 | 30 | 19 | 3 | 30 | G1/8 | 13.5 | 6 |
40 | 159 | 54 | 105 | 32 | 32 | 54 | 16 | 33 | M12×1.25 | 24 | 17 | 7 | 13 | M6 | 17 | 38 | 35 | 21 | 3.5 | 35 | G1/4 | 17.5 | 6 |
50 | 175 | 69 | 106 | 31 | 31 | 64 | 20 | 42 | M16×1.5 | 32 | 23 | 8 | 17 | M8 | 17 | 46.5 | 40 | 27 | 3.5 | 40 | G1/4 | 14 | 8 |
63 | 190 | 69 | 121 | 33 | 33 | 75 | 20 | 42 | M16×1.5 | 32 | 23 | 8 | 17 | M8 | 17 | 56.5 | 45 | 27 | 4 | 45 | G3/8 | 17 | 8 |
80 | 214 | 86 | 128 | 33 | 33 | 93 | 25 | 53 | M20×1.5 | 40 | 26 | 10 | 22 | M10 | 19 | 72 | 45 | 33 | 4 | 45 | G3/8 | 16.5 | 8 |
100 | 229 | 91 | 138 | 37 | 37 | 110 | 25 | 55 | M20×1.5 | 40 | 26 | 10 | 22 | M10 | 19 | 89 | 55 | 36 | 4 | 55 | G1/2 | 19.5 | 10 |
Part Number | Stroke (mm) | Fixing Method*1 | Rod End Joint*2 | Magnetic Switch*3 | ||
Type | Cylinder I.D. (mm) | Type | Quantity | |||
E-MCE (Without Magnetic Ring) E-MCES (With Magnetic Ring) | 32 | 25 50 75 80 100 125 150 160 175 200 250 300 350 400 450 500 | NB(Without Bracket) FB(Foot Bracket) FR (Flange) SC(Single Clevis Bracket) DC(Double Clevis Bracket) CT(Trunnion Bracket) | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CEM(Reed Magnetic Switch) DEM(Electronic Magnetic Switch - 2-Wire Type) DEN(Electronic Magnetic Switch - 3-Wire NPN Type) DEP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
40 | 25 50 75 80 100 125 150 160 175 200 250 300 350 400 450 500 600 700 800 900 1000 | |||||
50 | ||||||
63 | ||||||
80 | ||||||
100 |
Cylinder I.D. (mm) | 32~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1 (14~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~800 |
Stroke Tolerance Range | 0~250; 251~1000; 1001~1500 |
Cushion Mechanism | Adjustable Cushion |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | |||||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | ||||
32 | Double Acting | Push | 804 | 80.4 | 160.8 | 241.2 | 321.6 | 402 | 482.4 | 562.8 | 643.2 | 723.6 |
Pull | 690 | 69 | 138 | 207 | 276 | 345 | 414 | 483 | 552 | 621 | ||
40 | Double Acting | Push | 1256 | 125.6 | 251.2 | 376.8 | 502.4 | 628 | 753.6 | 879.2 | 1004.8 | 1130.4 |
Pull | 1055 | 105.5 | 211 | 316.5 | 422 | 527.5 | 633 | 738.5 | 844 | 949.5 | ||
50 | Double Acting | Push | 1963 | 196.3 | 392.6 | 588.9 | 785.2 | 981.5 | 1177.8 | 1374.1 | 1570.4 | 1766.7 |
Pull | 1649 | 164.9 | 329.8 | 494.7 | 659.6 | 824.5 | 989.4 | 1154.3 | 1319.2 | 1484.1 | ||
63 | Double Acting | Push | 3117 | 311.7 | 623.4 | 935.1 | 1246.8 | 1558.5 | 1870.2 | 2181.9 | 2493.6 | 2805.3 |
Pull | 2803 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.8 | 1962.1 | 2242.4 | 2522.7 | ||
80 | Double Acting | Push | 5026 | 502.6 | 1005.2 | 1507.8 | 2010.4 | 2513 | 3015.6 | 3518.2 | 4020.8 | 4523.4 |
Pull | 4536 | 453.6 | 907.2 | 1360.8 | 1814.4 | 2268 | 2721.6 | 3175.2 | 3628.8 | 4082.4 | ||
100 | Double Acting | Push | 7853 | 785.3 | 1570.6 | 2355.9 | 3141.2 | 3926.5 | 4711.8 | 5497.1 | 6282.4 | 7067.7 |
Pull | 7362 | 736.2 | 1472.4 | 2208.6 | 2944.8 | 3681 | 4417.2 | 5153.4 | 5889.6 | 6625.8 |
Rod Operation Method | Single-Rod | Main Body Shape | Pen Style | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(°C) | -20::70 | Operating Pressure(MPa) | 0.15::0.8 |
Piston Rod Tip Shape | Male Threaded | Buffer Type | With Air Buffer |
How can we improve?
How can we improve?