1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw-In Plugs Stainless Steel, Male Threaded, Hex Socket【20 Pieces Per Package】

Screw-In Plugs Stainless Steel, Male Threaded, Hex Socket
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 691.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part16 CLICK here

Product Description

Screw-In Plugs are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Plug with Hex Socket
● Thread Size : R1/8, R1/4, R3/8, R1/2
● Material : Body - SUS304 / SUS316
[Application]
Screw-In Plugs are commonly used in various applications in factory automation systems


Product Overview
Plugs are stainless steel components connected by standard or tube threads to prevent leakage of liquid. The plug can be sealed by applying glue on the threads or winding raw material tape into the mating parts to effectively prevent leakage of liquid and gas.
 
Product Drawing 1
Connecting Thread Nominal RThread Size RLBDt
1R1/88 (7.5)5 (4)9.74.8
2R1/410 (9.5)613.16(5.5)
3R3/811 (10.5)816.66(8)
4R1/215 (12.5)1020.99(8)
Values in ( ) are dimensions of SUS316 material
Product Drawing 2
Product Features
【Features】
MISUMI plug products are available with or without seal. Those with seal have glue applied on the threads and achieve a heat resistance temperature of 150℃. Materials are available with stainless steel specifications.
A wide range of categories, complete specifications, all available in stock, and same day shipment.

【Intended Use】
Plugs are extensively applied in sealing mechanisms to effectively prevent leakage of liquid.
Product Drawing 3
Product Drawing 4
Specifications Overview
Complete specifications, guaranteed dimensions
 
Product Drawing 5
Connecting Thread Nominal RThread Size RLBDt
1R1/88 (7.5)5 (4)9.74.8
2R1/410 (9.5)613.16(5.5)
3R3/811 (10.5)816.66(8)
4R1/215 (12.5)1020.99(8)
Values in ( ) are dimensions of SUS316 material
Example of Use
Suitable for a wide range of industries, including automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators.

Example of Use
Example of Use
 
 
Part Number
E-PACK-MSFPB3
E-PACK-MSSPB3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Nominal of Thread M1

฿ 936.36

ECONOMY ONE TOUCH FITTINGS 1 Pack(s)

20 Pieces Per Package

Available 6 Day(s) [Stainless Steel] SUS3043/8B(10A)

฿ 1,165.58

ECONOMY ONE TOUCH FITTINGS 1 Pack(s)

20 Pieces Per Package

Available 6 Day(s) [Stainless Steel] SUS3163/8B(10A)

Loading...

  1. 1

Dimensional Drawing
Plugs are stainless steel components connected by standard or tube threads to prevent leakage of liquid. The plug can be sealed by applying glue on the threads or winding raw material tape into the mating parts to effectively prevent leakage of liquid and gas.
 
Product Drawing 1
Connecting Thread Nominal RThread Size RLBDt
1R1/88 (7.5)5 (4)9.74.8
2R1/410 (9.5)613.16(5.5)
3R3/811 (10.5)816.66(8)
4R1/215 (12.5)1020.99(8)
Values in ( ) are dimensions of SUS316 material
Specification Table
Economy series all stainless steel products common to outer diameter thread R1/8 to R1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Connecting Thread Nominal RThread Size RLBDt
1R1/88 (7.5)5 (4)9.74.8
2R1/410 (9.5)613.16(5.5)
3R3/811 (10.5)816.66(8)
4R1/215 (12.5)1020.99(8)
Values in ( ) are dimensions of SUS316 material

Basic Information

Connecting Shape Plug Connection Thread Type M1 R Surface Treatment No

Frequently Asked Questions (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economic type one-touch joint?
Answer: MISUMI air pipe is a self-developed nickel plated brass product, which is not prone to rusting and reliable in quality. It can be used in (-15 to 60) ℃ environment, with applicable pressure range below (0 to 1MPA) and pressure resistance of 1.5MPA. Please refer to the precautions for details.
Question: What are the features of MISUMI economic type one-touch air pipe joint products?
Answer: MISUMI economic type one-touch air pipe joint is a self-developed product. It is a market universal milky white joint suitable for high-quality brass, whose material, production, quality and sales are kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.