(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-In Plugs are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Plug with Hexagonal Socket
● Thread Size : R1/8, R1/4, R3/8 and R1/2
● Material : Brass
● Surface Treatment: Nickel Plating
[Application]
Screw-In Plugs are commonly used in various applications in factory automation systems
![]() | Thread Size R | L | H | D | S |
1 | R1/8 | 8 | 5 | 12 | 4 |
2 | R1/4 | 10 | 7 | 15.6 | 6 |
3 | R3/8 | 11 | 7.5 | 19 | 10 |
4 | R1/2 | 12 | 8.5 | 24 | 12 |
|
Part Number |
---|
E-PACK-MBPB1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|---|---|
฿ 455.19 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 1/8B(6A) |
Loading...
|
|
Connecting Shape | Plug | Material | Brass | Connection Thread Type M1 | R |
---|---|---|---|---|---|
Surface Treatment | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part E-PACK-MBPB1 in the Screw-In Plugs Brass, Male Threaded, Hex Socket series.
Part Number |
---|
E-PACK-MBPB2 |
E-PACK-MBPB3 |
E-PACK-MBPB4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|---|
฿ 703.90 | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 1/4B(8A) | |
฿ 548.05 | 1 Pack(s) | 20 Pieces Per Package | Available | 10 Day(s) | 3/8B(10A) | |
฿ 795.45 | 1 Pack(s) | 20 Pieces Per Package | Available | 10 Day(s) | 1/2B(15A) |
How can we improve?
How can we improve?