(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed Control Valves are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Meter-Out
● Applicable with Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread Size : R1/8, R1/4, R3/8, R1/2 and M5
● Material
Body - Brass (Surface Treatment: Nickel Plating)
Seal - FKM70
[Application]
Speed Control Valves are commonly used in various applications in factory automation systems
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | Applicable Tube I.D. d | E | F | L | H | S | S1 | S2 |
4 | M5 | M5 | 2.5 | 12.6 | 24.5 | 33.7 | 4 | 10 | 8 | 8 |
1 | R1/8 | 13 | 26.5 | 43 | 7 | 12 | 8 | 12 | ||
2 | R1/4 | 16 | 29.5 | 46.5 | 9 | 15 | 8 | 12 | ||
6 | M5 | M5 | 4 | 11.5 | 25.6 | 33.7 | 4 | 10 | 10 | 10 |
1 | R1/8 | 13 | 27.6 | 43 | 7 | 12 | 10 | 12 | ||
2 | R1/4 | 16 | 30.6 | 46.5 | 9 | 15 | 10 | 12 | ||
3 | R3/8 | 20.6 | 34.6 | 52.8 | 10 | 19 | 10 | 12 | ||
4 | R1/2 | 22 | 36.6 | 54.3 | 11 | 23 | 10 | 12 | ||
8 | 1 | R1/8 | 5 | 12 | 30 | 43 | 7 | 12 | 14 | 12 |
2 | R1/4 | 15 | 33 | 46.5 | 9 | 15 | 14 | 12 | ||
3 | R3/8 | 19.5 | 37 | 52.8 | 10 | 19 | 14 | 12 | ||
4 | R1/2 | 21 | 39 | 54.3 | 11 | 23 | 14 | 12 | ||
10 | 1 | R1/8 | 6.5 | 11.3 | 30.8 | 43 | 7 | 12 | 15 | 14 |
2 | R1/4 | 14.3 | 33.8 | 46.5 | 9 | 15 | 15 | 14 | ||
3 | R3/8 | 18.8 | 37.8 | 52.8 | 10 | 19 | 15 | 14 | ||
4 | R1/2 | 20.3 | 39.8 | 54.3 | 11 | 23 | 15 | 14 | ||
12 | 1 | R1/8 | 8 | 10.1 | 34.3 | 43 | 7 | 12 | 17 | 15 |
2 | R1/4 | 13.1 | 37.3 | 46.5 | 9 | 15 | 17 | 15 | ||
3 | R3/8 | 17.6 | 41.3 | 52.8 | 10 | 19 | 17 | 15 | ||
4 | R1/2 | 19.1 | 43.3 | 54.3 | 11 | 23 | 17 | 15 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | Applicable Tube I.D. d | E | F | L | H | S | S1 | S2 |
4 | M5 | M5 | 2.5 | 12.6 | 24.5 | 33.7 | 4 | 10 | 8 | 8 |
1 | R1/8 | 13 | 26.5 | 43 | 7 | 12 | 8 | 12 | ||
2 | R1/4 | 16 | 29.5 | 46.5 | 9 | 15 | 8 | 12 | ||
6 | M5 | M5 | 4 | 11.5 | 25.6 | 33.7 | 4 | 10 | 10 | 10 |
1 | R1/8 | 13 | 27.6 | 43 | 7 | 12 | 10 | 12 | ||
2 | R1/4 | 16 | 30.6 | 46.5 | 9 | 15 | 10 | 12 | ||
3 | R3/8 | 20.6 | 34.6 | 52.8 | 10 | 19 | 10 | 12 | ||
4 | R1/2 | 22 | 36.6 | 54.3 | 11 | 23 | 10 | 12 | ||
8 | 1 | R1/8 | 5 | 12 | 30 | 43 | 7 | 12 | 14 | 12 |
2 | R1/4 | 15 | 33 | 46.5 | 9 | 15 | 14 | 12 | ||
3 | R3/8 | 19.5 | 37 | 52.8 | 10 | 19 | 14 | 12 | ||
4 | R1/2 | 21 | 39 | 54.3 | 11 | 23 | 14 | 12 | ||
10 | 1 | R1/8 | 6.5 | 11.3 | 30.8 | 43 | 7 | 12 | 15 | 14 |
2 | R1/4 | 14.3 | 33.8 | 46.5 | 9 | 15 | 15 | 14 | ||
3 | R3/8 | 18.8 | 37.8 | 52.8 | 10 | 19 | 15 | 14 | ||
4 | R1/2 | 20.3 | 39.8 | 54.3 | 11 | 23 | 15 | 14 | ||
12 | 1 | R1/8 | 8 | 10.1 | 34.3 | 43 | 7 | 12 | 17 | 15 |
2 | R1/4 | 13.1 | 37.3 | 46.5 | 9 | 15 | 17 | 15 | ||
3 | R3/8 | 17.6 | 41.3 | 52.8 | 10 | 19 | 17 | 15 | ||
4 | R1/2 | 19.1 | 43.3 | 54.3 | 11 | 23 | 17 | 15 |
All Brass Fitting | |
Fluid Used | Air, steam, water |
Sealing Material | Fluoro Rubber FKM |
Operating Temperature Range | -5~150℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 2.5MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | No |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance |
Thread Type | Thread Size (Thread Designation) | Tightening Torque |
(N·m) | ||
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12 ~14 | |
R3/8(3) | 22 ~24 | |
R1/2 (4) | 27 ~29 |
Grade | Name | Material |
① | Body | Brass/Nickel Plating |
② | Cap | Brass/Nickel Plating |
③ | Tube | PU or Nylon |
④ | Jaw Spring | Stainless Steel |
⑤ | Seal | FKM70 (Fluoro Rubber) |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Nominal Diameter D (mm) | Thread Nominal R |
---|---|---|---|---|---|---|---|---|
฿ 1,019.48 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 4 | 1(R1/8) | |
฿ 1,020.78 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 4 | 2(R1/4) | |
฿ 1,019.48 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 4 | M5 | |
฿ 1,019.48 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 6 | 1(R1/8) | |
฿ 1,021.43 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 6 | 2(R1/4) | |
฿ 1,231.17 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 6 | 3(R3/8) | |
฿ 1,290.26 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 6 | 4(R1/2) | |
฿ 1,019.48 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 6 | M5 | |
฿ 1,079.87 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 8 | 1(R1/8) | |
฿ 1,082.47 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 8 | 2(R1/4) | |
฿ 1,229.22 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 8 | 3(R3/8) | |
฿ 1,287.01 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 8 | 4(R1/2) | |
฿ 1,215.58 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 1(R1/8) | |
฿ 1,215.58 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 2(R1/4) | |
฿ 1,349.35 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 3(R3/8) | |
฿ 1,528.57 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 4(R1/2) | |
฿ 1,529.22 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 1(R1/8) | |
฿ 1,529.22 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 2(R1/4) | |
฿ 1,531.17 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 3(R3/8) | |
฿ 1,585.06 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 4(R1/2) |
Loading...
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | Applicable Tube I.D. d | E | F | L | H | S | S1 | S2 |
4 | M5 | M5 | 2.5 | 12.6 | 24.5 | 33.7 | 4 | 10 | 8 | 8 |
1 | R1/8 | 13 | 26.5 | 43 | 7 | 12 | 8 | 12 | ||
2 | R1/4 | 16 | 29.5 | 46.5 | 9 | 15 | 8 | 12 | ||
6 | M5 | M5 | 4 | 11.5 | 25.6 | 33.7 | 4 | 10 | 10 | 10 |
1 | R1/8 | 13 | 27.6 | 43 | 7 | 12 | 10 | 12 | ||
2 | R1/4 | 16 | 30.6 | 46.5 | 9 | 15 | 10 | 12 | ||
3 | R3/8 | 20.6 | 34.6 | 52.8 | 10 | 19 | 10 | 12 | ||
4 | R1/2 | 22 | 36.6 | 54.3 | 11 | 23 | 10 | 12 | ||
8 | 1 | R1/8 | 5 | 12 | 30 | 43 | 7 | 12 | 14 | 12 |
2 | R1/4 | 15 | 33 | 46.5 | 9 | 15 | 14 | 12 | ||
3 | R3/8 | 19.5 | 37 | 52.8 | 10 | 19 | 14 | 12 | ||
4 | R1/2 | 21 | 39 | 54.3 | 11 | 23 | 14 | 12 | ||
10 | 1 | R1/8 | 6.5 | 11.3 | 30.8 | 43 | 7 | 12 | 15 | 14 |
2 | R1/4 | 14.3 | 33.8 | 46.5 | 9 | 15 | 15 | 14 | ||
3 | R3/8 | 18.8 | 37.8 | 52.8 | 10 | 19 | 15 | 14 | ||
4 | R1/2 | 20.3 | 39.8 | 54.3 | 11 | 23 | 15 | 14 | ||
12 | 1 | R1/8 | 8 | 10.1 | 34.3 | 43 | 7 | 12 | 17 | 15 |
2 | R1/4 | 13.1 | 37.3 | 46.5 | 9 | 15 | 17 | 15 | ||
3 | R3/8 | 17.6 | 41.3 | 52.8 | 10 | 19 | 17 | 15 | ||
4 | R1/2 | 19.1 | 43.3 | 54.3 | 11 | 23 | 17 | 15 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | Applicable Tube I.D. d | E | F | L | H | S | S1 | S2 |
4 | M5 | M5 | 2.5 | 12.6 | 24.5 | 33.7 | 4 | 10 | 8 | 8 |
1 | R1/8 | 13 | 26.5 | 43 | 7 | 12 | 8 | 12 | ||
2 | R1/4 | 16 | 29.5 | 46.5 | 9 | 15 | 8 | 12 | ||
6 | M5 | M5 | 4 | 11.5 | 25.6 | 33.7 | 4 | 10 | 10 | 10 |
1 | R1/8 | 13 | 27.6 | 43 | 7 | 12 | 10 | 12 | ||
2 | R1/4 | 16 | 30.6 | 46.5 | 9 | 15 | 10 | 12 | ||
3 | R3/8 | 20.6 | 34.6 | 52.8 | 10 | 19 | 10 | 12 | ||
4 | R1/2 | 22 | 36.6 | 54.3 | 11 | 23 | 10 | 12 | ||
8 | 1 | R1/8 | 5 | 12 | 30 | 43 | 7 | 12 | 14 | 12 |
2 | R1/4 | 15 | 33 | 46.5 | 9 | 15 | 14 | 12 | ||
3 | R3/8 | 19.5 | 37 | 52.8 | 10 | 19 | 14 | 12 | ||
4 | R1/2 | 21 | 39 | 54.3 | 11 | 23 | 14 | 12 | ||
10 | 1 | R1/8 | 6.5 | 11.3 | 30.8 | 43 | 7 | 12 | 15 | 14 |
2 | R1/4 | 14.3 | 33.8 | 46.5 | 9 | 15 | 15 | 14 | ||
3 | R3/8 | 18.8 | 37.8 | 52.8 | 10 | 19 | 15 | 14 | ||
4 | R1/2 | 20.3 | 39.8 | 54.3 | 11 | 23 | 15 | 14 | ||
12 | 1 | R1/8 | 8 | 10.1 | 34.3 | 43 | 7 | 12 | 17 | 15 |
2 | R1/4 | 13.1 | 37.3 | 46.5 | 9 | 15 | 17 | 15 | ||
3 | R3/8 | 17.6 | 41.3 | 52.8 | 10 | 19 | 17 | 15 | ||
4 | R1/2 | 19.1 | 43.3 | 54.3 | 11 | 23 | 17 | 15 |
Control Type | Outlet Control | Main Body Shape | Elbow | Type | Speed Controllers |
---|---|---|---|---|---|
Joint Type | Threaded + One-Touch Fitting | Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Lock Nut Type | Ring Nut | Sales Method | 5 pcs included |
How can we improve?
How can we improve?