Conveyor Rollers - V Pulley Type, Standard /Waterproof Specification

Caution
- [Interlocking Motor Roller]AC Motor Rollers V Pulley Type - Standard/Waterproof SpecificationLink Destination
- This product comes with a shaft.
- The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.
Product Description
Free roller (roller without drive) for interlocked use with AC motor roller V pulley type.
[Features]
·Can be interlocked by a dedicated motor roller and V belt
·Can achieve a conveyor with a drive at low cost
·Reduce total costs of conveyors
·Materials can be selected from steel and stainless steel (SUS304)
[Definition of Motor Roller]
·Conveyor Rollers with a built-in motor and a reducer, unlike ordinary rollers
·Useful for saving space in the automatic transfer mechanism without need to set up a separate motor space

| Type | Pulley | Rollers | Shaft | Bearing | |||
| Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | Material | |
| (Standard Specification) | STKM12 | Trivalent Chromate | STKM12 | Trivalent Chromate | STKM12 | Trivalent Chromate | SUJ2 |
| HROV | |||||||
| (Waterproof Specification) | SUS304 | — | SUS304 | — | SUS304 | — | SUS440C |
| HROVS | |||||||