AC Motor Rollers V Pulley Type - Standard/Waterproof Specification

Brand :
MISUMI

Caution

  • [Interlocking Free Roller]AC Motor Rollers V Pulley Type - Standard/Waterproof Specification Link Destination
  • Since waterproof MORVS has a sealed structure, the speed, tangential force, and torque will be approx. 10 to 20% lower than the values ​​in the table.
  • IP65 protection rating for waterproof MORVS. (See Overview / Specifications for details.)
  • The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.

Product Description

Reduce total costs of conveyors through motorized rollers with high conveyance capacity.
[Features]
·High conveying capacity allows for conveyance with a small number of motor rollers
·Many inexpensive free rollers can be linked together, reducing the total cost of conveyors

[Definition of Motor Roller]
·Conveyor Rollers with a built-in motor and a reducer, unlike ordinary rollers
·Useful for saving space in the automatic transfer mechanism without need to set up a separate motor space

■ Accessory
(MORV)
·Terminal Metal Fitting ((1)(2)(3))

· (4) Bolt, (5) Spring Washer, (6) Nut
(M5, 2 pcs. each)

(MORVS)
·Fixing Bracket ((1)), (4) Bolt
· (5) Spring Washer, (6) Nut (M5, 2 pcs. each)
(MORV)
Terminal Metal Fitting for D38, 42.7
(MORVS)
Fixing Bracket for D38, 42.7

Extrusion Installation Reference Drawing

Extrusion Installation Reference Drawing Dimensions
DW1W2W3P1
3812 mm or more22 mm19 mm or more34 mm
42.7
5716 mm or more47 mm11 mm or more35 mm
(MORV)
Terminal Metal Fitting for D57

[!] Operating Temperature: 0 to 40°C (Humidity 15 to 85%)
Type
D
Pulley
Rollers
(1) Fixing Bracket
(2) Terminal Metal Fitting
(3) Terminal Metal Fitting Cover
Material
Surface Treatment
Material
Surface Treatment
Material
Surface Treatment
Material
Material
(Standard Specification)
38
STKM12
Trivalent Chromate
STKM12
Trivalent Chromate
SPHC
Trivalent Chromate
PA6
Flame Retardant ABS
(Grade UL94 V-0)
MORV
42.7
 
57
PBT
(Waterproof Specification)
38
SUS304
SUS304
SUS304
PBT
PBT
MORVS
42.7
 
57

Overview / Specifications

■MORS Protection Grade
IP65 protection rating has dust resistance, protects against jet water (general water flow),
and has a waterproof structure that allows it to be completely washed. Highly hygienic.
[ ! ] IP65 is not suitable for strong direct jets (cleaning by pinching the end of the hose, high pressure washing, etc.).
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

AC Motor Rollers V Pulley Type - Standard/Waterproof Specification | MISUMI | MISUMI Thailand