1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Angled Brackets for 55 Aluminum Frames (Part Number)

ECONOMY ALUMINUM BRACKETS

Angled Brackets for 55 Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 90.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 2060 and 4080
● Length (mm.) : 54 and 70
● Hole Diameter (mm.) : L(54) is 5.5 and L(70) is 8.5
● Distance between hole :
L(54) : 20 mm. per each side
L(70) : 40 mm. per each side
● Material: A6063-T5
[Application]
Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems

Product Overview
European standard Economy series new products, with different sizes, can only be used in combination with Economy series profiles starting with L. Extruded brackets, suitable for high strength right-angle connection between profiles. It is suitable for the connection of frame combinations such as covers, stands and shelves of large structures.
Dimensional Drawing
European standard extruded bracket
 Material: 6063-T5
 Surface Treatment: Silver Anodized
Specification Table
Ordering Example
 
Part NumberBracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frameLApplicable Frame SizeL1L2D
Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frameTypeBracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frameNo.
LBLTS555554206020φ5.5
70408040φ8.5
Product Features
【Features】
Simple specifications, beautiful

【Intended Use】
Special extruded bracket for European standard aluminum alloy profiles, suitable for connection of large hood, display bar structure.
Precautions
Special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
Example of Use
Example of using European standard extruded bracket
Part Number
LBLTS5555-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90.91

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day

Loading...

  1. 1
Dimensional Drawing
European standard extruded bracket
Specification Table
Ordering Example
 
Part NumberLApplicable Frame SizeL1L2D
TypeNo.
LBLTS555554206020φ5.5
70408040φ8.5

Basic Information

Material 6063-T5 Surface Treatment Silver anodizing Aluminum Frame Profile Series European Standard
Aluminum Frame Profile Size 4080 Bracket Type Extruded bracket

Please check the type/dimensions/specifications of the part LBLTS5555-70 in the Angled Brackets for 55 Aluminum Frames series.

Frequently Asked Questions (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 4000(mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is less than ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: The pre-mounted nut must be installed from the end of the profile for use in new equipment. The post-mounted nut can be placed in the profile groove from any position for use in additional equipment.
Question: Can the extruded bracket be machined with a specified length?
Answer: Yes, we can provide PDF drawings, and we will machine according to the length and hole position of the drawings.