(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Hex Socket Type | Material | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SARPO | SUS304 | Nut 1 pc. (JIS Class 3) SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-SARPO | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SARPO | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-SARPO4 | — | 15 |
SH-SARPO6 | — | 20 |
SHD-SARPO8 | — | 25 |
Part Number | L | D | D | E | F | A | B | H | ||||||||
Type | M | |||||||||||||||
Hex Socket Type SL-SARPO SH-SARPO SHD-SARPO | 4 | 15 | 20 | 25 | 30 | 1.5 | 3 | 3 | 1.5 | 7 | 3 | 4 | ||||
5 | 15 | 20 | 25 | 30 | 35 | 40 | 2 | 3.8 | 4 | 2 | 8.5 | 4 | 5 | |||
6 | 20 | 25 | 30 | 35 | 40 | 4.5 | 10 | 5 | 6 | |||||||
8 | 20 | 25 | 30 | 35 | 40 | 50 | 3 | 6.1 | 7 | 3.5 | 13 | 6 | 8 | |||
10 | 30 | 35 | 40 | 50 | 60 | 4 | 7.8 | 10 | 4 | 16 | 8 | 10 | ||||
12 | 40 | 50 | 60 | 5 | 9.5 | 12 | 5 | 18 | 10 | 12 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length L (mm) | Post Dia. D (Ø) | Mounting Screw Size | Cleaning Method | Hooking Hole Dia. d (mm) | Slot Width A (mm) | Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 327.27 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | 4 | M4 | Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 327.27 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 4 | M4 | Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 327.27 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 4 | M4 | Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 327.27 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 4 | M4 | Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 330.14 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | 5 | M5 | Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 330.14 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 5 | M5 | Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 330.14 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 5 | M5 | Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 330.14 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 5 | M5 | Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 330.14 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 5 | M5 | Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 330.14 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 5 | M5 | Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 333.01 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 6 | M6 | Precision Cleaning | 2 | 10 | 4.5 | |
฿ 333.01 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 6 | M6 | Precision Cleaning | 2 | 10 | 4.5 | |
฿ 333.01 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 6 | M6 | Precision Cleaning | 2 | 10 | 4.5 | |
฿ 333.01 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 6 | M6 | Precision Cleaning | 2 | 10 | 4.5 | |
฿ 333.01 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 6 | M6 | Precision Cleaning | 2 | 10 | 4.5 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | [8] 8 | [M8] M8 | Precision Cleaning | 3 | 13 | 6.1 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | [8] 8 | [M8] M8 | Precision Cleaning | 3 | 13 | 6.1 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | [8] 8 | [M8] M8 | Precision Cleaning | 3 | 13 | 6.1 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | [8] 8 | [M8] M8 | Precision Cleaning | 3 | 13 | 6.1 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | [8] 8 | [M8] M8 | Precision Cleaning | 3 | 13 | 6.1 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | [8] 8 | [M8] M8 | Precision Cleaning | 3 | 13 | 6.1 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 10 | M10 | Precision Cleaning | 4 | 16 | 7.8 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 10 | M10 | Precision Cleaning | 4 | 16 | 7.8 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 10 | M10 | Precision Cleaning | 4 | 16 | 7.8 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | 10 | M10 | Precision Cleaning | 4 | 16 | 7.8 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | 10 | M10 | Precision Cleaning | 4 | 16 | 7.8 | |
฿ 367.46 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | [12] 12 | [M12] M12 | Precision Cleaning | 5 | 18 | 9.5 | |
฿ 367.46 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | [12] 12 | [M12] M12 | Precision Cleaning | 5 | 18 | 9.5 | |
฿ 367.46 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | [12] 12 | [M12] M12 | Precision Cleaning | 5 | 18 | 9.5 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | 4 | M4 | Electrolytic Polishing + Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 4 | M4 | Electrolytic Polishing + Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 4 | M4 | Electrolytic Polishing + Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 4 | M4 | Electrolytic Polishing + Precision Cleaning | 1.5 | 7 | 3.0 | |
฿ 344.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | 5 | M5 | Electrolytic Polishing + Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 344.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 5 | M5 | Electrolytic Polishing + Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 344.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 5 | M5 | Electrolytic Polishing + Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 344.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 5 | M5 | Electrolytic Polishing + Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 344.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 5 | M5 | Electrolytic Polishing + Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 344.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 5 | M5 | Electrolytic Polishing + Precision Cleaning | 2 | 8.5 | 3.8 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 6 | M6 | Electrolytic Polishing + Precision Cleaning | 2 | 10 | 4.5 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 6 | M6 | Electrolytic Polishing + Precision Cleaning | 2 | 10 | 4.5 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 6 | M6 | Electrolytic Polishing + Precision Cleaning | 2 | 10 | 4.5 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 6 | M6 | Electrolytic Polishing + Precision Cleaning | 2 | 10 | 4.5 | |
฿ 347.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 6 | M6 | Electrolytic Polishing + Precision Cleaning | 2 | 10 | 4.5 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | [8] 8 | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 3 | 13 | 6.1 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | [8] 8 | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 3 | 13 | 6.1 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | [8] 8 | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 3 | 13 | 6.1 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | [8] 8 | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 3 | 13 | 6.1 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | [8] 8 | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 3 | 13 | 6.1 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | [8] 8 | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 3 | 13 | 6.1 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 10 | M10 | Electrolytic Polishing + Precision Cleaning | 4 | 16 | 7.8 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 10 | M10 | Electrolytic Polishing + Precision Cleaning | 4 | 16 | 7.8 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 10 | M10 | Electrolytic Polishing + Precision Cleaning | 4 | 16 | 7.8 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | 10 | M10 | Electrolytic Polishing + Precision Cleaning | 4 | 16 | 7.8 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | 10 | M10 | Electrolytic Polishing + Precision Cleaning | 4 | 16 | 7.8 | |
฿ 381.82 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | [12] 12 | [M12] M12 | Electrolytic Polishing + Precision Cleaning | 5 | 18 | 9.5 | |
฿ 381.82 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | [12] 12 | [M12] M12 | Electrolytic Polishing + Precision Cleaning | 5 | 18 | 9.5 | |
฿ 381.82 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | [12] 12 | [M12] M12 | Electrolytic Polishing + Precision Cleaning | 5 | 18 | 9.5 | |
฿ 252.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | 4 | M4 | Degreasing | 1.5 | 7 | 3.0 | |
฿ 252.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 4 | M4 | Degreasing | 1.5 | 7 | 3.0 | |
฿ 252.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 4 | M4 | Degreasing | 1.5 | 7 | 3.0 | |
฿ 252.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 4 | M4 | Degreasing | 1.5 | 7 | 3.0 | |
฿ 255.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | 5 | M5 | Degreasing | 2 | 8.5 | 3.8 | |
฿ 255.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 5 | M5 | Degreasing | 2 | 8.5 | 3.8 | |
฿ 255.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 5 | M5 | Degreasing | 2 | 8.5 | 3.8 | |
฿ 255.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 5 | M5 | Degreasing | 2 | 8.5 | 3.8 | |
฿ 255.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 5 | M5 | Degreasing | 2 | 8.5 | 3.8 | |
฿ 255.50 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 5 | M5 | Degreasing | 2 | 8.5 | 3.8 | |
฿ 258.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | 6 | M6 | Degreasing | 2 | 10 | 4.5 | |
฿ 258.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | 6 | M6 | Degreasing | 2 | 10 | 4.5 | |
฿ 258.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 6 | M6 | Degreasing | 2 | 10 | 4.5 | |
฿ 258.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 6 | M6 | Degreasing | 2 | 10 | 4.5 | |
฿ 258.37 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 6 | M6 | Degreasing | 2 | 10 | 4.5 | |
฿ 264.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | [8] 8 | [M8] M8 | Degreasing | 3 | 13 | 6.1 | |
฿ 264.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | [8] 8 | [M8] M8 | Degreasing | 3 | 13 | 6.1 | |
฿ 264.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | [8] 8 | [M8] M8 | Degreasing | 3 | 13 | 6.1 | |
฿ 264.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | [8] 8 | [M8] M8 | Degreasing | 3 | 13 | 6.1 | |
฿ 264.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | [8] 8 | [M8] M8 | Degreasing | 3 | 13 | 6.1 | |
฿ 264.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | [8] 8 | [M8] M8 | Degreasing | 3 | 13 | 6.1 | |
฿ 272.73 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | 10 | M10 | Degreasing | 4 | 16 | 7.8 | |
฿ 272.73 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | 10 | M10 | Degreasing | 4 | 16 | 7.8 | |
฿ 272.73 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | 10 | M10 | Degreasing | 4 | 16 | 7.8 | |
฿ 272.73 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | 10 | M10 | Degreasing | 4 | 16 | 7.8 | |
฿ 272.73 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | 10 | M10 | Degreasing | 4 | 16 | 7.8 | |
฿ 292.82 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | [12] 12 | [M12] M12 | Degreasing | 5 | 18 | 9.5 | |
฿ 292.82 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | [12] 12 | [M12] M12 | Degreasing | 5 | 18 | 9.5 | |
฿ 292.82 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | [12] 12 | [M12] M12 | Degreasing | 5 | 18 | 9.5 |
Loading...
Post Shape | Hex Socket | Body Material | SUS304 | Surface Treatment | N/A |
---|---|---|---|---|---|
Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?