(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | D-L | ℓ |
Straight ℓ Dimension Selectable | 3-10 | 5 |
5-15 | 8 | |
6-20 | 12 | |
8-20 | 11 | |
8-25 | 16 | |
10-30 | 17 | |
10-35 | 22 | |
12-40 | 20 |
Type | [M] Material | [A] Accessory | Type | [M] Material | [A] Accessory | Cleaning Method | ||||
Straight ℓ Dimension Selectable | Wrench Flats | Wrench Flats Full Thread under Head | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SH-SASPO | SUS303 | Nut 1 pc. (JIS Class 1) SUS304 Equivalent | SH-SAIPO | SH-SAIPOZ | SUS304 | Nut 1 pc. (JIS Class 1) SUS304 Equivalent | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-SASPO | SHD-SAIPO | SHD-SAIPOZ | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SH-SAIPO6 | — | 20 |
SHD-SAIPOZ8 | — | 25 |
Part Number | L | M (Coarse ) | ℓ* | F | H | T | d | |||||||||||
Type | D | |||||||||||||||||
ℓ Dimension Selectable SH-SASPO SHD-SASPO | 3 | * 10 | 15 | 20 | 25 | 30 | 35 | 40 | M3 | 10 | 3 | 1.0 | 1.2 | 1.5 | ||||
4 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | M4 | 2.0 | |||||||||
5 | * 15 | 20 | 25 | 30 | 35 | 40 | 50 | M5 | 5 | 2.0 | ||||||||
6 | * 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | M6 | 16 | ||||||||
8 | * 20 | * 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | M8 | 20 | 6 | 2.5 | 3.0 | ||||
10 | * 30 | * 35 | 40 | 45 | 50 | 60 | 70 | M10 | 25 | 7 | 4.0 | |||||||
12 | * 40 | 50 | 60 | 70 | M12 | 30 | 9 | 1.8 | 6.0 |
Part Number | L | M (Coarse ) | d | W | G | E | F | h | |||||||||
Type | D | ||||||||||||||||
Wrench Flats SL-SAlPO SH-SAlPO SHD-SAlPO | 3 | 15 | 20 | 25 | 30 | M3 | 1.5 | 1.5 | 3 | 3 | 1.5 | 0.2 | |||||
4 | 15 | 20 | 25 | 30 | 35 | M4 | 2.5 | 5 | 3.5 | 1.75 | 0.3 | ||||||
5 | 15 | 20 | 25 | 30 | 35 | 40 | M5 | 2 | 3 | 4 | 2 | 0.4 | |||||
6 | 20 | 25 | 30 | 35 | 40 | 50 | M6 | 3.5 | 5 | 2.5 | 0.5 | ||||||
8 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | M8 | 3 | 5 | 7 | 3.5 | 1 | |||
10 | 30 | 35 | 40 | 50 | 60 | 70 | M10 | 4 | 6 | 10 | 4 | 1.2 | |||||
12 | 35 | 40 | 50 | 60 | 70 | M12 | 5 | 7 | 12 | 5 | 1.4 |
Part Number | L | M (Coarse ) | d | W | E | F | h | |||||||||
Type | D | |||||||||||||||
Full Thread under Head SH-SAIPOZ SHD-SAIPOZ | 3 | 10 | 15 | 20 | 25 | M3 | 1.5 | 1.5 | 3.0 | 1.5 | 0.2 | |||||
4 | 10 | 15 | 20 | 25 | 30 | M4 | 2.5 | 3.5 | 1.75 | 0.3 | ||||||
5 | 10 | 15 | 20 | 25 | 30 | 35 | M5 | 2.0 | 3.0 | 4.0 | 2.0 | 0.4 | ||||
6 | 15 | 20 | 25 | 30 | 35 | 45 | M6 | 3.5 | 5.0 | 2.5 | 0.5 | |||||
8 | 15 | 20 | 25 | 30 | 35 | 45 | 55 | 65 | M8 | 3.0 | 5.0 | 7.0 | 3.5 | 1.0 | ||
10 | 25 | 30 | 35 | 45 | 55 | 65 | M10 | 4.0 | 6.0 | 10.0 | 4.0 | 1.2 | ||||
12 | 45 | 55 | 65 | M12 | 5.0 | 7.0 | 12.0 | 5.0 | 1.4 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length L (mm) | Characteristics/Applications | Post Dia. D (Ø) | Post Shape | Body Material | Mounting Screw Size | Cleaning Method | Dimension K (mm) | Thread Length ℓ (mm) | Hooking Hole Dia. d (mm) | Wrench Flats W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 70 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided Trimming Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided Trimming Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided Trimming Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 338.76 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided Trimming Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided Trimming Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided Trimming Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided Trimming Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided Trimming Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided Trimming Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided Trimming Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided Trimming Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided Trimming Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided Trimming Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided Trimming Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 335.89 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided Trimming Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided Trimming Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided Trimming Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided Trimming Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided Trimming Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided Trimming Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided Trimming Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 353.11 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 70 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided Trimming Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided Trimming Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided Trimming Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided Trimming Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided Trimming Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided Trimming Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 70 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided Trimming Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided Trimming Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided Trimming Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided Trimming Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided Trimming Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 364.59 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 70 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided Trimming Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided, Full-threaded Neck Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided, Full-threaded Neck Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided, Full-threaded Neck Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Two-sided, Full-threaded Neck Type | SUS304 | M3 | Precision Cleaning | - | - | 1.5 | 1.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided, Full-threaded Neck Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided, Full-threaded Neck Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided, Full-threaded Neck Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided, Full-threaded Neck Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Two-sided, Full-threaded Neck Type | SUS304 | M4 | Precision Cleaning | - | - | 1.5 | 2.5 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided, Full-threaded Neck Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided, Full-threaded Neck Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided, Full-threaded Neck Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided, Full-threaded Neck Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided, Full-threaded Neck Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 404.78 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Two-sided, Full-threaded Neck Type | SUS304 | M5 | Precision Cleaning | - | - | 2 | 3.0 | |
฿ 407.66 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided, Full-threaded Neck Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 407.66 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided, Full-threaded Neck Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 407.66 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided, Full-threaded Neck Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 407.66 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided, Full-threaded Neck Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 407.66 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided, Full-threaded Neck Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 407.66 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Two-sided, Full-threaded Neck Type | SUS304 | M6 | Precision Cleaning | - | - | 2 | 3.5 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 416.27 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Two-sided, Full-threaded Neck Type | SUS304 | [M8] M8 | Precision Cleaning | - | - | 3 | 5.0 | |
฿ 422.01 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided, Full-threaded Neck Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 422.01 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided, Full-threaded Neck Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 422.01 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided, Full-threaded Neck Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 422.01 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided, Full-threaded Neck Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 422.01 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided, Full-threaded Neck Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 422.01 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Two-sided, Full-threaded Neck Type | SUS304 | M10 | Precision Cleaning | - | - | 4 | 6.0 | |
฿ 427.75 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided, Full-threaded Neck Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 427.75 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided, Full-threaded Neck Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 427.75 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Two-sided, Full-threaded Neck Type | SUS304 | [M12] M12 | Precision Cleaning | - | - | 5 | 7.0 | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Straight, ℓ Selectable | SUS303 | M3 | Precision Cleaning | - | 10 | 1.5 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Straight, ℓ Selectable | SUS303 | M3 | Precision Cleaning | - | 10 | 1.5 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Straight, ℓ Selectable | SUS303 | M3 | Precision Cleaning | - | 10 | 1.5 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Straight, ℓ Selectable | SUS303 | M3 | Precision Cleaning | - | 10 | 1.5 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Straight, ℓ Selectable | SUS303 | M3 | Precision Cleaning | - | 10 | 1.5 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Straight, ℓ Selectable | SUS303 | M3 | Precision Cleaning | - | 10 | 1.5 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Straight, ℓ Selectable | SUS303 | M3 | Precision Cleaning | - | 10 | 1.5 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Straight, ℓ Selectable | SUS303 | M4 | Precision Cleaning | - | 10 | 2 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Straight, ℓ Selectable | SUS303 | M4 | Precision Cleaning | - | 10 | 2 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Straight, ℓ Selectable | SUS303 | M4 | Precision Cleaning | - | 10 | 2 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Straight, ℓ Selectable | SUS303 | M4 | Precision Cleaning | - | 10 | 2 | - | |
฿ 376.08 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Straight, ℓ Selectable | SUS303 | M4 | Precision Cleaning | - | 10 | 2 | - |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Surface Treatment | N/A | Material Certificate | Available |
---|
How can we improve?
How can we improve?