(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brass Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type and Shape : Male Plug
● Fluid Used : Water, Air and Oil
● Thread Size : R1/8 , R1/4, R3/8 and R1/2
● Operating Temperature (℃) : -50 to 150
● Material : Brass HPB58-3
[Application]
Brass Fittings are commonly used in various applications in factory automation systems
Detection item Water pressure test, Unit: Mpa | Generic products on the market | Economy series |
Water Pressure: 4 | OK | OK |
Water Pressure: 8 | Leakage | OK |
Water Pressure: 12 | - | OK |
Water Pressure: 16 | - | OK |
Result | NG | OK |
Test Item | Generic products on the market | Economy series |
Salt spray test (48H) | Mostly rusted | Almost no rust |
Daily environment equivalent | About 6 months | 3 years and above |
Drawing |
Operating Temperature Range | -50~150℃ |
Max. Operating Pressure | 5MPa |
Move parts related to mechanism sliding support, temperature adjusting and heating with racks, gears and other workpieces. | Check 3 types of parts related to the sliding support, temperature adjusting and heating in the same position. | Belt tension device (with the spring) |
Parts related to the sliding support, nut, profile, temperature adjusting and heating | Slide up and down through clamping & welding parts of the cam bearing mechanism | No need to worry about handling of inductor wiring even for reversely rotating objects |
Part Number |
---|
E-SJSPG6A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 |
---|---|---|---|---|---|---|
฿ 35.71 | ECONOMY COPPER THREADED JOINT | 1 Piece(s) | Available | Same day | 1/8B(6A) |
Loading...
Part Number | D (R) | L1 mm | L2 mm | CH mm |
Equal Dia., Plug | 1/8 | 6 | 10 | 14 |
1/4 | 8 | 13 | 17 | |
3/8 | 9 | 13.5 | 19 | |
1/2 | 10 | 15.5 | 24 |
Connecting Shape | Others | Connection Type | Screws | Material | Brass |
---|---|---|---|---|---|
Connecting Thread Type (1) | R | Applicable Fluid | Pulsating Water, Static Flow Water / Air / vapor / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 5 | Surface Treatment | No | Operating Temperature Range(°C) | -50::150 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part E-SJSPG6A in the Brass Screw-In Fittings Male Plug series.
Part Number |
---|
E-SJSPG10A |
E-SJSPG15A |
E-SJSPG8A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 |
---|---|---|---|---|---|
฿ 52.60 | 1 Piece(s) | Available | Same day | 3/8B(10A) | |
฿ 66.23 | 1 Piece(s) | Available | 6 Day(s) | 1/2B(15A) | |
฿ 43.51 | 1 Piece(s) | Available | 6 Day(s) | 1/4B(8A) |
How can we improve?
How can we improve?