(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Double Clevis for Cylinder are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Cylinder Minimum/Maximum I.D.(Ø) : 12 and 100
● Applicable for Cylinder Series :
E-MCC Series Standard Cylinder
E-MCE Series Standard Cylinder
E-MCQ Series Compact Cylinder
● Material : Carbon Steel / Cast Steel
[Application]
Double Clevis for Cylinder are commonly used in various applications with a cylinder
Part Number | Bracket | E | M | N | CD | CU | CW | CX | CZ | |
![]() | ![]() | ![]() | ||||||||
E-MCQ | DC | 12 | 25 | 15.5 | 4.5 | 5 | 20 | 14 | 5.3 | 9.8 |
16 | 29 | 20 | 4.5 | 5 | 21 | 15 | 6.8 | 11.8 | ||
20 | 36 | 25.5 | 6.5 | 8 | 27 | 18 | 8.3 | 15.8 | ||
25 | 40 | 28 | 6.5 | 10 | 30 | 20 | 10.3 | 19.8 | ||
32 | 45.5 | 34 | 6.5 | 10 | 30 | 20 | 18.3 | 35.8 | ||
40 | 53.5 | 40 | 6.5 | 10 | 32 | 22 | 18.3 | 35.8 | ||
50 | 64.5 | 50 | 8.5 | 14 | 42 | 28 | 22.3 | 43.8 | ||
63 | 77.5 | 60 | 10.5 | 14 | 44 | 30 | 22.3 | 43.8 | ||
80 | 98.5 | 77 | 12.5 | 18 | 56 | 38 | 28.3 | 55.8 | ||
100 | 117.5 | 94 | 12.5 | 22 | 67 | 45 | 32.3 | 63.8 |
Part Number | Bracket | CC | CD | CE | CJ | CP | CT | PA1 | PB1 | |
![]() | ![]() | ![]() | ||||||||
E-MCC | DC | 32 | 19 | 10 | 12 | 32 | 16.3 | 32 | 39 | 32.8 |
40 | 19 | 10 | 14 | 32 | 20.3 | 44 | 51 | 44.8 | ||
50 | 19 | 10 | 14 | 34 | 20.3 | 52 | 59 | 52.8 | ||
63 | 19 | 10 | 14 | 34 | 20.3 | 52 | 59 | 52.8 | ||
80 | 32 | 14 | 20 | 53 | 32.3 | 64 | 73 | 64.8 | ||
100 | 32 | 14 | 20 | 53 | 32.3 | 64 | 73 | 64.8 |
Part Number | Bracket | A | C | CC | CD | CE | CJ | CP | CT | PA1 | PB1 | S | T | |
![]() | ![]() | ![]() | ||||||||||||
E-MCE | DC | 32 | 142 | 94 | 22 | 10.5 | 10 | 13 | 26 | 45 | 51 | 45.5 | 46.5 | 32.5 |
40 | 159 | 105 | 25 | 12 | 12 | 16 | 28 | 52 | 59 | 52.5 | 54 | 38 | ||
50 | 175 | 106 | 27 | 12 | 12 | 17 | 32 | 60 | 67 | 60.5 | 64 | 46.5 | ||
63 | 190 | 121 | 32 | 15 | 16 | 22 | 40 | 70 | 77 | 70.5 | 75 | 56.5 | ||
80 | 214 | 128 | 36 | 15.5 | 16 | 22 | 50 | 90 | 97 | 90.5 | 93 | 72 | ||
100 | 229 | 138 | 41 | 20 | 20 | 27 | 60 | 110 | 119 | 110.5 | 110 | 89 |
Part Number | Support | A | AA | B | C | CC | CD | CJ | D | E | F | G | H | I | K | L | |
![]() | ![]() | ![]() | |||||||||||||||
E-MCE | SP | 32 | 142 | 32 | 26 | 94 | 10 | 49 | 10 | 21 | 18 | 30 | 8 | 38 | 50 | 6.5 | 10.5 |
40 | 159 | 36 | 28 | 105 | 12 | 55 | 12 | 24 | 22 | 34 | 10 | 41 | 53 | 6.5 | 10.5 | ||
50 | 175 | 45 | 32 | 106 | 12 | 67 | 13 | 33 | 30 | 44 | 12 | 50 | 64 | 9 | 14 | ||
63 | 190 | 50 | 40 | 121 | 16 | 76 | 17 | 37 | 35 | 49 | 12 | 52 | 66 | 9 | 14 | ||
80 | 214 | 63 | 50 | 128 | 16 | 92.5 | 19.5 | 47 | 40 | 59 | 14 | 66 | 85 | 11 | 17 | ||
100 | 229 | 71 | 60 | 138 | 20 | 105.5 | 22.5 | 55 | 50 | 69 | 15 | 76 | 95 | 11 | 17 |
Part Number |
---|
E-MCQ-DC40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D. (mm) | Mating Cylinder Type |
---|---|---|---|---|---|---|---|
฿ 392.21 | ECONOMY DOUBLE CLEVIS MOUNTING | 4 Piece(s) | Available | 6 Day(s) | 40 | E-MCQ Series |
Loading...
Part Number | Bracket | E | M | N | CD | CU | CW | CX | CZ | |
![]() | ![]() | ![]() | ||||||||
E-MCQ | DC | 12 | 25 | 15.5 | 4.5 | 5 | 20 | 14 | 5.3 | 9.8 |
16 | 29 | 20 | 4.5 | 5 | 21 | 15 | 6.8 | 11.8 | ||
20 | 36 | 25.5 | 6.5 | 8 | 27 | 18 | 8.3 | 15.8 | ||
25 | 40 | 28 | 6.5 | 10 | 30 | 20 | 10.3 | 19.8 | ||
32 | 45.5 | 34 | 6.5 | 10 | 30 | 20 | 18.3 | 35.8 | ||
40 | 53.5 | 40 | 6.5 | 10 | 32 | 22 | 18.3 | 35.8 | ||
50 | 64.5 | 50 | 8.5 | 14 | 42 | 28 | 22.3 | 43.8 | ||
63 | 77.5 | 60 | 10.5 | 14 | 44 | 30 | 22.3 | 43.8 | ||
80 | 98.5 | 77 | 12.5 | 18 | 56 | 38 | 28.3 | 55.8 | ||
100 | 117.5 | 94 | 12.5 | 22 | 67 | 45 | 32.3 | 63.8 |
Part Number | Bracket | CC | CD | CE | CJ | CP | CT | PA1 | PB1 | |
![]() | ![]() | ![]() | ||||||||
E-MCC | DC | 32 | 19 | 10 | 12 | 32 | 16.3 | 32 | 39 | 32.8 |
40 | 19 | 10 | 14 | 32 | 20.3 | 44 | 51 | 44.8 | ||
50 | 19 | 10 | 14 | 34 | 20.3 | 52 | 59 | 52.8 | ||
63 | 19 | 10 | 14 | 34 | 20.3 | 52 | 59 | 52.8 | ||
80 | 32 | 14 | 20 | 53 | 32.3 | 64 | 73 | 64.8 | ||
100 | 32 | 14 | 20 | 53 | 32.3 | 64 | 73 | 64.8 |
Part Number | Bracket | A | C | CC | CD | CE | CJ | CP | CT | PA1 | PB1 | S | T | |
![]() | ![]() | ![]() | ||||||||||||
E-MCE | DC | 32 | 142 | 94 | 22 | 10.5 | 10 | 13 | 26 | 45 | 51 | 45.5 | 46.5 | 32.5 |
40 | 159 | 105 | 25 | 12 | 12 | 16 | 28 | 52 | 59 | 52.5 | 54 | 38 | ||
50 | 175 | 106 | 27 | 12 | 12 | 17 | 32 | 60 | 67 | 60.5 | 64 | 46.5 | ||
63 | 190 | 121 | 32 | 15 | 16 | 22 | 40 | 70 | 77 | 70.5 | 75 | 56.5 | ||
80 | 214 | 128 | 36 | 15.5 | 16 | 22 | 50 | 90 | 97 | 90.5 | 93 | 72 | ||
100 | 229 | 138 | 41 | 20 | 20 | 27 | 60 | 110 | 119 | 110.5 | 110 | 89 |
Part Number | Support | A | AA | B | C | CC | CD | CJ | D | E | F | G | H | I | K | L | |
![]() | ![]() | ![]() | |||||||||||||||
E-MCE | SP | 32 | 142 | 32 | 26 | 94 | 10 | 49 | 10 | 21 | 18 | 30 | 8 | 38 | 50 | 6.5 | 10.5 |
40 | 159 | 36 | 28 | 105 | 12 | 55 | 12 | 24 | 22 | 34 | 10 | 41 | 53 | 6.5 | 10.5 | ||
50 | 175 | 45 | 32 | 106 | 12 | 67 | 13 | 33 | 30 | 44 | 12 | 50 | 64 | 9 | 14 | ||
63 | 190 | 50 | 40 | 121 | 16 | 76 | 17 | 37 | 35 | 49 | 12 | 52 | 66 | 9 | 14 | ||
80 | 214 | 63 | 50 | 128 | 16 | 92.5 | 19.5 | 47 | 40 | 59 | 14 | 66 | 85 | 11 | 17 | ||
100 | 229 | 71 | 60 | 138 | 20 | 105.5 | 22.5 | 55 | 50 | 69 | 15 | 76 | 95 | 11 | 17 |
Type | Clevis | Material | Carbon steel |
---|
Please check the type/dimensions/specifications of the part E-MCQ-DC40 in the Double Clevis for Cylinder series.
Part Number |
---|
E-MCC-DC50 |
E-MCC-DC63 |
E-MCC-DC80 |
E-MCQ-DC50 |
E-MCQ-DC63 |
E-MCQ-DC80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder I.D. (mm) | Mating Cylinder Type |
---|---|---|---|---|---|---|
฿ 262.99 | 2 Piece(s) | Available | 6 Day(s) | 50 | E-MCC Series | |
฿ 300.00 | 2 Piece(s) | Available | 6 Day(s) | 63 | E-MCC Series | |
฿ 444.81 | 2 Piece(s) | Available | 6 Day(s) | 80 | E-MCC Series | |
฿ 444.16 | 2 Piece(s) | Available | 6 Day(s) | 50 | E-MCQ Series | |
฿ 517.53 | 2 Piece(s) | Available | 6 Day(s) | 63 | E-MCQ Series | |
฿ 903.90 | 2 Piece(s) | Available | 6 Day(s) | 80 | E-MCQ Series |
How can we improve?
How can we improve?