Post-Assembly T Bolt Sutainless Steel For Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Post-Assembly T Bolt are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable for MISUMI Aluminum European Standard Groove Widths: 8mm and 10mm only
● Thread Size : M6 and M8
● Bolt Length (mm.) : 16, 20, 25, 30, 35 and 40
● Applicable For Aluminum Frames Serie : 3030 , 4040 and 4545
● Material : Stainless Steel
[Application]
Post-Assembly T Bolt are commonly used with aluminum frames especially in factory automation systems
Product Overview of Nuts
Nuts, As special accessories for Economy Series aluminum profiles, they can only be used with Economy Series aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standard profilesof MISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams

Dimensional Drawing of Nuts

Material: Stainless SteelSpecification Table of Nuts

| Part Number | Nominal Thread M | Length L | QTY per Package | T | L1 | W | |
Type | Applicable Slot | ||||||
| SLTTB | 8 | 6 | 16 | 100P (100 pcs/pack) | 5 | 15.4 | 8 |
| 20 | |||||||
| 25 | |||||||
| 8 | 16 | 5.3 | 18 | 8 | |||
| 20 | |||||||
| 25 | |||||||
| 30 | |||||||
| 10 | 8 | 20 | 5.5 | 19 | 8.35 | ||
| 25 | |||||||
| 30 | |||||||
| 35 | |||||||
| 40 | |||||||
Product Features of Nuts
Specifications are diversified and selection is convenient. Models can be selected by specifying the thread specifications and thread length.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy series European standard 4545 aluminum profiles Slot width 10mm | Tabbed Brackets For Aluminum Profiles, Light load | Economy series Special flange nut for European standard aluminum profiles (100 pcs included) |
![]() | ![]() | ![]() |

Material: Stainless Steel
| Part Number | Nominal Thread M | Length L | QTY per Package | T | L1 | W | |
Type | Applicable Slot | ||||||
| SLTTB | 8 | 6 | 16 | 100P (100 pcs/pack) | 5 | 15.4 | 8 |
| 20 | |||||||
| 25 | |||||||
| 8 | 16 | 5.3 | 18 | 8 | |||
| 20 | |||||||
| 25 | |||||||
| 30 | |||||||
| 10 | 8 | 20 | 5.5 | 19 | 8.35 | ||
| 25 | |||||||
| 30 | |||||||
| 35 | |||||||
| 40 | |||||||
M
L
QTY per Package
Type
Applicable Slot

