Flanged Nuts For Aluminum Frames

Brand :
MISUMI
Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
- Used in combination with T-bolts when installing angle pieces and other frames fittings.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Flanged Nuts For Aluminum Frames
It is a fastener for aluminum Frames. this nut usually use for locking brackets, plastic, and metal plate on an aluminum Frames
[Features]
• Suitable for: bolt size M5, M6 and M8
• Material: Carbon Steel Nickel-plated ,anti-rust and Stainless steel
[Applications]
Suitable for assembling machine components with aluminum Frames

▪ Flange Nuts
Product Overview of Nuts
The special flange Nuts for aluminum frames is widely used for fastening and connection of aluminum frames; it is made of commonly used domestic carbon steel material, and the surface is galvanized, which is beautiful and anti-rust; Inaddition, a series of stainless steel materials are also available for the high anti-rust requirements of the automotive industry; Suitable for tightening and connection between aluminum frames and brackets. Easy assembly, cost-effective choice.
Dimensional Drawing of Nuts
| Type | Material | Surface Treatment |
| LNCFM | Carbon Steel | Zinc Plating |
| LNFMS | Stainless Steel | - |

Specifications Overview of Nuts
Part Number ( Type· M) | - | Packed sales |
| LNCFM6 | - | 100P |
▪ Flange Nuts
| Part Number | Packed sales | D | L | T | |
Type | M | ||||
| LNCFM | 5 | 100P | 7.8 | 10.3 | 5 |
| 6 | 9.8 | 12.8 | 6 | ||
| 8 | 12.8 | 16.4 | 7 | ||
| LNFMS | 5 | 7.8 | 10.6 | 5 | |
| 6 | 9.8 | 13.2 | 6 | ||
| 8 | 12.8 | 16.8 | 8 | ||
Product Feature of Nuts
Nuts Mainly made of carbon steel, the surface is galvanized, which is beautiful and anti-rust.
For the high anti-rust requirements of the automotive industry, stainless steel specifications are available.
For the high anti-rust requirements of the automotive industry, stainless steel specifications are available.
Example Use of Nuts
■Profiles assembling example


Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 40 series 4040 aluminum frames slot width 8mm | Sealing strip for aluminum frames | Llight load die-cast bracket for aluminum frames with slot width of 8mm |
![]() | ![]() | ![]() |
Type·
M)
Packed sales
Packed sales
Type
M

