(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Door Slider Holder for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 1530
● Material :Body
LCDRFB (Without Pulley)- Aluminum Alloy and POM
LCSB and SLCSB (With Pulley) - Aluminum Alloy
● Color : Silver, Black and White
[Application]
Door Slider Holder are commonly used with aluminum frames especially in factory automation systems
Type of Door Slider Holder | Category | ![]() | ![]() | |
Pulley | Body | |||
LCDRFB | Without Pulley | - | Aluminum Alloy | Painted |
POM | - | |||
LCSB | With Pulley | Copper | Aluminum Alloy | Spray-Painted |
SLCSB | Stainless Steel | |||
LCDRFBL | Connector | - | Spray-Painted |
Part Number of Door Slider Holder | ![]() | ![]() | A | B | C | D1 | D2 | L | W | Alteration Accessories (-SET) |
![]() | ||||||||||
LCDRFB | 1530 | S(Silver) | 30 | 15 | 5.2 | 6.5 | 12.3 | 7 | 26 | M6*2 |
B(Black) |
Part Number of Door Slider Holder | ![]() | ![]() | ![]() | A | B | C | D1 | D2 | W | Alteration Accessories (-SET) |
![]() | ||||||||||
LCDRFB | 1530 | P(White) | 8 | 30 | 15 | 5.2 | 6.5 | 11 | 24 | M6*2 |
3.8 |
Part Number of Door Slider Holder | ![]() | ![]() | A | B | C | D1 | D2 | L | W | Alteration Accessories (-SET) |
![]() | ||||||||||
LCSB | 1530 | S(Silver) | 30 | 15 | 5.2 | 6.5 | 12.3 | 2.25 | 26 | M6*2 |
B(Black) | ||||||||||
SLCSB | S(Silver) | |||||||||
B(Black) |
Part Number of Door Slider Holder | ![]() | ![]() | A | B | D1 | D2 | W | Alteration Accessories (-SET) |
![]() | ||||||||
LCDRFBL | 1530 | S(Silver) | 30 | 15 | 6.5 | 12.3 | 26 | M6*2 |
B(Black) |
Alteration item | Alteration code | Explanation of specifications |
Applicable Screws | SET | Applicable Screws for fixing the Door Slider Holder provided. (Door sliding slot fixing blocks+screws, added to the price of the connectors) If SET is specified, Applicable Screws provided. |
Fixing Method | Screw Fixing | Material | Aluminum Alloy |
Type of Door Slider Holder | Door Slider Holder | Surface Treatment | Spray-Painted |
Part Number |
---|
LCSB-1530-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Color | Sold in sets | Dimension L (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 71.43 | ECONOMY DOOR FIXING BLOCK | 8 Piece(s) | Available | 6 Day(s) | With Pulley | Black | Not Provided | 2.25 | Aluminum Alloy (Copper Wheel) |
Loading...
Type | Category | ![]() | ![]() | |
Pulley | Body | |||
LCDRFB | Without Pulley | - | Aluminum Alloy | Spray-Painted |
POM | - | |||
LCSB | With Pulley | Copper | Aluminum Alloy | Spray-Painted |
SLCSB | Stainless Steel | |||
LCDRFBL | Connector | - | Spray-Painted |
Part Number | ![]() | ![]() | A | B | C | D1 | D2 | L | W | Alteration Accessories (-SET) |
![]() | ||||||||||
LCDRFB | 1530 | S(Silver) | 30 | 15 | 5.2 | 6.5 | 12.3 | 7 | 26 | M6*2 |
B(Black) |
Part Number | ![]() | ![]() | ![]() | A | B | C | D1 | D2 | W | Alteration Accessories (-SET) |
![]() | ||||||||||
LCDRFB | 1530 | P(White) | 8 | 30 | 15 | 5.2 | 6.5 | 11 | 24 | M6*2 |
3.8 |
Part Number | ![]() | ![]() | A | B | C | D1 | D2 | L | W | Alteration Accessories (-SET) |
![]() | ||||||||||
LCSB | 1530 | S(Silver) | 30 | 15 | 5.2 | 6.5 | 12.3 | 2.25 | 26 | M6*2 |
B(Black) | ||||||||||
SLCSB | S(Silver) | |||||||||
B(Black) |
Part Number | ![]() | ![]() | A | B | D1 | D2 | W | Alteration Accessories (-SET) |
![]() | ||||||||
LCDRFBL | 1530 | S(Silver) | 30 | 15 | 6.5 | 12.3 | 26 | M6*2 |
B(Black) |
Alteration item | Alteration code | Explanation of specifications |
Applicable Screws | SET | Applicable Screws for fixing the door sliding slot fixing blocks provided. (Door sliding slot fixing blocks+screws, added to the price of the connectors) If SET is specified, Applicable Screws provided. |
Profile No. | 1530 |
---|
Please check the type/dimensions/specifications of the part LCSB-1530-B in the Door Slider Holder for Aluminum Frames series.
Part Number |
---|
LCDRFB-1530-P-3.8-SET |
LCDRFB-1530-P-8 |
LCDRFB-1530-P-8-SET |
LCSB-1530-B-SET |
LCSB-1530-S |
LCSB-1530-S-SET |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Color | Sold in sets | Dimension L (mm) | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 35.06 | 8 Piece(s) | Available | 6 Day(s) | Without Pulley | White | -SET (With Screws) | 3.8 | Nylon | |
฿ 27.27 | 8 Piece(s) | Available | 6 Day(s) | Without Pulley | White | Not Provided | 8 | Nylon | |
฿ 35.06 | 8 Piece(s) | Available | 6 Day(s) | Without Pulley | White | -SET (With Screws) | 8 | Nylon | |
฿ 76.62 | 8 Piece(s) | Available | 6 Day(s) | With Pulley | Black | -SET (With Screws) | 2.25 | Aluminum Alloy (Copper Wheel) | |
฿ 71.43 | 8 Piece(s) | Available | 6 Day(s) | With Pulley | Silver | Not Provided | 2.25 | Aluminum Alloy (Copper Wheel) | |
฿ 76.62 | 1 Piece(s) | Available | 6 Day(s) | With Pulley | Silver | -SET (With Screws) | 2.25 | Aluminum Alloy (Copper Wheel) |
How can we improve?
How can we improve?