Flat Locks Slim Push Button Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Flat Locks Slim Push Button are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Operation : Press the plug to open the knob
● Lock Type : Single-Point / Three-Point
● Material :
Base - Aluminum Alloy
Knob - Zinc Alloy
● Surface Treatment : Silver Painted/ Black Painted
[Application]
Flat Locks Slim Push Button are commonly used in factory automation systems for cabinet
Product Overview of Flat Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has certain anti-theft capability and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.

Dimensional Drawing of Flat Type
■Material Table of Flat Type
| Color of Flat Type | Material | Surface Treatment | ||||
| Base of Flat Type | Handlebar | Bolt | Base | Handlebar | Bolt | |
| S(Silver) | Aluminum Alloy | Zinc Alloy | A3 Steel | Painted Silver | Painted Silver | Zinc Plating |
| B(Black) | Sprayed Black | Sprayed Black | ||||

Specification Table of Flat Type

Flat Type | Lock Body Length A | Lock Body Color | B | C | T | T1 | a | b | b1 |
| E-BAD (Single-Point Lock Bolt) E-BAT (3-Point Lock Bolt) | 84 | S (Silver) B (Black) | 28 | 21 | 15 | 4.5 | 24 | 63 | 12.7 |
| 117 | 30 | 20 | 96 | 11 | |||||
| 138 | 33 | 27.5 | 27 | 117 | 13.6 |
Each lock Flat Type comes with two keys.Product Features of Flat Type
MISUMI Economy series Flat Locks Flat Type are available in sprayed black (black) and painted silver (silver) depending on the surface treatment.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.


Type | Lock Body Length A | Lock Body Color | B | C | T | T1 | a | b | b1 |
| E-BAD (Single-Point Lock Bolt) E-BAT (3-Point Lock Bolt) | 84 | S (Silver) B (Black) | 28 | 21 | 15 | 4.5 | 24 | 63 | 12.7 |
| 117 | 30 | 20 | 96 | 11 | |||||
| 138 | 33 | 27.5 | 27 | 117 | 13.6 |
Each lock comes with two keys.| Color | Material | Surface Treatment | ||||
| Base | Handlebar | Bolt | Base | Handlebar | Bolt | |
| S(Silver) | Aluminum Alloy | Zinc Alloy | A3 Steel | Painted Silver | Painted Silver | Zinc Plating |
| B(Black) | Sprayed Black | Sprayed Black | ||||
MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.


| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Hanldes Round Bar | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Flat Type
Lock Body Length A
Lock Body Color

