Leveling Mounts Metal Pad With Positioning Holes

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Leveling Mounts are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Screw Length (mm) : 50, 100 and 150
● Thread Size : M12, M16 and M20
● Material : Body and Thread - Steel (Q235)
● Surface Treatment : Zinc Plating
[Application]
Leveling Mounts are commonly used in various applications in factory automation systems
Product Overview of Adjuster Bolt
A leveling mount with high quality, cheap price and excellent cost performance
Dimensional Drawing of Adjuster Bolt

■Material Table of Adjuster Bolt
Material | Surface Treatment | ||
| Screw | Base | Screw | Base |
| Q235 | Zinc Plating | ||
Specifications Overview of Adjuster Bolt
| Width D | Thread Specification M | Thread Length A | Body Height L | ℓ1 | ℓ2 | B | Allowable Load (KN) |
| 75 | 12 | 50 | 73 | 8 | 10 | 19 | 4 |
| 100 | 123 | ||||||
| 150 | 173 | ||||||
| 16 | 50 | 75 | 10 | 13 | 24 | 6 | |
| 100 | 125 | ||||||
| 150 | 175 | ||||||
| 20 | 100 | 128 | 13 | 16 | 30 | 8 | |
| 150 | 178 |
Product Features of Adjuster Bolt
No height adjustment knob.
【Material Table of Adjuster Bolt】
Material | Surface Treatment | ||
| Screw | Base | Screw | Base |
| Q235 | Zinc Plating | ||

The bottom of the product is hollow| Width D | Thread Specification M | Thread Length A | Body Height L | ℓ1 | ℓ2 | B | Allowable Load (KN) |
| 75 | 12 | 50 | 73 | 8 | 10 | 19 | 4 |
| 100 | 123 | ||||||
| 150 | 173 | ||||||
| 16 | 50 | 75 | 10 | 13 | 24 | 6 | |
| 100 | 125 | ||||||
| 150 | 175 | ||||||
| 20 | 100 | 128 | 13 | 16 | 30 | 8 | |
| 150 | 178 |
Material | Surface Treatment | ||
| Screw | Base | Screw | Base |
| Q235 | Zinc Plating | ||

・The load of MISUMI economy series leveling mount is clearly indicated, and it is guaranteed by third-party testing for more assured use. Test results of allowable load according to GB standard

On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the leveling mount through threads. After assembling the required number of leveling mounts, lower the forklift and adjust horizontally.
Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection leveling mount should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Economy Series Normal Cylindrical Locks | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Material
Surface Treatment

