Single Axis Units Rolled Ball Screw, Coverless

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here
Product Description
Single Axis Units Rolled Ball Screw are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Cover : Not Provided
● Ball Screw Diameter (mm) : 15 and 20
● Ball Screw Lead(mm) : 10 and 20
● Material :
Base, Table ,Motor bracket - Aluminum Alloy Black Anodized
Stopper - Resin
[Application]
Single Axis Units Rolled Ball Screw are commonly used in various applications in factory automation systems
Product Overview of Belt Actuators/Drives and Accessories
Product Features of Belt Actuators/Drives and Accessories
Feature 2: Belt Actuators/Drives and Accessories low cost. Saves time in design, procurement and assembly, significantly reducing labor costs for customers.
Feature 3: Belt Actuators/Drives and Accessories heavy load resistance. Suitable for high and heavy load transfer thanks to the use of a linear guide for medium and heavy load.
Structure Features of Belt Actuators/Drives and Accessories
Driven by rolled screw, two products (without cover type and with cover type) are added to the lineup.

Dimensional Drawing of Belt Actuators/Drives and Accessories
| Part | Base | Table | Motor bracket | Nut Bracket | Fixed Side Screw Support Unit | Support Side Bearing Housing | Stopper |
Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Iron | Aluminum Alloy | Resin |
Surface Treatment | Black Anodized | Black Anodized | Black Anodized | Black Anodized | Ferroferric Oxide Protective Film | Black Anodized | - |

Specification Table of Belt Actuators/Drives and Accessories

| Part Number | Selection | Rolled Ball Screw | Lead | W Workbench Width | H Total Height | H1 Guide Height | H2 Axis Height | Table | ||||||
Type | No. | LBase Length | L1Table Length | Diameter | L1 | t2 | M1 | P1 | P2 | |||||
| E-KUA | 1510L 1520L | 340 | 150 | 15 | 10 20 | 200 | 64 | 28 | 32 | 150 | 12 | M6 | 80 | 160 |
| 400 | ||||||||||||||
| 460 | ||||||||||||||
| 520 | ||||||||||||||
| 580 | ||||||||||||||
| 2010L 2020L | 20 | 79 | 39 | 40 | 100 | 150 | ||||||||
| 640 | ||||||||||||||
| 700 | ||||||||||||||
| 68 | 28 | 34 | ||||||||||||
| 760 | ||||||||||||||
| 820 | ||||||||||||||
| Part Number | Base | Base Mounting Hole | Motor Mounting Related Dimensions | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Type | No. | W1 | H4 | t1 | h1 | P3 | h | Q | S | P.C.D | D | D1 | H3 | N | N1 | N2 | N3 | d | M2 | R | ||||||||||||||||||||||||||||||||||||||||
| E-KUA | 1510L 1520L | 195 | 49 | 12 | 20 | 120 | 11.5 |
|
| 70 | 50 | 45 | 62 | 45 | 5 | 40 | 15 | 10 | M5 | 10 | ||||||||||||||||||||||||||||||||||||||||
| 2010L | 61 | 29 | 70 | 57.5 | 39.5 | 20 | 12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2020L | 55 | 20 | 64 | 57.5 | 12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
■ Applicable Servo Motor Table
| Manufacturers | Part Number | Output Power (W) | Square Flange |
| Yaskawa Electric | SGM7J-02 | 200 | □60 |
| SGM7J-04 | 400 | ||
| Mitsubishi Electric | HG-MR23 | 200 | |
| HG-KR23 | 200 | ||
| HF-MP23 | 200 | ||
| HF-KP23 | 200 | ||
| HG-MR43 | 400 | ||
| HG-KR43 | 400 | ||
| HF-MP43 | 400 | ||
| HF-KP43 | 400 |
■ Precision·Allowable Static Load
| Part Number | *Positioning Repeatability (mm) | Allowable Static Load (kg) | *Parallelism (mm) | ||||||||||||||||||||||
| Type | No. | Horizontal | Vertical | ||||||||||||||||||||||
| Rolled Ball Screws E-KUA | 1510L | ±0.05 | 2897 | 153 |
| ||||||||||||||||||||
| 1520L | |||||||||||||||||||||||||
| 2010L | 4345 | 169 | |||||||||||||||||||||||
| 2020L | |||||||||||||||||||||||||


| Applicable Part Number | Code |
| E-KUA 1510L/1520L | W1 W2 W3 |
| E-KUA 2010L/2020L |
Example Use of Belt Actuators/Drives and Accessories

Model : E-KUA1204-340-150
Description : Transfer and positioning of LSI lead wires for laser welding head.
Application : XY devices where stability of the base plate is required.

Model : E-KUA2005L-400-150
Description : Performs position adjustment when assembling the spring to the spring connecting rod.
Application : Easily realize free fixed-point control based on external signals.

Model : E-KUA1204-340-100, E-KUA1204-460-150
Description : Carries and positions the resin housing to the fixture position, and the dispenser to the sealing material dispensing position.
Application : Dedicated for scenarios with more specialized designs due to space limitation.
Application Industries of Belt Actuators/Drives and Accessories
Usage Method of Belt Actuators/Drives and Accessories
Mount by positioning on the side of the base.
To ensure the precision of the single axis unit, fix it to an iron plate with flatness of ±0.02mm or less and thickness of 20mm or more through the mounting holes of the base, otherwise the base will be deformed and jamming will occur.
See above for motor mounting method.
■ Maintenance Method of Belt Actuators/Drives and Accessories
(1)Grease Replenishment Method
Ball screw: After applying grease directly to the ball screw, move the sliding table by hand over the full stroke to achieve overall uniform application.
Linear guide: Insert the grease gun into the slider oil nozzle and inject grease.
After injection, move the table over the full stroke several times to achieve overall uniform application.
Recommended grease: Showa Shell Albania Grease S2.
(2)Frequency of Grease Replenishment of Belt Actuators/Drives and Accessories
Replenish grease every 6 months (or when the travel distance reaches 1000KM).
The replenishment interval varies with operating conditions and operating environment. Please make appropriate judgments.
Precautions of Belt Actuators/Drives and Accessories
(1) The sensor unit and the single axis unit are shipped in the same package. The customer installs by himself.
(2) Due to the large number of fine parts, please check the supplied parts immediately after unpacking.
(3) Turn on the power and use the product after ensuring safety in the surroundings, thus avoiding equipment damage or personal injury accidents.
■ Operating Environment of Belt Actuators/Drives and Accessories
Use at an ambient temperature of 50°C or less. Recommended operating temperature: 0 to 50℃ (without freezing or condensation).
■ Avoid using the single axis unit in the following environments
(1) Dusty environment (especially metal powder)
(2) Environment with splashing water and oil
(3) Near fire sources
(4) Environment with excessive organic solutions and salt
(5) Environment with direct sunlight and heat radiation
(6) Environment subject to strong vibration and shock
(7) Environment with corrosive gas, combustible gas
Related Products of Belt Actuators/Drives and Accessories
| Linear Guides for Heavy Load | Single Axis Actuator LXH45 | Single Axis Actuator LX30 | ||
![]() | ![]() | ![]() | ||
| Representative model: SX2R24-640 | Representative model: LXH4520-B1-N-640 | Representative model: LX3010-B1-N-600 |
| Part | Base | Table | Motor Bracket | Nut Bracket | Fixed Side Screw Support Unit | Support Side Bearing Housing | Stopper |
Material | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Iron | Aluminum Alloy | Resin |
Surface Treatment | Black Anodized | Black Anodized | Black Anodized | Black Anodized | Ferroferric Oxide Protective Film | Black Anodized | - |


| Part Number | Selection | Rolled Ball Screw | Lead | W Workbench Width | H Total Height | H1 Guide Height | H2 Axis Height | Table | ||||||
Type | No. | LBase Length | L1Table Length | Diameter | L1 | t2 | M1 | P1 | P2 | |||||
| E-KUA | 1510L 1520L | 340 | 150 | 15 | 10 20 | 200 | 64 | 28 | 32 | 150 | 12 | M6 | 80 | 160 |
| 400 | ||||||||||||||
| 460 | ||||||||||||||
| 520 | ||||||||||||||
| 580 | ||||||||||||||
| 2010L 2020L | 20 | 79 | 39 | 40 | 100 | 150 | ||||||||
| 640 | ||||||||||||||
| 700 | ||||||||||||||
| 68 | 28 | 34 | ||||||||||||
| 760 | ||||||||||||||
| 820 | ||||||||||||||
| Part Number | Base | Base Mounting Hole | Motor Mounting Related Dimensions | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Type | No. | W1 | H4 | t1 | h1 | P3 | h | Q | S | P.C.D | D | D1 | H3 | N | N1 | N2 | N3 | d | M2 | R | ||||||||||||||||||||||||||||||||||||||||
| E-KUA | 1510L 1520L | 195 | 49 | 12 | 20 | 120 | 11.5 |
|
| 70 | 50 | 45 | 62 | 45 | 5 | 40 | 15 | 10 | M5 | 10 | ||||||||||||||||||||||||||||||||||||||||
| 2010L | 61 | 29 | 70 | 57.5 | 39.5 | 20 | 12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2020L | 55 | 20 | 64 | 57.5 | 12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Alterations
| Manufacturers | Part Number | Output Power (W) | Square Flange |
| Yaskawa Electric | SGM7J-02 | 200 | □60 |
| SGM7J-04 | 400 | ||
| Mitsubishi Electric | HG-MR23 | 200 | |
| HG-KR23 | 200 | ||
| HF-MP23 | 200 | ||
| HF-KP23 | 200 | ||
| HG-MR43 | 400 | ||
| HG-KR43 | 400 | ||
| HF-MP43 | 400 | ||
| HF-KP43 | 400 |
| Part Number | *Positioning Repeatability (mm) | Allowable Static Load (kg) | *Parallelism (mm) | ||||||||||||||||||||||
| Type | No. | Horizontal | Vertical | ||||||||||||||||||||||
| Rolled Ball Screws E-KUA | 1510L | ±0.05 | 2897 | 153 |
| ||||||||||||||||||||
| 1520L | |||||||||||||||||||||||||
| 2010L | 4345 | 169 | |||||||||||||||||||||||
| 2020L | |||||||||||||||||||||||||


| Applicable Part Number | Code |
| E-KUA 1510L/1520L | W1 W2 W3 |
| E-KUA 2010L/2020L |
Material
Surface Treatment
Type
No.
L
L1





