(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI Single Axis Actuators LX30 Standard/Cover Type are high-precision linear motion devices tailored for diverse industrial and automation applications, known for their robustness and flexibility.
Key Features:
Motor Mounting Orientation: Straight, for flexible installation.
Main Body and Components: The main body provided, with customer-installed motors.
Ball Screw Shaft: 10 mm diameter with a rolled ball screw drive for smooth, accurate movement.
Slider Material: Chrome molybdenum steel for strength and durability.
Durable Construction: Designed to withstand rigorous industrial environments.
High Precision: Ensures accurate positioning for critical applications.
Customizable Setup: Adaptable to a variety of industrial setups and requirements.Ideal for tasks requiring precise, controlled linear movement, these actuators are a robust choice for industrial machinery and automation systems.
Specifications | |
LX30 | |
Standard / Cover | |
Screw Shaft Dia. (mm) | 10 |
Lead (mm) | 5, 10 |
Accuracy | High Grade / Precision Grade |
Accessory | |
Motor Adapter Plates EN AW-5052 Equiv. Black Anodize Adapter Plate Screw 4 pcs. EN 1.4567 Equiv. No accessory is included with No Motor Bracket Type. |
Part Number | - | Block Qty. | - | Motor Adapter Plates | - | Base Length (L) |
LX3010C LX3010-MX |
- - |
B1 B1 |
- - |
A3040 A3040 |
- - |
600 600 |
Part Number | Standard Grease | Low Dust Generation Grease | Lubrication Unit MX-equipped (Standard Grease) | |||
High Grade | Precision Grade | High Grade | Precision Grade | High Grade | Precision Grade | |
Lead 5 | LX3005(C) | LX3005(C)P | LX3005(C)G | LX3005(C)PG | LX3005(C)-MX | LX3005(C)P-MX |
Lead 10 | LX3010(C) | LX3010(C)P | LX3010(C)G | LX3010(C)PG | LX3010(C)-MX | LX3010(C)P-MX |
Part Number | Block Qty. | Motor Adapter Plates | Base Length (L) | Mounting Hole Dimensions | ||||||
High Grade | * Precision Grade | A | P1 | P2 | B | Number of Pitches | Number of Holes (N) | |||
(Standard Grease) LX3005(C) LX3010(C) (Low Dust Generation Grease) LX3005(C)G LX3010(C)G (Lubrication Unit MX-equipped / Standard Grease) LX3005(C)-MX LX3010(C)-MX |
(Standard Grease) LX3005(C)P LX3010(C)P (Low Dust Generation Grease) LX3005(C)PG LX3010(C)PG (Lubrication Unit MX-equipped / Standard Grease) LX3005(C)P-MX LX3010(C)P-MX |
Long Blocks (1 pc.)B1 (2 pcs.)B2 For B2, L≥300 Short Blocks (1 pc.)S1 (2 pcs.)S2 *Lubrication Units MX-equipped types are available in B1/S1 only. |
(Servo Motor) A3038 A3040 E3040 (Stepping Motor) T3042 T3056.4 T3060 *(No Adapter Plate) N (No Motor Bracket) F |
125 | 12.5 | - | 100 | 12.5 | 1 | 4 |
150 | 25 | 25 | ||||||||
200 | 50 | 50 | ||||||||
250 | 100 | 50 | 2 | 6 | ||||||
300 | 100 | |||||||||
350 | 50 | 3 | 8 | |||||||
400 | 100 | |||||||||
450 | 50 | 4 | 10 | |||||||
500 | 100 | |||||||||
550 | 50 | 5 | 12 | |||||||
600 | 100 |
Base Length (L) | * Effective Stroke | Total Mass (kg) | ||||||||||||
MX-unequipped | MX-equipped | Standard | Cover | |||||||||||
B1 | B2 | S1 | S2 | B1 | S1 | B1 | B2 | S1 | S2 | B1 | B2 | S1 | S2 | |
125 | 29 | - | 54.5 | - | - | - | 1.30 | - | 1.18 | - | 1.75 | - | 1.50 | - |
150 | 54 | - | 79.5 | 17 | - | 65.5 | 1.47 | - | 1.35 | 1.53 | 1.92 | - | 1.67 | 1.98 |
200 | 104 | - | 129.5 | 67 | 90 | 115.5 | 1.81 | - | 1.68 | 1.86 | 2.25 | - | 2 | 2.32 |
250 | 154 | - | 179.5 | 117 | 140 | 165.5 | 2.14 | - | 2.02 | 2.2 | 2.59 | - | 2.34 | 2.66 |
300 | 204 | 116 | 229.5 | 167 | 190 | 215.5 | 2.48 | 2.79 | 2.35 | 2.53 | 2.92 | 3.49 | 2.67 | 2.99 |
350 | 254 | 166 | 279.5 | 217 | 240 | 265.5 | 2.81 | 3.12 | 2.69 | 2.87 | 3.26 | 3.83 | 3.01 | 3.33 |
400 | 304 | 216 | 329.5 | 267 | 290 | 315.5 | 3.15 | 3.46 | 3.02 | 3.21 | 3.6 | 4.16 | 3.35 | 3.66 |
450 | 354 | 266 | 379.5 | 317 | 340 | 365.5 | 3.49 | 3.79 | 3.36 | 3.54 | 3.93 | 4.5 | 3.68 | 4 |
500 | 404 | 316 | 429.5 | 367 | 390 | 415.5 | 3.82 | 4.13 | 3.7 | 3.88 | 4.27 | 4.83 | 4.02 | 4.33 |
550 | 454 | 366 | 479.5 | 417 | 440 | 465.5 | 4.16 | 4.47 | 4.03 | 4.21 | 4.6 | 5.17 | 4.35 | 4.67 |
600 | 504 | 416 | 529.5 | 467 | 490 | 515.5 | 4.49 | 4.8 | 4.37 | 4.55 | 4.94 | 5.51 | 4.69 | 5.01 |
Accuracy Standards | L≤400 | L≥450 | ||
High Grade | Precision Grade | High Grade | Precision Grade | |
Positioning (mm) | 0.06 | 0.02 | 0.1 | 0.025 |
Backlash (mm) | 0.02 | 0.003 | 0.02 | 0.003 |
Positioning Repeatability (mm) | ±0.005 | ±0.003 | ±0.005 | ±0.003 |
Running Parallelism (mm) | 0.025 | 0.01 | 0.035 | 0.015 |
Starting Torque (N • cm) | 4 |
■ Proximity Sensor (SUNX) - Set Part Specification
LX Part Number | Code (□ is Sensor Qty.) *For L≤150, Max. 2 For L≥200, Max. 3 | Sensor Type/Qty. | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤300) | Unit Price (L≥350) | ||||||||
GX-F12A (ON when near) | GX-F12B (ON when away) | Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Mounting Screw (1 pc.) | Mounting Nut (1 pc.) | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | Sensor Qty. | Sensor Qty. | ||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | ||||||||||
LX30□□-B□ | XA□ | □ pc(s). | - | SENC3□H | SCB3-5 | CBSST3-8 | LBNR3 | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
XB□ | - | □ pc(s). | |||||||||||||
LX30□□-S□ | XAS□ | □ pc(s). | - | ||||||||||||
XBS□ | - | □ pc(s). | |||||||||||||
LX30□□C-B□ | FA□ | □ pc(s). | - | SENAT3□H | SCB3-6 | SCB3-6 (2 pcs.) | |||||||||
FB□ | - | □ pc(s). | |||||||||||||
LX30□□C-S□ | FAS□ | □ pc(s). | - | ||||||||||||
FBS□ | - | □ pc(s). | |||||||||||||
LX30□□-B□ | XW1 | 1 pc. | 1 pc. | SENC3□H | SCB3-5 | Flat Head Machine Screw M2.6-4 (1 pc.) | - | - | - | - | |||||
XW2 | 2 pcs. | - | - | ||||||||||||
XW3 | 2 pcs. | 1 pc. | |||||||||||||
LX30□□-S□ | XWS1 | 1 pc. | 1 pc. | - | - | ||||||||||
XWS2 | 2 pcs. | - | - | ||||||||||||
XWS3 | 2 pcs. | 1 pc. | |||||||||||||
LX30□□C-B□ | FW1 | 1 pc. | 1 pc. | SENAT3□H | SCB3-6 | SCB3-6 (2 pcs.) | - | - | |||||||
FW2 | 2 pcs. | - | - | ||||||||||||
FW3 | 2 pcs. | 1 pc. | |||||||||||||
LX30□□C-S□ | FWS1 | 1 pc. | 1 pc. | - | - | ||||||||||
FWS2 | 2 pcs. | - | - | ||||||||||||
FWS3 | 2 pcs. | 1 pc. |
■ Photo Sensor (SUNX) - Set Part Specification
LX Part Number | Code (□ is the number of pcs.) *For L≤150, Max. 2 For L≥200, Max. 3 | Photo Sensor | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤300) | Unit Price (L≥350) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX30□□-B□ | SP□ | PM-L25 | SENC3□H | SCB3-5 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB2-6 (2 pcs.) | M2 Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
LX30□□-S□ | SPS□ | |||||||||||||||
LX30□□C-B□ | MP□ | SENAT3□H | SCB3-6 | SCB3-6 (2 pcs.) | ||||||||||||
LX30□□C-S□ | MPS□ |
The Photo Sensor PM-L24 is to be discontinued and replaced by the next-generation product PM-L25 in April 2017.
■ Photo Sensor (Omron) - Set Part Specification
LX Part Number | Code (□ is the number of pcs.) *For L≤150, Max. 2 For L≥200, Max. 3 | Photo Sensor | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤300) | Unit Price (L≥350) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX30□□-B□ | OP□ | EE-SX911-R 1M | SENC3□H | SCB3-5 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB3-6 (2 pcs.) | M3 Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M2.6-4 (1 pc.) | ||||||
LX30□□-S□ | OPS□ | |||||||||||||||
LX30□□C-B□ | EP□ | SENAT3□H | SCB3-6 | SCB3-6 (2 pcs.) | ||||||||||||
LX30□□C-S□ | EPS□ |
* Sensors are not sold separately.
EE-SX911-R1M is scheduled to change to EE-SX951-R1M from April 2015.
Part Number |
---|
LX3005-B1-A[3038,3040]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-B1-A[3038,3040]-[150-600/50] |
LX3005-B1-[F,N]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-B1-[F,N]-[150-600/50] |
LX3005-B1-E3040-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-B1-E3040-[150-600/50] |
LX3005-B1-F-125 |
LX3005-B1-F-[150-600/50] |
LX3005-B1-N-[150-600/50] |
LX3005-B1-T[3042,3056.4,3060]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-B1-T[3042,3056.4,3060]-[150-600/50] |
LX3005-B2-A[3038,3040]-[300,350,400,450,500,550,600] |
LX3005-B2-[F,N]-[300,350,400,450,500,550,600] |
LX3005-B2-E3040-[300,350,400,450,500,550,600] |
LX3005-B2-F-[300-600/50] |
LX3005-B2-N-[300-600/50] |
LX3005-B2-T[3042,3056.4,3060]-[300,350,400,450,500,550,600] |
LX3005-MX-B1-A[3038,3040]-[200,250,300,350,400,450,500,550,600] |
LX3005-MX-B1-A[3038,3040]-[200-600/50] |
LX3005-MX-B1-[F,N]-[200,250,300,350,400,450,500,550,600] |
LX3005-MX-B1-[F,N]-[200-600/50] |
LX3005-MX-B1-E3040-[200,250,300,350,400,450,500,550,600] |
LX3005-MX-B1-E3040-[200-600/50] |
LX3005-MX-B1-F-[200-600/50] |
LX3005-MX-B1-N-[200-600/50] |
LX3005-MX-B1-T[3042,3056.4,3060]-[200,250,300,350,400,450,500,550,600] |
LX3005-MX-B1-T[3042,3056.4,3060]-[200-600/50] |
LX3005-MX-S1-A[3038,3040]-[150,200,250,300,350,400,450,500,550,600] |
LX3005-MX-S1-[F,N]-[150,200,250,300,350,400,450,500,550,600] |
LX3005-MX-S1-E3040-[150,200,250,300,350,400,450,500,550,600] |
LX3005-MX-S1-F-[150-600/50] |
LX3005-MX-S1-N-[150-600/50] |
LX3005-MX-S1-T[3042,3056.4,3060]-[150,200,250,300,350,400,450,500,550,600] |
LX3005-S1-A[3038,3040]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-S1-[F,N]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-S1-E3040-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-S1-F-125 |
LX3005-S1-F-[150-600/50] |
LX3005-S1-N-125 |
LX3005-S1-N-[150-600/50] |
LX3005-S1-T[3042,3056.4,3060]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005-S2-A[3038,3040]-[150,200,250,300,350,400,450,500,550,600] |
LX3005-S2-[F,N]-[150,200,250,300,350,400,450,500,550,600] |
LX3005-S2-E3040-[150,200,250,300,350,400,450,500,550,600] |
LX3005-S2-F-[150-600/50] |
LX3005-S2-N-[150-600/50] |
LX3005-S2-T[3042,3056.4,3060]-[150,200,250,300,350,400,450,500,550,600] |
LX3005C-B1-A[3038,3040]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-B1-A[3038,3040]-[150-600/50] |
LX3005C-B1-[F,N]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-B1-[F,N]-[150-600/50] |
LX3005C-B1-E3040-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-B1-E3040-[150-600/50] |
LX3005C-B1-F-125 |
LX3005C-B1-F-[150-600/50] |
LX3005C-B1-N-125 |
LX3005C-B1-N-[150-600/50] |
LX3005C-B1-T[3042,3056.4,3060]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-B1-T[3042,3056.4,3060]-[150-600/50] |
LX3005C-B2-A[3038,3040]-[300,350,400,450,500,550,600] |
LX3005C-B2-[F,N]-[300,350,400,450,500,550,600] |
LX3005C-B2-E3040-[300,350,400,450,500,550,600] |
LX3005C-B2-F-[300-600/50] |
LX3005C-B2-N-[300-600/50] |
LX3005C-B2-T[3042,3056.4,3060]-[300,350,400,450,500,550,600] |
LX3005C-MX-B1-A[3038,3040]-[200,250,300,350,400,450,500,550,600] |
LX3005C-MX-B1-[F,N]-[200,250,300,350,400,450,500,550,600] |
LX3005C-MX-B1-E3040-[200,250,300,350,400,450,500,550,600] |
LX3005C-MX-B1-F-[200-600/50] |
LX3005C-MX-B1-N-[200-600/50] |
LX3005C-MX-B1-T[3042,3056.4,3060]-[200,250,300,350,400,450,500,550,600] |
LX3005C-MX-S1-A[3038,3040]-[150,200,250,300,350,400,450,500,550,600] |
LX3005C-MX-S1-[F,N]-[150,200,250,300,350,400,450,500,550,600] |
LX3005C-MX-S1-E3040-[150,200,250,300,350,400,450,500,550,600] |
LX3005C-MX-S1-F-[150-600/50] |
LX3005C-MX-S1-N-[150-600/50] |
LX3005C-MX-S1-T[3042,3056.4,3060]-[150,200,250,300,350,400,450,500,550,600] |
LX3005C-S1-A[3038,3040]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-S1-A[3038,3040]-[150-600/50] |
LX3005C-S1-[F,N]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-S1-[F,N]-[150-600/50] |
LX3005C-S1-E3040-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-S1-E3040-[150-600/50] |
LX3005C-S1-F-125 |
LX3005C-S1-F-[150-600/50] |
LX3005C-S1-N-125 |
LX3005C-S1-N-[150-600/50] |
LX3005C-S1-T[3042,3056.4,3060]-[125,150,200,250,300,350,400,450,500,550,600] |
LX3005C-S1-T[3042,3056.4,3060]-[150-600/50] |
LX3005C-S2-A[3038,3040]-[150,200,250,300,350,400,450,500,550,600] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal (Height) | Accuracy | Lead (mm) | Table (Block) | Cover | Table Length (mm) | Grease | With or w/o Lubricant Unit | Table Width (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MP (N•m) | Allowable Static Moment MY (N•m) | Allowable Static Moment MR (N•m) | Positioning Repeatability (µm) | Positioning Accuracy (µm) | Running Parallelism (µm) | Maximum Velocity (mm/s) | Motor Attachment | Base Overall Length [L] (mm) | Motor Adapter Plate (For Servo Motor) [A] | Motor Adapter Plate (For Servo Motor) [E] | Motor Adapter Plate (For Stepping Motor) [T] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | F (No Bracket) | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | F (No Bracket) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | N (No Attachment) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Not Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Long 2 pcs. | Not Provided | 54 | Standard | Not Provided | 44.5 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Long 2 pcs. | Not Provided | 54 | Standard | Not Provided | 44.5 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Long 2 pcs. | Not Provided | 54 | Standard | Not Provided | 44.5 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 2 pcs. | Not Provided | 54 | Standard | Not Provided | 44.5 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | F (No Bracket) | 300 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Long 2 pcs. | Not Provided | 54 | Standard | Not Provided | 44.5 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | N (No Attachment) | 300 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Long 2 pcs. | Not Provided | 54 | Standard | Not Provided | 44.5 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 200 ~ 600 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 200 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 200 ~ 600 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | F (No Bracket) | 200 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | N (No Attachment) | 200 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Long 1 pc. | Not Provided | 54 | Standard | Provided | 44.5 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 200 ~ 600 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | F (No Bracket) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | N (No Attachment) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | F (No Bracket) | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | F (No Bracket) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | N (No Attachment) | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | N (No Attachment) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 1 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 2 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 12610 | 18542 | 579 | 579 | 417 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 2 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 12610 | 18542 | 579 | 579 | 417 | ±5 | 100 | 35 | 410 | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 2 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 12610 | 18542 | 579 | 579 | 417 | ±5 | 100 | 35 | 410 | - | - | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 13 Day(s) | 10 | 30 | 精密级 | 5 | Short 2 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 12610 | 18542 | 579 | 579 | 417 | ±5 | 100 | 35 | 410 | F (No Bracket) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 精密级 | 5 | Short 2 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 12610 | 18542 | 579 | 579 | 417 | ±5 | 100 | 35 | 410 | N (No Attachment) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 精密级 | 5 | Short 2 pcs | Not Provided | 28.5 | Standard | Not Provided | 44.5 | 12610 | 18542 | 579 | 579 | 417 | ±5 | 100 | 35 | 410 | - | - | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | F (No Bracket) | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | F (No Bracket) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | N (No Attachment) | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | N (No Attachment) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 125 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Not Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 5 Day(s) | 10 | 40 | 精密级 | 5 | Long 2 pcs. | Provided | 54 | Standard | Not Provided | 80 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 5 Day(s) | 10 | 40 | 精密级 | 5 | Long 2 pcs. | Provided | 54 | Standard | Not Provided | 80 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 5 Day(s) | 10 | 40 | 精密级 | 5 | Long 2 pcs. | Provided | 54 | Standard | Not Provided | 80 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Long 2 pcs. | Provided | 54 | Standard | Not Provided | 80 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | F (No Bracket) | 300 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 2 pcs. | Provided | 54 | Standard | Not Provided | 80 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | N (No Attachment) | 300 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 5 Day(s) | 10 | 40 | 精密级 | 5 | Long 2 pcs. | Provided | 54 | Standard | Not Provided | 80 | 19464 | 34436 | 1515 | 1515 | 774 | ±5 | 100 | 35 | 410 | - | - | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | F (No Bracket) | 200 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | N (No Attachment) | 200 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Long 1 pc. | Provided | 54 | Standard | Provided | 80 | 9732 | 17218 | 126 | 126 | 387 | ±5 | 100 | 35 | 410 | - | - | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | F (No Bracket) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | N (No Attachment) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR WITH COVE | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | - | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | 3038 ~ 3040 | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | 3040 | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | F (No Bracket) | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 13 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | F (No Bracket) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | N (No Attachment) | 125 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | N (No Attachment) | 150 ~ 600 | - | - | - | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 125 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 精密级 | 5 | Short 1 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 6305 | 9271 | 63 | 63 | 208 | ±5 | 100 | 35 | 410 | - | 150 ~ 600 | - | - | 3042 ~ 3060 | ||
- | LINEAR AXIS ACTUATOR LX3005C | 1 Piece(s) | 5 Day(s) | 10 | 40 | 精密级 | 5 | Short 2 pcs | Provided | 28.5 | Standard | Not Provided | 80 | 12610 | 18542 | 579 | 579 | 417 | ±5 | 100 | 35 | 410 | - | - | 3038 ~ 3040 | - | - |
Loading...
Motor Mounting Orientation | Straight | Main Body, Peripheral Components | Main Body | With or w/o Motors | Not Provided (Installed by customers) |
---|---|---|---|---|---|
Ball Screw Shaft Dia.(Ø) | 10 | Drive Method | Rolled Ball Screw | Slider Material | Chrome Molybdenum Steel |
Slider Surface Treatment | Low Temperature Black Chrome | Operating Ambient Temperature(°C) | 0::50 |
How can we improve?
How can we improve?