(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Short Silencer Sintered is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Offers a large exhaust area resulting in effective noise reduction.
● Mounting Thread Nominal : G1/8, G1/4, G3/8 and G1/2
● Height : 12, 15, 18 and 21
● Material : Brass
● Surface Treatment: Not Provided
[Application]
Short Sintered silencers are components used in pneumatic systems to reduce or dampen in the limit space the noise produced by air exhaust.
Part Number | ER | EA | EL | EH | φED | |
Type | No. | |||||
E-PSS | 01 | G1/8 | 5.8 | 11 | 12 | 8.6 |
02 | G1/4 | 7 | 12.5 | 15 | 12 | |
03 | G3/8 | 9 | 16 | 18 | 14.8 | |
04 | G1/2 | 10 | 17 | 21 | 17.5 |
Part Number |
---|
E-PSS01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Thread Nominal |
---|---|---|---|---|---|---|---|
฿ 16.88 | ECONOMY AIR UNIT | 1 Piece(s) | Available | Same day | 10 | 1/8 |
Loading...
Part Number | ER | EA | EL | EH | φED | |
Type | No. | |||||
E-PSS | 01 | G1/8 | 5.8 | 11 | 12 | 8.6 |
02 | G1/4 | 7 | 12.5 | 15 | 12 | |
03 | G3/8 | 9 | 16 | 18 | 14.8 | |
04 | G1/2 | 10 | 17 | 21 | 17.5 |
Type | Standard | Body Material | Brass | Pipe Connection Port Type | R |
---|---|---|---|---|---|
Cover | No | Element Material | Copper Type Sintering |
Please check the type/dimensions/specifications of the part E-PSS01 in the Silencer Sintered Copper, Short series.
Part Number |
---|
E-PSS02 |
E-PSS03 |
E-PSS04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Thread Nominal |
---|---|---|---|---|---|---|
฿ 20.45 | 1 Piece(s) | Available | Same day | 10 | 1/4 | |
฿ 28.57 | 1 Piece(s) | Available | Same day | 10 | 3/8 | |
฿ 38.31 | 1 Piece(s) | Available | Same day | 10 | 1/2 |
How can we improve?
How can we improve?