(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard Silencer Sintered is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Offers a large exhaust area resulting in effective noise reduction.
● Mounting Thread Nominal : G1/8, G1/4, G3/8 and G1/2
● Height : 22.5, 26.5, 36.5 and 40.5
● Material : Brass
● Surface Treatment: Not Provided
[Application]
Standard Sintered silencers are components used in pneumatic systems to reduce or dampen the noise produced by air exhaust
Part Number | ER | EA | EB | EL | EH | φED | |
Type | No. | ||||||
E-PSB | 01 | G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 |
02 | G1/4 | 7 | 26.5 | 15 | 9.5 | ||
03 | G3/8 | 9 | 5 | 36.5 | 18 | 11.5 | |
04 | G1/2 | 10 | 40.5 | 21 | 14 |
Part Number |
---|
E-PSB01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Thread Nominal |
---|---|---|---|---|---|---|---|
฿ 20.13 | ECONOMY AIR UNIT | 1 Piece(s) | Available | Same day | 10 | 1/8 |
Loading...
Part Number | ER | EA | EB | EL | EH | φED | |
Type | No. | ||||||
E-PSB | 01 | G1/8 | 5.8 | 4 | 22.5 | 12 | 7.5 |
02 | G1/4 | 7 | 26.5 | 15 | 9.5 | ||
03 | G3/8 | 9 | 5 | 36.5 | 18 | 11.5 | |
04 | G1/2 | 10 | 40.5 | 21 | 14 |
Type | Standard | Body Material | Brass | Pipe Connection Port Type | R |
---|---|---|---|---|---|
Cover | No | Element Material | Copper Type Sintering |
Please check the type/dimensions/specifications of the part E-PSB01 in the Silencer Sintered Copper, Standard series.
Part Number |
---|
E-PSB02 |
E-PSB03 |
E-PSB04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Thread Nominal |
---|---|---|---|---|---|---|
฿ 30.52 | 1 Piece(s) | Available | Same day | 10 | 1/4 | |
฿ 44.16 | 1 Piece(s) | Available | Same day | 10 | 3/8 | |
฿ 55.84 | 1 Piece(s) | Available | Same day | 10 | 1/2 |
How can we improve?
How can we improve?