(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-AWSS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-AWSS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-AWSS | Electrolytic polishing + precision cleaning |
T Dimension Tolerance Selection Table | |||
B | -0.1 -0.3 | SB | -0.01 -0.03 |
C | 0.3 0.1 | SC | 0.03 0.01 |
D | 0 - 0.2 | SD | 0 - 0.02 |
E | + 0.2 0 | SE | + 0.02 0 |
Part Number | — | T Tolerance | — | D | — | V | — | T |
SL-AWSS | — | B | — | D20.0 | — | V8.0 | — | T5.0 |
SH-AWSS | — | C | — | D30.0 | — | V10 | — | T6.0 |
SHD-AWSS | — | SB | — | D40.0 | — | V20 | — | T10.0 |
Part Number | T Tolerance Selection | D | V 0.5 mm Increments | T 0.1 mm Increments |
SL-AWSS SH-AWSS SHD-AWSS | Standard Grade B C D E Precision Grade SB SC SD SE | 5.0 to 10.0 0.5 mm increments | 3.0 to 58.0 | 1.0 to 2.9 |
3.0 to 5.0 | ||||
5.1 to 10.0 | ||||
10.5 to 20.0 0.5 mm increments | 1.0 to 2.9 | |||
3.0 to 5.0 | ||||
5.1 to 10.0 | ||||
21 to 30 1 mm increments | 1.0 to 2.9 | |||
3.0 to 5.0 | ||||
5.1 to 10.0 | ||||
31 to 40 1 mm increments | 1.0 to 2.9 | |||
3.0 to 5.0 | ||||
5.1 to 10.0 | ||||
41 to 50 1 mm increments | 1.0 to 2.9 | |||
3.0 to 5.0 | ||||
5.1 to 10.0 | ||||
51 to 60 1 mm increments | 1.0 to 2.9 | |||
3.0 to 5.0 | ||||
5.1 to 10.0 | ||||
D≦60 V≦D−2 D≧61 V≦D−4 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-AWSS-B-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-B-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-B-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-B-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-C-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-C-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-C-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-C-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-D-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-D-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-D-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-D-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-E-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-E-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-E-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-E-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SB-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SB-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SB-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SB-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SC-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SC-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SC-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SC-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SD-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SD-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SD-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SD-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SE-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SE-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SH-AWSS-SE-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SH-AWSS-SE-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-B-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-B-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-B-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-B-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-C-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-C-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-C-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-C-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-D-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-D-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-D-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-D-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-E-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-E-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-E-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-E-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SB-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SB-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SB-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SB-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SC-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SC-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SC-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SC-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SD-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SD-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SD-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SD-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SE-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SE-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SHD-AWSS-SE-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SHD-AWSS-SE-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-B-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-B-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-B-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-B-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-C-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-C-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-C-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-C-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-D-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-D-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-D-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-D-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-E-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-E-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-E-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-E-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-SB-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-SB-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-SB-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-SB-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-SC-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-SC-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-SC-D[21-60/1]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-SC-D[21-60/1]-WVE[13.1-58/0.1]-T[1-10/0.1] |
SL-AWSS-SD-D[5-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
SL-AWSS-SD-D[5-20/0.5]-WVE[13.1-58/0.1]-T[1-10/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) | Thickness / Length Tolerance | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.02~0 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | -0.1~-0.3 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.3~+0.1 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | 0~-0.2 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.2~0 | Standard Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | -0.01~-0.03 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | 3 ~ 90 | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 21 ~ 60 | - | 1 ~ 10 | +0.03~+0.01 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | 3 ~ 90 | 1 ~ 10 | 0~-0.02 | Precision Grade | ||
- | CLEAN_WASHER | 1 Piece(s) | 8 Day(s) | 5 ~ 20 | - | 1 ~ 10 | 0~-0.02 | Precision Grade |
Loading...
Shape | Straight | Material | SUS316 | Surface Treatment | Not Provided |
---|---|---|---|---|---|
I.D. Tolerance | +0.3~+0.1 | O.D. Tolerance | 0~-0.2 | 材質証明書 | 対象 |
材質証明書:材質 | SUS304 |
How can we improve?
How can we improve?