(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Position Indicator are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Reading Position : Side
● Mounting Position : Suitable for use when the indicator needs to be installed on a vertically-mounted screw mechanism.
● Material
Housing - Yellow ABS
Backboard - Nylon
Sleeve - SUS304 equivalent
[Application]
Position indicators are employed to display the shaft's location within a machine. At that moment, what position was it rotated to
Standard Type of Digital Position Indicators | Front Type | Vertical Type | Reading Display | |
Mounting Position of Digital Position Indicators | Suitable for use when the indicator needs to be installed below the operator’s line of sight. | Suitable for use when the indicator needs to be installed near the operator’s line of sight. | Suitable for use when the indicator needs to be installed on a vertically-mounted screw mechanism. | |
Small Digital Position Indicators (Stainless Steel Type) | ![]() | ![]() | ![]() | ![]() |
Housing of Digital Position Indicators | Backboard | Sleeve | ![]() | ||||
![]() | Color | ![]() | ![]() | ![]() | |||
ABS | Yellow | Nylon | SUS304 equivalent | Not Provided | Set Screw (Stainless Steel) | Cushion Sheet (Black) (Polyethylene Foam) | Dust-proof Casing (Black) (Nitrile Rubber) |
Part Number of Digital Position Indicators | Display Per Revolution | Max. Rotational Speed (rpm) | Mass (g) | ![]() Specified I.D.d | |
![]() | ![]() | ||||
E-DSTR | 1 | 001.0 | 250 | 44 | 6 8 10 12 14 |
2 | 002.0 | 150 | |||
3 | 003.0 | 100 | |||
4 | 004.0 | 75 | |||
5 | 005.0 | 60 |
Part Number |
---|
E-DSTR1-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle Pitch | Inner Dia. d (mm) |
---|---|---|---|---|---|---|---|
฿ 436.36 | ECONOMY POSITION INDICATORS | 1 Piece(s) | Available | Same day | 1 | 6 |
Loading...
Housing | Backboard | Sleeve | ![]() | ||||
![]() | Color | ![]() | ![]() | ![]() | |||
ABS | Yellow | Nylon | SUS304 equivalent | Not Provided | Set Screw (Stainless Steel) | Cushion Sheet (Black) (Polyethylene Foam) | Dust-proof Casing (Black) (Nitrile Rubber) |
Part Number | Display Per Revolution | Max. Rotational Speed (rpm) | Mass (g) | ![]() Specified I.D.d | |
![]() | ![]() | ||||
E-DSTR | 1 | 001.0 | 250 | 44 | 6 8 10 12 14 |
2 | 002.0 | 150 | |||
3 | 003.0 | 100 | |||
4 | 004.0 | 75 | |||
5 | 005.0 | 60 |
Type_2 | Position Indicator | Position Indicator Size_2 | Compact Type | Cover Color | Yellow |
---|---|---|---|---|---|
Number of Digits, Rotating Direction | 4-digit, right turn | CSE (Indicator Collar) | Not provided |
Please check the type/dimensions/specifications of the part E-DSTR1-6 in the Position Indicator, Vertical Stainless Steel series.
Part Number |
---|
E-DSTR1-10 |
E-DSTR1-12 |
E-DSTR1-14 |
E-DSTR1-8 |
E-DSTR2-10 |
E-DSTR2-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle Pitch | Inner Dia. d (mm) |
---|---|---|---|---|---|---|
฿ 435.71 | 1 Piece(s) | Available | 10 Day(s) | 1 | 10 | |
฿ 435.71 | 1 Piece(s) | Available | Same day | 1 | 12 | |
฿ 435.06 | 1 Piece(s) | Available | Same day | 1 | 14 | |
฿ 436.36 | 1 Piece(s) | Available | 10 Day(s) | 1 | 8 | |
฿ 435.71 | 1 Piece(s) | Available | 10 Day(s) | 2 | 10 | |
฿ 435.71 | 1 Piece(s) | Available | 10 Day(s) | 2 | 12 |
How can we improve?
How can we improve?