Lead Screw Stop Plates With Bearing For Compact Position Indicators

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here
Product Description
Lead Screw Stop Plates With Bearing For Compact Position Indicators are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter d (mm.) : 8 , 10 and 12
● Material and Surface Treatment
Body - Aluminum Alloy / Black Oxide
Clamp Lever - Aluminum Castings / Baked Paint
[Application]
Lead Screw Stop Plates With Bearing For Compact Position Indicators are commonly used in various applications in factory automation systems
Product Overview of Lead Screw Clamps
Combined with the economy series 30 degree Lead Screw Clamps, this product is suitable for manual applications.
Turn the handle lock to prevent the screw from rotating, which helps positioning and prevents misoperation when screw movement is unnecessary.
The small position indicator can be directly mounted.
Product Features of Lead Screw Clamps
2. Lead Screw Clamps, All models in stock, allowing same-day shipment.
Dimensional Drawing of Lead Screw Clamps

Specifications Overview of Lead Screw Clamps
| Body | Clamp Lever | ||
Material | Surface Treatment | Material | Surface Treatment |
| Aluminum Alloy | Black Anodized | Aluminum Castings | Baked Paint |
| D | L | D1 | Weight (g) |
| 8 | 23 | 22 | 130 |
| 10 | 24 | 26 | 133 |
| 12 | 28 | 132 |
Example Use of Lead Screw Clamps


Related Products of Lead Screw Clamps
![]() | ![]() | ![]() |
| Lead Screw For Support Units | Lead Screw Nuts Flanged | Lead Screw Support Units Fixed Side Square Type Short type |
| Body | Clamp Lever | ||
Material | Surface Treatment | Material | Surface Treatment |
| Aluminum Alloy | Black Anodized | Aluminum Castings | Baked Paint |
| D | L | D1 | Weight (g) |
| 8 | 23 | 22 | 130 |
| 10 | 24 | 26 | 133 |
| 12 | 28 | 132 |

Material
Surface Treatment

