Position Indicator, Standard Stainless Steel

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here
Product Description
Position Indicator are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Reading Position : Top
● Mounting Position : Suitable for use when the indicator needs to be installed below the operator’s line of sight.
● Material
Housing - Yellow ABS
Backboard - Nylon
Sleeve - SUS304 equivalent
[Application]
Position indicators are employed to display the shaft's location within a machine. At that moment, what position was it rotated to
Product Overview of Digital Position Indicators

Product Features of Digital Position Indicators
Digital Position Indicators is a Digital rolling display, easy to read.
The Digital Position Indicators Allows for convenient positioning and indexing through feed screw.
When making process changes to the screw mechanism at the manufacturing site, it can prevent incorrect settings caused by reading errors.
| Standard Type of Digital Position Indicators | Front Type | Vertical Type | Reading Display | |
| Mounting Position of Digital Position Indicators | Suitable for use when the indicator needs to be installed below the operator’s line of sight. | Suitable for use when the indicator needs to be installed near the operator’s line of sight. | Suitable for use when the indicator needs to be installed on a vertically-mounted screw mechanism. | |
| Small Digital Position Indicators (Stainless Steel Type) | ![]() | ![]() | ![]() | ![]() |
Dimensional Drawing of Digital Position Indicators
| Housing of Digital Position Indicators | Backboard | Sleeve | Accessories | ||||
Material of Digital Position Indicators | Color | Material | Material | Surface Treatment | |||
| ABS | Yellow | Nylon | SUS304 equivalent | Not Provided | Set Screw (Stainless Steel) | Cushion Sheet (Black) (Polyethylene Foam) | Dust-proof Casing (Black) (Nitrile Rubber) |

Specification Table of Digital Position Indicators

| Part Number of Digital Position Indicators | Display Per Revolution | Max. Rotational Speed (rpm) | Mass (g) | ![]() Specified I.D.d | |
Type of Digital Position Indicators | Spindle Pitch | ||||
| E-DSNR | 1 | 001.0 | 250 | 44 | 6 8 10 12 14 |
| 2 | 002.0 | 150 | |||
| 3 | 003.0 | 100 | |||
| 4 | 004.0 | 75 | |||
| 5 | 005.0 | 60 | |||
Usage Method of Digital Position Indicators

Example Use of Digital Position Indicators

Digital Position Indicators Avoid applying load on the position indicator. Otherwise it may cause damage.Related Products of Digital Position Indicators
| Housing | Backboard | Sleeve | Accessories | ||||
Material | Color | Material | Material | Surface Treatment | |||
| ABS | Yellow | Nylon | SUS304 equivalent | Not Provided | Set Screw (Stainless Steel) | Cushion Sheet (Black) (Polyethylene Foam) | Dust-proof Casing (Black) (Nitrile Rubber) |


| Part Number | Display Per Revolution | Max. Rotational Speed (rpm) | Mass (g) | ![]() Specified I.D.d | |
Type | Spindle Pitch | ||||
| E-DSNR | 1 | 001.0 | 250 | 44 | 6 8 10 12 14 |
| 2 | 002.0 | 150 | |||
| 3 | 003.0 | 100 | |||
| 4 | 004.0 | 75 | |||
| 5 | 005.0 | 60 | |||




Accessories
Material of Digital Position Indicators
Surface Treatment
Type of Digital Position Indicators
Spindle Pitch

