1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUJ2 Compact Flanged Ball Bushing, 6-50mm ID, 19-100mm L (E-LBBH10)

ECONOMY LINEAR BUSHING

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SUJ2 Compact Flanged Ball Bushing, 6-50mm ID, 19-100mm L (E-LBBH10)
  • SUJ2 Compact Flanged Ball Bushing, 6-50mm ID, 19-100mm L (E-LBBH10)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here

Product Description

Compact Flanged Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 6 and 50
● Overall Length Minimum/Maximum (mm.) : 19 and 100
● Operating Temperature (℃) : -20 to 110
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - 6063T5
[Application]
Compact Flanged Bushings are commonly used in various applications in factory automation systems



Product Overview of Linear Bushings

Linear Bushings come with the function of performing linear and rotational composite movements, which can achieve significant miniaturization compared to the traditional method of combining linear bearings and rotating bearings.

Product Features of Linear Bushings

Ball-type rolling bearings are used to provide linear motion and rotary motion. Due to the point contact between the ball and the rolling surface, low friction rolling motion can be performed.

Feature of Linear Bushings 1: Effective utilization of space. The combination of the guide shaft and the linear bushing enables effective use of space, suitable for small mechanism designs.
Feature of Linear Bushings 2: Good interchangeability. Linear bushings have good interchangeability because they can be used with shafts randomly.
Feature of Linear Bushings 3: Appropriate specifications can be selected according to the conditions of use.
Feature of Linear Bushings 4: More cost effective than the linear guide.

Dimensional Drawing of Linear Bushings

CaseBallRetainerAmbient Operating
Temp
Linear Bushings MaterialLinear Bushings HardnessLinear Bushings Surface TreatmentLinear Bushings MaterialLinear Bushings Material
Equivalent to SUJ258HRC~Electroless Nickel PlatingEquivalent to SUJ26063T5-20~110℃

Dimensional Drawing of Straight Linear Ball Bushings

*dr6~30: D+6   dr35~50: D+8

Specification Table of Linear Bushings

Ordering Example
 
Part NumberMax. StrokeRows of ballsDLR1HTdd1tFAEccentricityPerpendicularity
Linear BushingsTypeLinear BushingsdrToleranceLinear BushingsLengthSingleDoubleSingleDouble Tolerance Range Tolerance RangeSingleDouble
E-LBBH60
-0.009
Not Specified
(Single Type)

L
(Double Type)
207.236120
-0.019
19±0.26.212.42853.563.1200.0150.015
8248.515248163224
103314190
-0.022
299184064.57.54.129
123417213010204232
133623324833
16401848283713262231
200
-0.010
4722324214285485.595.12436
2550374515306029370.0180.018
308547364564183674106.6116.13549
350
-0.012
9055520
-0.03
70±0.32040823855
4011069608096139148.14564
456524481024968
5014089721001105474
Linear BushingsUnlike Linear Bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-LBBH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Ball Recirculating Type Length

฿ 340.26

ECONOMY LINEAR BUSHING 1 Piece(s) Available Same day 102919SingleSingle

Loading...

  1. 1
Dimensional Drawing
Dimensional Drawing of Straight Linear Ball Bushings

*dr6~30: D+6   dr35~50: D+8
Specification Table
Ordering Example
 
Part NumberMax. StrokeRows of ballsDLR1HTdd1tFAEccentricityPerpendicularity
TypedrToleranceLengthSingleDoubleSingleDouble Tolerance Range Tolerance RangeSingleDouble
E-LBBH60
-0.009
Not Specified
(Single Type)

L
(Double Type)
207.236120
-0.019
19±0.26.212.42853.563.1200.0150.015
8248.515248163224
103314190
-0.022
299184064.57.54.129
123417213010204232
133623324833
16401848283713262231
200
-0.010
4722324214285485.595.12436
2550374515306029370.0180.018
308547364564183674106.6116.13549
350
-0.012
9055520
-0.03
70±0.32040823855
4011069608096139148.14564
456524481024968
5014089721001105474
Unlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.
 
 Basic Load Rating
 C (Dynamic) NCo (Static) N
drSingleDoubleSingleDouble
6232380160320
8358590262520
1065611404901030
12112018108501720
13118018308801750
161590223016602360
201640231017302520
251710242013602780
303120492032206710
353260518036107200
404380693049609810
454420706051209960
5058109210713014300
Material Specification
CaseBallRetainerAmbient Operating
Temp
Material Hardness Surface Treatment Material Material
Equivalent to SUJ258HRC~Electroless Nickel PlatingEquivalent to SUJ26063T5-20~110℃
Precautions
■ Regular maintenance:
① Before use, please apply grease to the ball row inside the linear bushing, and then replenish it in due course. Grease forms an oil film on the surfaces of steel ball and rolling surface (guide shaft·bushing) of linear bushing, which effectively reduces friction and prevents sintering. Grease reduction and aging will greatly affect the life of linear bushing.
② Recommended grease: lithium soap grease. ClickGrease
for details. ③ Recommended grease filling interval: Usually every 6 months.
④When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
⑤ When the linear bushing is subjected to large moment load (eccentric load), one piece of single type is not applicable, so it is recommended to use one piece of double type or multiple pieces of single type.

■ Dust prevention measures:
If dust or foreign matter enters the inside of the linear bushing, it may damage the circulation of steel balls, resulting in unexpected failures. When used in harsh environment, please install dust cover and protection cover, etc.

■ MISUMI linear bushing is recommended to be installed on the holder with H7 tolerance. The linear bushing is in clearance fit with the housing.

■Unlike linear bushings, a non-circulating ball mechanism is used, so the stroke is limited. Please be sure to use it within the maximum stroke.

■For preloaded use, it is recommended to use a MISUMI quenched guide shaft with an outer diameter tolerance of h5.

■ MISUMI linear bushing is recommended to be combined with guide shaft with quenching g6 tolerance.
Related Documents
For the usage method, please refer to Usage Method.
For anti-rust performance and maintenance of metal materials and their surface treatment, please refer to Anti-rust Performance.
Example of Use

*Economy series products are more suitable for medium precision linear motion and rotary motion than standard products
Application Industries
Electronic & Electrical Automotive Lithium battery
Linear ball bushing Complete specifications Low price High precision Linear ball bushing Factory direct sales Low price Short delivery time Linear ball bushing Complete specifications Low price High precision
LCD Smart Phones Semiconductor
Linear ball bushing Widely used in various industries Linear ball bushing Factory direct sales Low price Short delivery time Linear ball bushing Complete specifications Low price High precision
Related Products

Basic Information

Type Flange Flange Type Standard Flange Outer Cylinder Material SUJ2 Equivalent
Outer Cylinder Surface Treatment Electroless nickel plating Lubrication Type Not Provided Motion Linear/Rotary
Types Standard Flange Flange Shape Compact flanged Ball Material SUJ2 Equivalent
Retainer Material 6063T5 Seal Have

Please check the type/dimensions/specifications of the part E-LBBH10 in the SUJ2 Compact Flanged Ball Bushing, 6-50mm ID, 19-100mm L series.

Frequently Asked Questions (FAQ)

Question: How to carry out regular maintenance for the product?
Answer: MISUMI recommends that linear bearing is regularly replenished with grease, and it is recommended to do so once every six months. When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
Question: Comparison of antirust ability of linear bearings?
Answer: Antirust ability from strong to weak: Low Temp. Black Chrome Plating → No-Electro Nickel Plated → No Surface Treatment.
Standard grade bearing steel is easy to rust, so it is necessary to apply anti-rust oil regularly.

Products with similar specification

Part Number
E-LBBH10L
E-LBBH12
E-LBBH12L
E-LBBH13
E-LBBH13L
E-LBBH16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Ball Recirculating Type Length

฿ 363.64

1 Piece(s) Available 6 Day(s) 102919DoubleDouble

฿ 354.55

1 Piece(s) Available Same day 123021SingleSingle

฿ 377.27

1 Piece(s) Available 6 Day(s) 123021DoubleDouble

฿ 376.62

1 Piece(s) Available 6 Day(s) 133223SingleSingle

฿ 398.05

1 Piece(s) Available 6 Day(s) 133223DoubleDouble

฿ 422.73

1 Piece(s) Available 6 Day(s) 163728SingleSingle