(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port : Male Threaded / Female Thread
● Buffer Stroke : 3, 5, 10 and 15
● Mounting Screw : M8X0.75 and M10X1.0
● Material : Stainless steel and Aluminum alloy br>
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Buffer Stroke | ![]() | ![]() |
3/3-FM5 | Aluminum Alloy | Anodized |
Other | Stainless Steel | - |
Part Number | ![]() | Mounting Screw | A | B | C | |
![]() | ![]() | |||||
E-MPVC | 8 | 5 | M8×1.0 | 43 | 5.5 | 25 |
10 | 48 | 10.5 | ||||
10 | 3 | M10×1.0 | 16.5 | 5.5 | 7.5 | |
3-FM5* | 20.5 | 5.5 | 11.5 | |||
5 | 48 | 5 | 34 | |||
10 | 53 | 10 | ||||
15 | 58 | 15 |
Fluid Used | Filtered Compressed Air |
Operating Pressure (MPa) | 0.15~0.7 |
Rated Supply Pressure (MPa) | 0.5 |
Operating Temperature (℃) | 0~60 |
Part Number |
---|
E-MPVC8-5 |
E-MPVC8-10 |
E-MPVC10-3 |
E-MPVC10-3-FM5 |
E-MPVC10-5 |
E-MPVC10-10 |
E-MPVC10-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Buffer Stroke | Vacuum Outlet Port Dimension | Mounting Screw M | Material of Main Body |
---|---|---|---|---|---|---|---|---|---|---|
฿ 602.60 | ECONOMY VACUUM PAD ADAPTER | 1 Piece(s) | Available | 6 Day(s) | Female Thread | 5 | M5X0.8 | M8X0.75 | Stainless steel | |
฿ 668.83 | ECONOMY VACUUM PAD ADAPTER | 1 Piece(s) | Available | 6 Day(s) | Female Thread | 10 | M5X0.8 | M8X0.75 | Stainless steel | |
฿ 470.13 | ECONOMY VACUUM PAD ADAPTER | 1 Piece(s) | Available | Same day | Threaded | 3 | M10X1.0 | M10X1.0 | Aluminum alloy | |
฿ 503.25 | ECONOMY VACUUM PAD ADAPTER | 1 Piece(s) | Available | 6 Day(s) | Female Thread | 3 | M5X0.8 | M10X1.0 | Aluminum alloy | |
฿ 635.71 | ECONOMY VACUUM PAD ADAPTER | 1 Piece(s) | Available | 6 Day(s) | Female Thread | 5 | M5X0.8 | M10X1.0 | Stainless steel | |
฿ 718.18 | ECONOMY VACUUM PAD ADAPTER | 1 Piece(s) | Available | 6 Day(s) | Female Thread | 10 | M5X0.8 | M10X1.0 | Stainless steel | |
฿ 800.65 | ECONOMY VACUUM PAD ADAPTER | 1 Piece(s) | Available | 6 Day(s) | Female Thread | 15 | M5X0.8 | M10X1.0 | Stainless steel |
Loading...
Buffer Stroke | ![]() | ![]() |
3/3-FM5 | Aluminum Alloy | Clear Anodized |
Other | Stainless Steel | - |
Part Number | ![]() | Mounting Screw | A | B | C | |
![]() | ![]() | |||||
E-MPVC | 8 | 5 | M8×1.0 | 43 | 5.5 | 25 |
10 | 48 | 10.5 | ||||
10 | 3 | M10×1.0 | 16.5 | 5.5 | 7.5 | |
3-FM5* | 20.5 | 5.5 | 11.5 | |||
5 | 48 | 5 | 34 | |||
10 | 53 | 10 | ||||
15 | 58 | 15 |
Fluid Used | Filtered Compressed Air |
Operating Pressure (MPa) | 0.15~0.7 |
Rated Supply Pressure (MPa) | 0.5 |
Operating Temperature (℃) | 0~60 |
Type | Suction cup bracket | Buffer Type | With spring buffer | Vacuum Outlet Port Direction | Top thread |
---|
How can we improve?
How can we improve?