1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Generators Square, Multi Stages

Vacuum Generators Square, Multi Stages
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 541.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

Vacuum Generators are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Silencing function : Built-in muffler / External muffler
● Suction Flow(l/min) : 8, 16, 32 and 47
● Operating Pressure (MPa) : 0.15 - 0.7
● Operating Temperature (℃) : 0- 60
● Material :
Body - Resin
Seal - Nitrile Rubber and Fluoro Rubber
[Application]
Vacuum Generators are commonly used in various applications in factory automation systems


Product Overview
・MISUMI self-developed economy series vacuum generators, with market universal specifications, beautiful appearance, and reliable quality.
・ Raw materials and processes are strictly controlled to ensure the degree of vacuum and durability. Large inventory and same day shipment.

Product Overview
Product Features
【Features】
・MISUMI self-developed products with MISUMI Logo have reliable quality and beautiful appearance
・MISUMI economy series vacuum generators are 100% inspected to ensure the degree of vacuum.
・ MISUMI economy series vacuum generators have strictly controlled raw materials and processes, ensuring good pressure resistance and sealing performance without air leakage.

Product Features
Dimensional Drawing
Dimensional Drawing
Material: Resin
Surface Treatment: None
No.Vacuum flow rate (L/min) for different vacuum degrees (-kPa)Vacuum pumping time (s/L) for different vacuum degrees (-kPa)
010203040506070801020304050607080
53726161410862.40.660.2180.05611.5762.3563.445.2710.216
10745231282016124.81.320.1090.250.50.7881.1781.722.6355.158
2014999625440322210.52.70.0540.1390.250.3940.5890.861.3172.579
302201479273604732164.10.0410.1040.1860.2950.4410.6470.8981.935
Specifications Overview
Ordering Example
 
Part NumberSilencer TypeSeal MaterialL1Vacuum Degree
(-kPa)
Maximum Vacuum Flow
(L/min)
Air Consumption Flow
(L/min)
TypeNo.
E-MKT5B(Built-in Silencer)
C(External Silencer)
N(Nitrile Rubber)
V(Fluoro Rubber)
20.2853715~21
107430~42
2027.414960~84
3034.622090~126

■Specifications
Fluid UsedFiltered Compressed Air
Operating Pressure (MPa)0.15~0.7
Rated Supply Pressure (MPa)0.5
Operating Temperature (℃)0~60
Example of Use
Example of Use
Precautions
■Note
● Dust adhering to the workpiece can cause the vacuum generator to fail. Please use in combination with a vacuum filter.

Piping shall be arranged between the vacuum generator and the vacuum pad, and the dust and other foreign matters shall be removed from the vacuum pad to prevent the failure of the vacuum generator.
Related Products

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MKT5-B-N
E-MKT5-B-V
E-MKT5-C-N
E-MKT5-C-V
E-MKT10-B-N
E-MKT10-B-V
E-MKT10-C-N
E-MKT10-C-V
E-MKT20-B-N
E-MKT20-B-V
E-MKT20-C-N
E-MKT20-C-V
E-MKT30-B-N
E-MKT30-B-V
E-MKT30-C-N
E-MKT30-C-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuction Flow
(l/min)
Nozzle Dia. Flow Consumption
(l/min)
Comes with silencing function Seal Material

฿ 541.00

ECONOMY VACUUM GENERATOR 1 Piece(s) Available Same day 80.5mm21Built-in mufflerNitrile rubber

฿ 835.71

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 80.5mm21Built-in mufflerFluororubber

฿ 752.60

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 80.5mm21External mufflerNitrile rubber

฿ 918.18

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 80.5mm21External mufflerFluororubber

฿ 670.13

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 161.0mm42Built-in mufflerNitrile rubber

฿ 835.71

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 161.0mm42Built-in mufflerFluororubber

฿ 752.60

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 161.0mm42External mufflerNitrile rubber

฿ 918.18

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 161.0mm42External mufflerFluororubber

฿ 836.36

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 322.0mm84Built-in mufflerNitrile rubber

฿ 1,001.95

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 322.0mm84Built-in mufflerFluororubber

฿ 919.48

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 322.0mm84External mufflerNitrile rubber

฿ 1,084.42

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 322.0mm84External mufflerFluororubber

฿ 1,002.60

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 473.0mm126Built-in mufflerNitrile rubber

฿ 1,167.53

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 473.0mm126Built-in mufflerFluororubber

฿ 1,085.06

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 473.0mm126External mufflerNitrile rubber

฿ 1,251.30

ECONOMY VACUUM GENERATOR 1 Piece(s) Available 6 Day(s) 473.0mm126External mufflerFluororubber

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
Material: Resin
Surface Treatment: None
No.Vacuum flow rate (L/min) for different vacuum degrees (-kPa)Vacuum pumping time (s/L) for different vacuum degrees (-kPa)
010203040506070801020304050607080
53726161410862.40.660.2180.05611.5762.3563.445.2710.216
10745231282016124.81.320.1090.250.50.7881.1781.722.6355.158
2014999625440322210.52.70.0540.1390.250.3940.5890.861.3172.579
302201479273604732164.10.0410.1040.1860.2950.4410.6470.8981.935
Specification Table
Ordering Example
 
Part NumberSilencer TypeSeal MaterialL1Vacuum Degree
(-kPa)
Maximum Vacuum Flow
(L/min)
Air Consumption Flow
(L/min)
TypeNo.
E-MKT5B(Built-in Silencer)
C(External Silencer)
N(Nitrile Rubber)
V(Fluoro Rubber)
20.2853715~21
107430~42
2027.414960~84
3034.622090~126

■Specifications
Fluid UsedFiltered Compressed Air
Operating Pressure (MPa)0.15~0.7
Rated Supply Pressure (MPa)0.5
Operating Temperature (℃)0~60

Basic Information

Type Pipes with Built-in Electromagnetic Valve Ultimate Vacuum(kPa) -85 Application Single Item
Performance High Vacuum Level Type / Large Flow Rate Type Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60
Body Material Polyacetal

Frequently Asked Questions (FAQ)

Question: What are the features of this vacuum generator product?
Answer: This economy series vacuum generator has a large-flux port size and a high-flow vacuuming capacity, allowing it to complete suction faster in the same space.
Question: Does this vacuum generator have a built-in silencer?
Answer: This vacuum generator does not have a built-in silencer, but is available with an optional external silencer. Customers can choose according to their actual situations.