1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Suction Cups MZ Series Ribbed Type, Single Pad/Unit (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 72.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Male Thread / One-Touch fitting/ Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 10 and 50
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Silicone Rubber : -50 to 180
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A55
Milky Silicone Rubber Shore A55
Black Conductive Silicone Rubber Shore A55
[Application]
Suction Cups are commonly used in various applications in factory automation systems


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Part Material Surface Treatment
Bracket / ScrewBrassElectroless Nickel Plating
   
Suction Cup Material HardnessColor
Nitrile RubberShore A55Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing
  ■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
10203040501020304050
1083.2121.2131.2167.2177.232.542.552.562.572.5106
13
1683.7121.7131.7167.7177.73343536373
2085.2123.2133.2169.2179.234.544.554.564.574.5
25
3285.7123.7133.7169.7179.73545556575
40130.4129.4139.4184.444.554.564.584.51410
50131.4130.4140.4185.455.555.565.585.5

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
10203040501020304050
1091129139175185576777879729.94621.6
13
1691.5129.5139.5175.5185.557.567.577.587.597.530.446.5
20102.6140.6150.6186.6196.668.678.688.698.6108.639.857.624.3
25
32103.1141.1151.1187.1197.169.179.189.199.1109.140.358.1
40140.6137.6147.6192.672.682.692.6112.642.860.626.2
50141.6138.6148.6193.673.683.693.6113.643.861.6
Specifications Overview
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5(Male Thread)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
12131338214326216216
1315
161812.538.543.521.521.5
20Unspecified (Suction Cup Units)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
231415452323
2528
323514.545.523.523.5
40Unspecified (Suction Cup Units)
M6(Male Thread)
FM6(Female Thread)
4318.51850.532
505319.551.533

■Suction Cup With Pads-With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Tubes for One-Touch Fittings O.D.φG1Tubes for Barbed Fittings I.D.φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
10
20
30
40
50
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the webpage for the specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use
Example of Use
Precautions
Recommended Mounting Method for Suction Tube
Part Number
E-MZC40-N-FM6
E-MZC40-S-FM6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

฿ 268.18

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) -Female Thread[Nitrile Rubber] Nitrile RubberStandard40Suction cup with screwWithout spring bufferTop threadM6X1.0M6X1.0

฿ 268.18

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) -Female Thread[Nitrile Rubber] Nitrile RubberStandard40Suction cup with screwWithout spring bufferTop threadM6X1.0M6X1.0

Loading...

  1. 1
Dimensional Drawing
Part Material Surface Treatment
Bracket / ScrewBrassElectroless Nickel Plating
   
Suction Cup Material HardnessColor
Nitrile RubberShore A55Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing
  ■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
10203040501020304050
1083.2121.2131.2167.2177.232.542.552.562.572.5106
13
1683.7121.7131.7167.7177.73343536373
2085.2123.2133.2169.2179.234.544.554.564.574.5
25
3285.7123.7133.7169.7179.73545556575
40130.4129.4139.4184.444.554.564.584.51410
50131.4130.4140.4185.455.555.565.585.5

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
10203040501020304050
1091129139175185576777879729.94621.6
13
1691.5129.5139.5175.5185.557.567.577.587.597.530.446.5
20102.6140.6150.6186.6196.668.678.688.698.6108.639.857.624.3
25
32103.1141.1151.1187.1197.169.179.189.199.1109.140.358.1
40140.6137.6147.6192.672.682.692.6112.642.860.626.2
50141.6138.6148.6193.673.683.693.6113.643.861.6
Specification Table
Ordering Example

  ■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5(Male Thread)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
12131338214326216216
1315
161812.538.543.521.521.5
20Unspecified (Suction Cup Units)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
231415452323
2528
323514.545.523.523.5
40Unspecified (Suction Cup Units)
M6(Male Thread)
FM6(Female Thread)
4318.51850.532
505319.551.533

■Suction Cup With Pads-With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Tubes for One-Touch Fittings O.D.φG1Tubes for Barbed Fittings I.D.φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
10
20
30
40
50
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the left page for the specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic Information

Pad Shape Extended wave tube type Material Rubber Group

Frequently Asked Questions (FAQ)

Question: What kind of working conditions are suitable for MISUMI economy series ribbed suction cups?
Answer: MISUMI economy series ribbed suction cups have built-in ribs, providing strong support rigidity, not prone to deformation.
Question: What are the features of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups have two key features: 1. Smooth bracket and not easy to get stuck. 2. Strong durability