(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Male Thread / One-Touch fitting/ Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 10 and 50
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Silicone Rubber : -50 to 180
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A55
Milky Silicone Rubber Shore A55
Black Conductive Silicone Rubber Shore A55
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Part | ![]() | ![]() |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | ![]() | Color |
Nitrile Rubber | Shore A55 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | F1 | F2 | ||||||||
10 | 20 | 30 | 40 | 50 | 10 | 20 | 30 | 40 | 50 | |||
10 | 83.2 | 121.2 | 131.2 | 167.2 | 177.2 | 32.5 | 42.5 | 52.5 | 62.5 | 72.5 | 10 | 6 |
13 | ||||||||||||
16 | 83.7 | 121.7 | 131.7 | 167.7 | 177.7 | 33 | 43 | 53 | 63 | 73 | ||
20 | 85.2 | 123.2 | 133.2 | 169.2 | 179.2 | 34.5 | 44.5 | 54.5 | 64.5 | 74.5 | ||
25 | ||||||||||||
32 | 85.7 | 123.7 | 133.7 | 169.7 | 179.7 | 35 | 45 | 55 | 65 | 75 | ||
40 | 130.4 | 129.4 | 139.4 | - | 184.4 | 44.5 | 54.5 | 64.5 | - | 84.5 | 14 | 10 |
50 | 131.4 | 130.4 | 140.4 | 185.4 | 55.5 | 55.5 | 65.5 | 85.5 |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | h1 | h2 | P | ||||||||
10 | 20 | 30 | 40 | 50 | 10 | 20 | 30 | 40 | 50 | ||||
10 | 91 | 129 | 139 | 175 | 185 | 57 | 67 | 77 | 87 | 97 | 29.9 | 46 | 21.6 |
13 | |||||||||||||
16 | 91.5 | 129.5 | 139.5 | 175.5 | 185.5 | 57.5 | 67.5 | 77.5 | 87.5 | 97.5 | 30.4 | 46.5 | |
20 | 102.6 | 140.6 | 150.6 | 186.6 | 196.6 | 68.6 | 78.6 | 88.6 | 98.6 | 108.6 | 39.8 | 57.6 | 24.3 |
25 | |||||||||||||
32 | 103.1 | 141.1 | 151.1 | 187.1 | 197.1 | 69.1 | 79.1 | 89.1 | 99.1 | 109.1 | 40.3 | 58.1 | |
40 | 140.6 | 137.6 | 147.6 | - | 192.6 | 72.6 | 82.6 | 92.6 | - | 112.6 | 42.8 | 60.6 | 26.2 |
50 | 141.6 | 138.6 | 148.6 | 193.6 | 73.6 | 83.6 | 93.6 | 113.6 | 43.8 | 61.6 |
Part Number | ![]() | ![]() | Suction Cup Dimension | Connector M5 (M5×0.8) | Connector M6 (M6×1.0) | Connector FM5 (M5×0.8) | Connector FM6 (M6×1.0) | |||||||
![]() | ![]() | A1 | B1 | D1 | H | J | H | J | H | J | H | J | ||
E-MZC | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) M6(Male Thread) FM5(Female Thread) FM6(Female Thread) | 12 | 13 | 13 | 38 | 21 | 43 | 26 | 21 | 6 | 21 | 6 |
13 | 15 | |||||||||||||
16 | 18 | 12.5 | 38.5 | 43.5 | 21.5 | 21.5 | ||||||||
20 | Unspecified (Suction Cup Units) M6(Male Thread) FM5(Female Thread) FM6(Female Thread) | 23 | 14 | 15 | - | - | 45 | 23 | 23 | |||||
25 | 28 | |||||||||||||
32 | 35 | 14.5 | 45.5 | 23.5 | 23.5 | |||||||||
40 | Unspecified (Suction Cup Units) M6(Male Thread) FM6(Female Thread) | 43 | 18.5 | 18 | 50.5 | - | - | 32 | ||||||
50 | 53 | 19.5 | 51.5 | 33 |
Part Number | ![]() | Support Rod Type | ![]() | Mounting Screw M | Tubes for One-Touch Fittings O.D.φG1 | Tubes for Barbed Fittings I.D.φG2 | ||
![]() | ![]() | ![]() | ![]() | |||||
E-MZC | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 10 20 30 40 50 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) Y(Top Barbed Fittings) | M10×1.0 | φ6 | φ6 |
13 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
32 | ||||||||
40 | 10 20 30 50 | M14×1.0 | φ8 | |||||
50 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZC50-GS-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 607.79 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | [Nitrile Rubber] Nitrile Rubber | Static Diffusion | 50 | Suction cup with screw | Without spring buffer | Top thread | M6X1.0 | M6X1.0 |
Loading...
Part | ![]() | ![]() |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | ![]() | Color |
Nitrile Rubber | Shore A55 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | F1 | F2 | ||||||||
10 | 20 | 30 | 40 | 50 | 10 | 20 | 30 | 40 | 50 | |||
10 | 83.2 | 121.2 | 131.2 | 167.2 | 177.2 | 32.5 | 42.5 | 52.5 | 62.5 | 72.5 | 10 | 6 |
13 | ||||||||||||
16 | 83.7 | 121.7 | 131.7 | 167.7 | 177.7 | 33 | 43 | 53 | 63 | 73 | ||
20 | 85.2 | 123.2 | 133.2 | 169.2 | 179.2 | 34.5 | 44.5 | 54.5 | 64.5 | 74.5 | ||
25 | ||||||||||||
32 | 85.7 | 123.7 | 133.7 | 169.7 | 179.7 | 35 | 45 | 55 | 65 | 75 | ||
40 | 130.4 | 129.4 | 139.4 | - | 184.4 | 44.5 | 54.5 | 64.5 | - | 84.5 | 14 | 10 |
50 | 131.4 | 130.4 | 140.4 | 185.4 | 55.5 | 55.5 | 65.5 | 85.5 |
Cup Dia. | A (Varies depending on buffer stroke) | B (Varies depending on buffer stroke) | h1 | h2 | P | ||||||||
10 | 20 | 30 | 40 | 50 | 10 | 20 | 30 | 40 | 50 | ||||
10 | 91 | 129 | 139 | 175 | 185 | 57 | 67 | 77 | 87 | 97 | 29.9 | 46 | 21.6 |
13 | |||||||||||||
16 | 91.5 | 129.5 | 139.5 | 175.5 | 185.5 | 57.5 | 67.5 | 77.5 | 87.5 | 97.5 | 30.4 | 46.5 | |
20 | 102.6 | 140.6 | 150.6 | 186.6 | 196.6 | 68.6 | 78.6 | 88.6 | 98.6 | 108.6 | 39.8 | 57.6 | 24.3 |
25 | |||||||||||||
32 | 103.1 | 141.1 | 151.1 | 187.1 | 197.1 | 69.1 | 79.1 | 89.1 | 99.1 | 109.1 | 40.3 | 58.1 | |
40 | 140.6 | 137.6 | 147.6 | - | 192.6 | 72.6 | 82.6 | 92.6 | - | 112.6 | 42.8 | 60.6 | 26.2 |
50 | 141.6 | 138.6 | 148.6 | 193.6 | 73.6 | 83.6 | 93.6 | 113.6 | 43.8 | 61.6 |
Part Number | ![]() | ![]() | Suction Cup Dimension | Connector M5 (M5×0.8) | Connector M6 (M6×1.0) | Connector FM5 (M5×0.8) | Connector FM6 (M6×1.0) | |||||||
![]() | ![]() | A1 | B1 | D1 | H | J | H | J | H | J | H | J | ||
E-MZC | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) M6(Male Thread) FM5(Female Thread) FM6(Female Thread) | 12 | 13 | 13 | 38 | 21 | 43 | 26 | 21 | 6 | 21 | 6 |
13 | 15 | |||||||||||||
16 | 18 | 12.5 | 38.5 | 43.5 | 21.5 | 21.5 | ||||||||
20 | Unspecified (Suction Cup Units) M6(Male Thread) FM5(Female Thread) FM6(Female Thread) | 23 | 14 | 15 | - | - | 45 | 23 | 23 | |||||
25 | 28 | |||||||||||||
32 | 35 | 14.5 | 45.5 | 23.5 | 23.5 | |||||||||
40 | Unspecified (Suction Cup Units) M6(Male Thread) FM6(Female Thread) | 43 | 18.5 | 18 | 50.5 | - | - | 32 | ||||||
50 | 53 | 19.5 | 51.5 | 33 |
Part Number | ![]() | Support Rod Type | ![]() | Mounting Screw M | Tubes for One-Touch Fittings O.D.φG1 | Tubes for Barbed Fittings I.D.φG2 | ||
![]() | ![]() | ![]() | ![]() | |||||
E-MZC | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 10 20 30 40 50 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) Y(Top Barbed Fittings) | M10×1.0 | φ6 | φ6 |
13 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
32 | ||||||||
40 | 10 20 30 50 | M14×1.0 | φ8 | |||||
50 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Extended wave tube type | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZC50-GS-M6 in the Suction Cups MZ Series Ribbed Type, Single Pad/Unit series.
Part Number |
---|
E-MZC10-GS-J10-R |
E-MZC10-GS-J10-T |
E-MZC10-GS-J10-Y |
E-MZC50-N |
E-MZC50-N-FM6 |
E-MZC50-N-J10-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 620.78 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | Horizontal one-touch fitting | O.D.Φ6 | M10X1.0 | |
฿ 570.13 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | Top one-touch fitting | O.D.Φ6 | M10X1.0 | |
฿ 571.43 | 1 Piece(s) | Available | 6 Day(s) | - | [Barbed Couplers] Barbed Fitting | [Nitrile Rubber] Nitrile Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | Top barbed fitting | I.D. Φ6 | M10X1.0 | |
฿ 139.61 | 4 Piece(s) | Available | 6 Day(s) | 10 | - | [Nitrile Rubber] Nitrile Rubber | Standard | 50 | Suction cup piece | - | - | - | - | |
฿ 294.16 | 1 Piece(s) | Available | 6 Day(s) | - | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 50 | Suction cup with screw | Without spring buffer | Top thread | M6X1.0 | M6X1.0 | |
฿ 842.21 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 50 | Suction cup with bracket set | With spring buffer, rotatable | Horizontal one-touch fitting | O.D.Φ8 | M14X1.0 |
How can we improve?
How can we improve?