(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port : Male Thread
● Outer Diameter Minimum/Maximum (mm.) : 0.8 and 1.1
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Silicone Rubber : -50 to 180
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A60
Milky Silicone Rubber Shore A60
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | |
Type | Cup Dia. | |||
E-MZ2AN | 0.8 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5 (Male Thread) | 1.6 |
1.1 | 2 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ2AN0.8-S-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.70 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | Standard | 0.8 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |
Loading...
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | |
Type | Cup Dia. | |||
E-MZ2AN | 0.8 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) | 1.6 |
1.1 | 2 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Small | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ2AN0.8-S-M5 in the Suction Cups MZ Series Nozzle Type, Single Pad/Unit series.
Part Number |
---|
E-MZ2AN0.8-N |
E-MZ2AN0.8-N-M5 |
E-MZ2AN0.8-S |
E-MZ2AN1.1-GS |
E-MZ2AN1.1-GS-M5 |
E-MZ2AN1.1-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 105.84 | 1 Piece(s) | Available | Same day | - | [Nitrile Rubber] Nitrile Rubber | Standard | 0.8 | Suction cup piece | - | - | - | - | |
฿ 198.70 | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 0.8 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
฿ 105.84 | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Silicon Rubber | Standard | 0.8 | Suction cup piece | - | - | - | - | |
฿ 139.61 | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 1.1 | Suction cup piece | - | - | - | - | |
฿ 231.17 | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 1.1 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
฿ 105.84 | 4 Piece(s) | Available | 6 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 1.1 | Suction cup piece | - | - | - | - |
How can we improve?
How can we improve?