(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port : Male Thread / One-Touch fitting/ Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 4 and 16
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Silicone Rubber : -50 to 180
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A60
Milky Silicone Rubber Shore A60
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | |
4 | 11 | 14 | 18 | 44.4 | 50.9 | 60.9 | 11 | 14.5 | 20.5 |
6 | |||||||||
8 | |||||||||
10 | 12 | 15 | 19 | 46.2 | 52.7 | 62.7 | |||
13 | |||||||||
16 |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | ||
4 | 22.5 | 25 | 29 | 40 | 46 | 56 | 11 | 14.5 | 20.5 | 17.8 |
6 | ||||||||||
8 | ||||||||||
10 | 23.5 | 26 | 30 | 41 | 47 | 57 | 18.6 | |||
13 | ||||||||||
16 |
Part Number | Suction Cup Material | Connector | A1 | B1 | D1 | N ConnectorM5(M5×0.8) | N ConnectorFM5(M5×0.8) | |||
Type | Cup Dia. | H | J | H | J | |||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) FM5(Female Thread) | 4.5 | 6 | 7 | 11.5 | 3 | 13.5 | 5 |
6 | 7 | |||||||||
8 | 9 | |||||||||
10 | 11 | 7 | 9 | 12.5 | 14.5 | |||||
13 | 14 | |||||||||
16 | 17 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | ||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 10 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 | φ4 |
6 | |||||||
8 | |||||||
10 | φ6 | ||||||
13 | |||||||
16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ3MG4-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 88.96 | ECONOMY VACUUM PAD | 1 Piece(s) | Available | Same day | 10 | - | [Nitrile Rubber] Nitrile Rubber | Standard | 4 | Suction cup piece | - | - | - | - | - |
Loading...
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | |
4 | 11 | 14 | 18 | 44.4 | 50.9 | 60.9 | 11 | 14.5 | 20.5 |
6 | |||||||||
8 | |||||||||
10 | 12 | 15 | 19 | 46.2 | 52.7 | 62.7 | |||
13 | |||||||||
16 |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | ||
4 | 22.5 | 25 | 29 | 40 | 46 | 56 | 11 | 14.5 | 20.5 | 17.8 |
6 | ||||||||||
8 | ||||||||||
10 | 23.5 | 26 | 30 | 41 | 47 | 57 | 18.6 | |||
13 | ||||||||||
16 |
Part Number | Suction Cup Material | Connector | A1 | B1 | D1 | N ConnectorM5(M5×0.8) | N ConnectorFM5(M5×0.8) | |||
Type | Cup Dia. | H | J | H | J | |||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) FM5(Female Thread) | 4.5 | 6 | 7 | 11.5 | 3 | 13.5 | 5 |
6 | 7 | |||||||||
8 | 9 | |||||||||
10 | 11 | 7 | 9 | 12.5 | 14.5 | |||||
13 | 14 | |||||||||
16 | 17 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | ||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 10 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 | φ4 |
6 | |||||||
8 | |||||||
10 | φ6 | ||||||
13 | |||||||
16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Standard | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ3MG4-N in the Suction Cups MZ Series Small Bore With Wrench Flats, Single Pad/Unit series.
Part Number |
---|
E-MZ3MG10-GS-J10-T |
E-MZ3MG10-GS-J3-R |
E-MZ3MG10-GS-J3-T |
E-MZ3MG4-N-FM5 |
E-MZ3MG4-N-J10-R |
E-MZ3MG4-N-J10-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 605.19 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ6 | M8X0.75 | |
฿ 539.61 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 3 | Horizontal one-touch fitting | O.D. Φ6 | M8X0.75 | |
฿ 539.61 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 3 | Top one-touch fitting | O.D. Φ6 | M8X0.75 | |
฿ 174.03 | 1 Piece(s) | Available | 6 Day(s) | - | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 4 | Suction cup with screw | Without spring buffer | - | Top thread | M5X0.8 | M5X0.8 | |
฿ 506.49 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 4 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X0.75 | |
฿ 506.49 | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 4 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ4 | M8X0.75 |
How can we improve?
How can we improve?