1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Suction Cups MZ Series Small Bore With Wrench Flats, Single Pad/Unit (Part Number)

ECONOMY VACUUM PAD SET

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 88.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part15 CLICK here

Product Description

Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port : Male Thread / One-Touch fitting/ Female Thread
● Outer Diameter Minimum/Maximum (mm.) : 4 and 16
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Silicone Rubber : -50 to 180
Conductive Silicone Rubber : -40 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A60
Milky Silicone Rubber Shore A60
Black Conductive Silicone Rubber Shore A60
[Application]
Suction Cups are commonly used in various applications in factory automation systems


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Dimensional Drawing

■ With Buffer Top One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)
361036103610
411141844.450.960.91114.520.5
6
8
1012151946.252.762.7
13
16

■ With Buffer Transverse One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)P
361036103610
422.525294046561114.520.517.8
6
8
1023.5263041475718.6
13
16
Specifications Overview
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorA1B1D1N ConnectorM5(M5×0.8)N ConnectorFM5(M5×0.8)
TypeCup Dia.HJHJ
E-MZ3MG4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5(Male Thread)
FM5(Female Thread)
4.56711.5313.55
67
89
10117912.514.5
1314
1617

■ Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Applicable Pipe Outer Diameter for One-Touch FittingφG
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZ3MG4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
3
6
10
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
M8×0.75φ4
6
8
10φ6
13
16
Refer to the table for specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use
Example of Use
Precautions
Recommended Mounting Method for Suction Tube
Part Number
E-MZ3MG6-S-J10-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

฿ 506.49

ECONOMY VACUUM PAD SET 1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Silicon RubberStandard6Suction cup with bracket setWith spring buffer, rotatable10Top one-touch fittingO.D. Φ4M8X0.75

Loading...

  1. 1

Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Dimensional Drawing

■ With Buffer Top One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)
361036103610
411141844.450.960.91114.520.5
6
8
1012151946.252.762.7
13
16

■ With Buffer Transverse One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)P
361036103610
422.525294046561114.520.517.8
6
8
1023.5263041475718.6
13
16
Specification Table
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorA1B1D1N ConnectorM5(M5×0.8)N ConnectorFM5(M5×0.8)
TypeCup Dia.HJHJ
E-MZ3MG4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5(Male Thread)
FM5(Female Thread)
4.56711.5313.55
67
89
10117912.514.5
1314
1617

■ Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Applicable Pipe Outer Diameter for One-Touch FittingφG
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZ3MG4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
3
6
10
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
M8×0.75φ4
6
8
10φ6
13
16
Refer to the table for specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic Information

Pad Shape Standard Material Rubber Group

Please check the type/dimensions/specifications of the part E-MZ3MG6-S-J10-T in the Suction Cups MZ Series Small Bore With Wrench Flats, Single Pad/Unit series.

Frequently Asked Questions (FAQ)

Question: What kind of working conditions are suitable for MISUMI economy series mini suction cups?
Answer: MISUMI economy series mini suction cups have a compact structure, suitable for use in narrow space conditions.
Question: What are the materials of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.

Products with similar specification

Part Number
E-MZ3MG10-GS-J10-T
E-MZ3MG10-GS-J3-R
E-MZ3MG10-GS-J3-T
E-MZ3MG6-S-J3-R
E-MZ3MG6-S-J3-T
E-MZ3MG6-S-J6-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

฿ 605.19

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatable10Top one-touch fittingO.D. Φ6M8X0.75

฿ 539.61

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatable3Horizontal one-touch fittingO.D. Φ6M8X0.75

฿ 539.61

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatable3Top one-touch fittingO.D. Φ6M8X0.75

฿ 472.73

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Silicon RubberStandard6Suction cup with bracket setWith spring buffer, rotatable3Horizontal one-touch fittingO.D. Φ4M8X0.75

฿ 472.73

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Silicon RubberStandard6Suction cup with bracket setWith spring buffer, rotatable3Top one-touch fittingO.D. Φ4M8X0.75

฿ 506.49

1 Piece(s) Available 6 Day(s) -One-Touch Couplings[Silicon Rubber] Silicon RubberStandard6Suction cup with bracket setWith spring buffer, rotatable6Horizontal one-touch fittingO.D. Φ4M8X0.75